General information
| Data reliability | <1 unrecoverable error in 10<sup>14</sup> bits read<BR/> <1 invalid correction in 10<sup>20</sup> bits read |
| MTBF | >3,000,000 hours (at 25°C) |
| Servicing | None |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CE | Yes |
Endurance
| Erase/Write cycles | |
| Typical | >2,000,000 |
Ambient conditions
| Temperature | |
| Operation | 0 to 70°C |
| Storage | -25 to 85°C |
| Transport | -25 to 85°C |
| Relative humidity | |
| Operation | 8 to 95% |
| Storage | 8 to 95% |
| Transport | 8 to 95% |
| Vibration | |
| Operation | Max. 30 g |
| Storage | Max. 30 g |
| Transport | Max. 30 g |
| Shock | |
| Operation | Max. 3000 g |
| Storage | Max. 3000 g |
| Transport | Max. 3000 g |
| Elevation | |
| Operation | 24,000 m |
Mechanical properties
| Dimensions | |
| Width | 42.8 ±0.10 mm |
| Length | 36.4 ±0.15 mm |
| Height | 3.3 mm ±0.10 mm |
| Weight | 11.4 g |
Material number:
5CFCRD.0512-02Description:
CompactFlash 512 MB ATA/IDE SanDisk