General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
Cable construction
| Type | Straight-through |
| Supply lines | |
| Conductor resistance | ≤30 Ω/km |
| Material | Tinned copper stranded wire |
| Permissible operating voltage | 30 VDC |
| Outer jacket | |
| Material | Silicone- and halogen-free, flame-retardant PUR outer jacket |
| Color | Similar to RAL 7012 |
| Cable elements | |
| Control devices | Direct connection between control devices and monitoring device (6 wires) |
| CAN | 2 pairs with shielding (5 wires) |
| Network | Twisted pair cable for Ethernet (10/100 Mbit/s) (4 wires, male RJ45 connector) |
| Serial | 3 wires |
| Power supply | Supply voltage +24 VDC and ground (3 wires) |
| Enable switch | Direct connection between enable switch and monitoring device (6 wires) |
Connector
| Type | Connection housing with female insert |
Operating conditions
| Shield attenuation | Per IEC 60096-1, Amendment 2 |
| Flame-retardant | Per IEC 60332-1 and VW1 / FT1 in accordance with C-UL |
| Oil and hydrolysis resistance | Per VDE 0282-10 |
Ambient conditions
| Temperature | |
| Moving | -5 to 60°C |
| Static | -20 to 80°C |
Mechanical properties
| Dimensions | |
| Length | 2 m ±0.05 m |
| Diameter | 10 mm |
| Bend radius | Min. 60 mm |
| Weight | 153 g/m |
| Tension | Max. 140 N |
Material number:
5CAMPC.0020-01Description:
The straight through control cabinet cable is required for the wiring inside the control cabinet. The pinout of the Ethernet plug (1:1) make it possible to connect directly to a standard Ethernet hub.
| Documentation | Version (Date) | Download |
|---|---|---|
| Mobile Panel 100/200 User's Manual | PDF / 14 MB |