General information
| B&R ID code | 0xE3A6 |
Display
Interfaces
| USB | |
| Quantity | 1 |
| Type | USB 2.0 |
| Variant | Type A |
| Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s) |
| Current-carrying capacity | Max. 500 mA |
| RFID read/write transponder unit | |
| Type | For I-Code SLI transponder, amplitude modulation and MIFARE Classic |
| Frequency | 13.56 MHz |
| Standard | ISO 15693, MIFARE Classic |
| Read/Write range in air | Approx. 1 cm |
Features
| Pushbuttons | |
| Quantity | 2 (green, red) |
| Type | RAFIX 22 FS+, 1.30.270.021/2500 (green), 1.30.270.021/2300 (red) |
| Contact element | Momentary |
| Key switch | |
| Quantity | 1 |
| Type | RAFIX 22 FS 1.30.255.222/0000 |
| Contact element | Maintained |
| Emergency switch-off | |
| Quantity | 1 |
| Type | RAFIX 22 FS+, Plus 1, 1.30.273.502/0300 |
| Contact element | Maintained |
Operating conditions
Mechanical properties
| Housing | |
| Material | Aluminum, coated |
| Coating | White aluminum |
| Front | |
| Frame | Aluminum, coated |
| Design | Black |
| Flange output | Bottom |
| Dimensions | |
| Width | 361 mm |
| Height | 652.5 mm |
| Weight | 11400 g |
Material number:
5AP99D.215I-01Description:
- Display unit for AP99D
- 21.5" TFT FHD color display
- Multi-touch (PCT)
- Front USB interface
- Push buttons, key switch, emergency stop
- RFID read/write unit
- Flexible, standing swing arm mounting
- IP65 protection
Mandatory Accessories
Terminal blocks
| 0TB1210.3100 | Connector 300 VDC - 10-pin female - Cage clamp terminal block - Protected against vibration by the screw flange |
Optional Accessories
Handles
| 5AC903.HDL0-07 | Handles for 5AP99D.215I-00, 5AP99D.215I-01 |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (5AP99D.215I-01) | EXE / 529 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation Panel 9xD User's Manual | PDF / 6 MB | |
| Panel PC 2100 Swing arm devices User´s Manual | PDF / 14 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APx00 EPLAN P8 from V2.4 | EXE / 47 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 5AP99D.215I-01 | ZIP / 2 MB |