5AP99D.185B-00

General information
B&R ID code 0xE38C
Display
Type TFT color
Diagonal 18.5"
Colors 16.7 million
Resolution HD, 1366 × 768 pixels
Contrast 1000:1
Viewing angles
Horizontal Direction R = 85° / Direction L = 85°
Vertical Direction U = 80° / Direction D = 80°
Backlight
Type LED
Brightness (dimmable) Typ. 15 to 300 cd/m²
Half-brightness time 50,000 h
Touch screen
Type 3M
Technology Projected capacitive touch (PCT)
Controller 3M
Transmittance See section "Touch screen" in appendix A.
Interfaces
USB
Quantity 1
Type USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Current-carrying capacity Max. 500 mA
RFID read/write transponder unit
Type For I-Code SLI transponder, amplitude modulation and MIFARE Classic
Frequency 13.56 MHz
Standard ISO 15693, MIFARE Classic
Read/Write range in air Approx. 1 cm
Features
Pushbuttons
Quantity 2 (green, red)
Type RAFIX 22 FS+, 1.30.270.021/2500 (green), 1.30.270.021/2300 (red)
Contact element Momentary
Selector switch
Quantity 1
Type RAFIX 22 FS+, 1.30.272.102/2200
Contact element Maintained
Key switch
Quantity 1
Type RAFIX 22 FS 1.30.255.222/0000
Contact element Maintained
Emergency switch-off
Quantity 1
Type RAFIX 22 FS+, Plus 1, 1.30.273.502/0300
Contact element Maintained
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 IP65
Mechanical properties
Housing
Material Aluminum, coated
Coating White aluminum
Front
Frame Aluminum, coated
Design Black
Flange output Top
Dimensions
Width 503 mm
Height 406 mm
Weight 10850 g
Material number:
5AP99D.185B-00
Description:
  • Display unit for AP99D
  • 18.5" TFT HD color display
  • Multi-touch (PCT)
  • Front USB interface
  • Push buttons, selector switch, key switch, emergency stop
  • RFID read/write unit
  • Flexible, hanging swing arm installation
  • IP65 protection
Automation Panel 18.5" HD TFT - 1366 x 768 pixels (16:9) - Multi-touch (projected capacitive) - Landscape format - 2 pushbuttons - RFID read/write unit - Emergency switching-off device - Selector switch - Key switch - IP65 protection - For swing arm mounting - Flange on the top
Mandatory Accessories
Terminal blocks
0TB1210.3100 Connector 300 VDC - 10-pin female - Cage clamp terminal block - Protected against vibration by the screw flange
Optional Accessories
Handles
5AC903.HDL0-05 Handles for 5AP99D.185B-00, 5AP99D.185B-01
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5AP99D.185B-00) EXE / 531 KB
Documentation Version (Date) Download
Automation Panel 9xD User's Manual PDF / 6 MB
Panel PC 2100 Swing arm devices User´s Manual PDF / 14 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APx00 EPLAN P8 from V2.4 EXE / 47 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5AP99D.185B-00 ZIP / 2 MB

Please choose country and language

B&R Logo