General information
| Suitable for CPU boards | 5PC800.CCAX-00 |
| Suitable for system units |
5PC820.1505-00 5PC820.1906-00 |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
Mechanical properties
| Material | Aluminum, coated black with copper heat pipes |
| Dimensions | |
| Width | 143 mm |
| Height | 183.5 mm |
| Depth | 60 mm |
| Weight | 1200 g |
Material number:
5AC803.HS00-04Description:
PPC800 heat sink for CPU board with Atom dual-core processor N2800
| Documentation | Version (Date) | Download |
|---|---|---|
| Panel PC 800 with NM10 CPU board User's Manual | PDF / 21 MB |