5AC803.BX02-01

General information
Certifications
CE Yes
UKCA Yes
Slots
PCI slots
Quantity 1
Type 32-bit
Variant PCI half-size
Standard 2.2
Bus speed 33 MHz
PCIe slots
Quantity 1
Variant PCIe half-size
Standard 1.0 a
Bus speed x1 (250 MB/s)
Material number:
5AC803.BX02-01
Description:
  • 1 PCI and 1 PCIe bus
  • Compatible with the PPC800 expansion

This bus unit has one PCI and PCI Express slot and can be inserted in the PPC800 2-slot expansion.

Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5AC803.BX02-01) EXE / 495 KB
Documentation Version (Date) Download
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB

Please choose country and language

B&R Logo