5AC600.HS02-03

General information
Suitable for CPU boards 5PC800.X945-00
Suitable for system units 5PC600.SF03-00
Certifications
CE Yes
UKCA Yes
Mechanical properties
Material Black aluminum front
Dimensions
Width 228.7 mm
Height 358 mm
Depth 12.8 mm
Weight Approx. 2050 g
Material number:
5AC600.HS02-03
Description:
APC620 full size heat sink for CPU boards with Atom 1600 MHz.
Mandatory Accessories
CPU boards
5PC600.X945-00 CPU board Intel Atom, 1600 MHz, 533 MHz FSB, 512 kB L2 cache, 945GME chipset, 1 socket for SO-DIMM DDR2 RAM module
Documentation Version (Date) Download
Automation PC 620 945GME N270 User's manual PDF / 12 MB

Please choose country and language

B&R Logo