4E0050.01-090

Keys
Function keys No
Label No
Ambient conditions
Temperature
Operation 0 to 50°C
Storage -20 to 60°C
Relative humidity
Operation 5 to 95%
Storage 5 to 95%
Vibration
Operation 1 g equivalent, 10 to 58 Hz, 0.075 mm
58 to 150 Hz, 9.8 m/s²
20 cycles per axis
Shock
Operation 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.)
Storage 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.)
Mechanical properties
Dimensions
Width 96 mm
Height 96 mm
Depth 35 mm
Material number:
4E0050.01-090
Description:
PANELWARE special keypad module, blue dummy module
Documentation Version (Date) Download
Datasheet 4E0050.01-090 PDF / 42 KB
Provit 5000 User's Manual PDF / 34 MB

Please choose country and language

B&R Logo