General information
| Certifications | |
| CE | |
| UL |
Keys
| Function keys | 8 with LED (yellow) |
| Label |
Can be labeled by the user 1 label field for additional information |
Electrical properties
| Current consumption | 1.5 mA at 24 VDC (each lit LED requires an additional 3 mA) |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -20 to 60°C |
| Relative humidity | |
| Operation | 5 to 95% |
| Storage | 5 to 95% |
| Vibration | |
| Operation |
1 g equivalent, 10 to 58 Hz; 0.075 mm 58 to 150 Hz; 9.8 m/s² 20 cycles per axis |
| Shock | |
| Operation | 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.) |
| Storage | 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.) |
Mechanical properties
| Housing | |
| Material | Aluminum |
| Dimensions | |
| Width | 96 mm |
| Height | 96 mm |
| Depth | 35 mm |
Material number:
4E0031.01-090Description:
PANELWARE keypad module, blue 8 keys with LED 1 field for company logo
Optional Accessories
Undefined
| 4A0005.00-000 | PANELWARE key legend sheets, blue 5 sheets for each keypad module type in A4 and US letter format 6 legend templates per sheet |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 4E0031.01-090 | PDF / 43 KB | |
| Provit 5000 User's Manual | PDF / 34 MB |