General information
| Certifications | |
| CE | Yes |
| UL |
cULus E115267 Industrial control equipment |
Controller
| Control | VT100 command set |
Interfaces
| COM1 | |
| Type | RS232 |
Electrical properties
| Nominal voltage | 24 VDC (min. 18 VDC, max. 30 VDC) |
| Current consumption | 65 mA at 24 VDC |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -20 to 60°C |
| Relative humidity | |
| Operation | 10 to 95% |
| Storage | 10 to 95% |
| Vibration | |
| Operation |
1 g equivalent, 10 to 58 Hz, 0.075 mm 58 to 150 Hz, 9.8 m/s² 20 cycles per axis |
| Shock | |
| Operation | 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.) |
| Storage | 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.) |
Mechanical properties
| Housing | |
| Coating | Black |
| Dimensions | |
| Width | 182 mm |
| Height | 86 mm |
| Depth | 30 mm |
Material number:
4C1000.02-510Description:
PANELWARE panel controller C100 color: black VT100 terminal emulation 24 VDC power supply 1 RS232 interface
Optional Accessories
Undefined
| 4D1165.00-490 | PANELWARE graphic display panel, white LCD display, graphics-capable 16 x 40 characters or 128 x 240 pixels character height: 4.0 mm, black on white backlight IP65 aluminum front, horizontal 47 keys, 30 with LED |
| 4D1166.00-490 | PANELWARE graphic display panel, white LCD display, graphics-capable 16 x 40 characters or 128 x 240 pixels character height: 4.0 mm, black on white backlight IP65 aluminum front, vertical 47 keys, 30 with LED |
| 4D1167.00-490 | PANELWARE graphic display panel with matrix touch, LCD display, graphics-capable 16 x 40 characters or 128 x 240 pixels character height: 4.0 mm, black on white backlight, integrated matrix touch with 4 x 8 fields IP65 aluminum front 24 keys, 8 with LED |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (4C1000.02-510) | EXE / 498 KB | |
| V4.0 HW Upgrade (4C1000.02-510) | EXE / 439 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 4C1000.02-510 | PDF / 59 KB |