General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Material number:
3IF621.9Description:
2005 interface module, 1 RS485/RS422 interface, 1 CAN interface, both electrically isolated and network-capable, slot for CPU and interface modules
Optional Accessories
Infrastructure components
| 0AC913.93 | Bus adapter, CAN bus, 2 CAN bus interfaces, including 03 m attachment cable (TB704) |
| 0G1000.00-090 | Bus connector, RS485, for PROFIBUS networks |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (3IF621.9) | EXE / 278 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 3IF621.9 | PDF / 325 KB |