Short description
| I/O module | 8 digital inputs, 8 digital outputs |
General information
| Status indicators | Initialization, error, I/O function per channel |
| Diagnostics | |
| Outputs | Yes, using LED status indicator |
| Error | Yes, using LED status indicator |
| Initialization | Yes, using LED status indicator |
| Power consumption | |
| 24 VDC | - |
| 5 VDC | 3.5 W |
| Total | 3.5 W |
| Electrical isolation | |
| Group isolation | Input group - Output group |
| Channel - Channel | No |
| Channel - PLC | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Digital inputs
| Nominal voltage | 24 VDC |
| Input circuit | Sink |
| Input filter | |
| Hardware | ≤2.5 µs |
| Software | - |
| Additional functions | Encoder evaluation, signal measurement, high-speed signal processing |
Digital outputs
| Output circuit | Push, pull, push/pull, full-bridge |
| Output protection | Thermal shutdown in the event of overcurrent or short circuit, integrated protection for switching inductive loads, reverse polarity protection of the output power supply |
| Sensor power supply | External |
| Supply voltage | 0 to 50 VDC |
| Additional functions | Stepper motor control, pulse width modulation |
| Nominal output current | |
| Motor operation | See section "Permissible load on the motor winding". |
| Push, pull, push/pull | 1.0 A |
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 60°C |
| Storage | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95% |
Mechanical properties
| Note | Order 1x terminal block TB170 separately. |
| Dimensions | |
| Width | System 2005 single-width |
| Can be installed on | |
| Base unit | Yes |
| Expansion unit | Yes |
Material number:
3DM455.60-2Description:
2005 digital mixed module, 8 inputs 24 VDC, 2.5 µs, sink, 8 transistor outputs, 0 to 50 VDC, 1 A, order 1x terminal block TB170 separately!
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (3DM455.60-2) | EXE / 398 KB | |
| V3.0 HW Upgrade (3DM455.60-2) | EXE / 397 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 3DM455.60-2 | PDF / 1 MB |