Short description
| I/O module | 16 digital inputs 120 / 230 VAC in 2 groups |
General information
| Status indicators | I/O function per channel |
| Power consumption | |
| External | 4 W |
| Internal | |
| 24 VDC | - |
| 5 VDC | 1.5 W |
| Total | 1.5 W |
| Electrical isolation | |
| Group - Group | Yes |
| Channel - Channel | No (same group) |
| Channel - PLC | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Digital inputs
| Nominal voltage | 120 to 230 VAC |
| Input filter | |
| Hardware | ≤50 ms |
| Software | - |
| Rated frequency | 50 to 60 Hz |
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 60°C |
| Storage | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95% |
Mechanical properties
| Note | Order 1x terminal block TB170 separately. |
| Dimensions | |
| Width | System 2005 single-width |
| Can be installed on | |
| Base unit | Yes |
| Expansion unit | Yes |
Material number:
3DI695.6Description:
2005 digital input module, 16 inputs 120 / 230 VAC, 50 ms, 2 electrically isolated input groups, order 1x terminal block TB170 separately!
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (3DI695.6) | EXE / 398 KB | |
| V3.0 HW Upgrade (3DI695.6) | EXE / 397 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 3DI695.6 | PDF / 355 KB |