Short description
| I/O module | 16 digital inputs 24 VDC in 4 groups |
General information
| Status indicators | I/O function per channel |
| Power consumption | |
| 24 VDC | - |
| 5 VDC | 1.5 W |
| Total | 1.5 W |
| Electrical isolation | |
| Group - Group | Yes |
| Channel - Channel | No (same group) |
| Channel - PLC | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Digital inputs
| Nominal voltage | 24 VDC |
| Input circuit | Sink or source |
| Input filter | |
| Hardware | ≤12 ms |
| Software | - |
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 60°C |
| Storage | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95% |
Mechanical properties
| Note | Order 1x terminal block TB170 separately. |
| Dimensions | |
| Width | System 2005 single-width |
| Can be installed on | |
| Base unit | Yes |
| Expansion unit | Yes |
Material number:
3DI475.6Description:
2005 digital input module, 16 inputs 24 VDC, 12 ms, sink/source, 4 electrically isolated input groups, order 1x terminal block TB170 separately!
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (3DI475.6) | EXE / 397 KB | |
| V3.0 HW Upgrade (3DI475.6) | EXE / 396 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 3DI475.6 | PDF / 340 KB |