General information
| Certifications | |
| CE | Yes |
Material number:
2NC102.6Description:
2010 positioning module input for incremental encoder 5 to 24 V input frequency 700 kHz input for SSI absolute encoder encoder power supply 5 to 24 VDC analog output +/-10 V, 16-bit 4 digital inputs 24 VDC, sink trigger input 5/24 VDC, sink 2 relay outputs 24 VAC / 24 VDC, 1 A analog input 0 to 10 V, 10-bit order terminal block separately!