Cable construction
| Wire cross section | 3x 0.75 mm² |
| Type | H05-VV-F3G |
| Supply lines | |
| Permissible operating voltage | 250 VAC |
| Outer jacket | |
| Color | Black |
Mechanical properties
| Length | 2 m |
Material number:
0TP370.76Description:
Cold appliance power supply cable with a length of 2 meters suitable for a wide-range desktop power supply unit from the ETA light system.
- 0TP370.76 - 230 VAC low heat device supply cable, 2 m
- 230 VAC low heat device supply cable with a 2 m length
- Ground contact connector (IEC 320-C13)
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of Conformity ETA Standard System | PDF / 88 KB | |
| EU Declaration of conformity ETA Light System | PDF / 93 KB |