General information
| Status display | Green LED (DC OK), threshold value Vout = 20 V |
| Terminals | Cage clamp terminal blocks |
| Output "Power good" | For controlling a 24 V relay |
| Certifications |
Terminal block
| Connection cross section | |
| Flexible | 0.30 to 4.00 mm² / 28 to 12 AWG |
| Inflexible | 0.30 to 2.50 mm² / 28 to 12 AWG |
Input
| Input voltage |
AC 85 to 264 V (wide range), 47 to 63 Hz DC 85 to 375 V |
| Input current | <1.0 A (at AC 100 V, 50 W P<SUB>out</SUB>) <BR/><0.6 A (at AC 196 V, 50 W P<SUB>out</SUB>) |
| External fuse protection | Not required, device equipped with internal fuse |
| Transient immunity | Transient-proof per VDE 0160 / W2 |
Output (including logic)
| Output noise suppression | Device complies with EN 61000-6-3 (class B) |
| Output power | 50 W |
| Nominal voltage | DC 24-28 V (default setting: 24.5 V ±0.5%) |
| Power back immunity | 35 V |
| Protection functions | Output is continuous short-circuit, overload- and no-load proof. |
| Permissible output load | Continuous up to 2.1 A (convection cooling) |
| Overvoltage protection | <40 V |
Efficiency, reliability
| Efficiency | Typ. 88.5% (at AC 230 V, 24 V / 2.1 A) |
| MTBF | Approx. 600,000 h |
| Losses | Typ. 6.8 W (at AC 230 V, 24 V / 2.1 A) |
Ambient conditions
| Temperature | |
| Operation | -10 to 70°C |
| Storage | -25 to 85°C |
| Relative humidity | |
| Operation | Max. 95% |
Mechanical properties
| Installation | Easy snap-on mounting onto the top-hat rail |
| Dimensions | |
| Width | 45 mm |
| Height | 75 mm |
| Depth | 91 mm (plus top-hat rail) |
| Weight | 240 g |
| Ventilation/Cooling | Normal convection, no fan required |
Material number:
0PS102.0Description:
24 VDC power supply unit, 1-phase, 2.1 A, input 100..240 VAC, wide range, top-hat rail installation
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 0PS102.0 | PDF / 753 KB |