V2.6 HW Upgrade (3IF789.9-1)

DWL@DWL10000058605

Version Language
Operating System
Date
Size
Type Download
1.1.3.0 * 12/17/2013 529 KB EXE AS2.6_HW_3IF789.9-1.exe
Description V2.6 HW Upgrade (3IF789.9-1)

Revision information 3IF789.9-1

Version 1.1.3.0:

ID: 358920
POWERLINK MN mode:
If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 359145 / Support ID: 400113446
POWERLINK V2 MN mode:
Asynchronous connection losses may occuras a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout while writing par. via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7662_0.pci(10), 1\7662a0.epl(64)

Version 1.1.2.0:

ID: 332285 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communicationoff" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337430 / Support ID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\7662_0.pci(10), 1\7662a0.epl(63)

Version 1.1.1.0:

ID: 285925
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 286145
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7662_0.pci(10), 1\7662a0.epl(60)

Version 1.1.0.2:

ID: 256705 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping wasnot applied when themanager was restarted.
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 256835
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 256985
POWERLINK: Support for 100 Mbit full duplex in Ethernet operating mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 265680
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265785
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK networkwith a "Chained Station", there may be warnings 32168 in the logger.
Thereason for this warning is that the sync response frames that are used to measure the timing of the "Chained Station" are not recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7662_0.pci(10), 1\7662a0.epl(58)

Version 1.0.15.0:

ID: 230770
POWERLINK V2 CN mode: Frequent MNfailures result in CPU going into Service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7662_0.pci(9), 1\7662a0.epl(52)

Version 1.0.14.0:

ID: 220455
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7662_0.pci(9), 1\7662a0.epl(51)

Version 1.0.12.0:

ID: 206850
New POWERLINK firmware V45 and basis firmware V9
POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7662_0.pci(9), 1\7662a0.epl(45)

Version 1.0.11.0:

ID: 199535
New POWERLINK V1/V2 firmware V44
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7662_0.pci(8), 1\7662a0.epl(44)

Version 1.0.10.1:

ID: 191765
New POWERLINK V1/V2Firmware V42 and base firmware V8
- Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclic traffic.
- Error correction POWERLINK V2 CN mode: Failure of a SoC resulted immediately in incorrect failure detection by manager.
- Error correction: Configuring too small values for PollResponse timeouts caused manager to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7662_0.pci(8), 1\7662a0.epl(42)

Version 1.0.9.0:

ID: 183670
New POWERLINK V1/V2 firmware V38
- Error correction for POWERLINK V2: Parameter "CycleIdleTime" was not calculated correctly.
- Error correction: ModbusTCP on POWERLINK interfaces was not working.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7662_0.pci(7), 1\7662a0.epl(38)

Version 1.0.8.0:

ID: 178020
New POWERLINK V1/V2 firmware V37
Error corrections:
- POWERLINK V2 CN mode: Various error corrections made.
- POWERLILNK V2: Asynchronous frames can now bereceived with the Powerlink library starting with channel >= 0x20 (previouslystarting with 0xA0).
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7662_0.pci(7), 1\7662a0.epl(37)

Version 1.0.7.0:

ID: 173325
New POWERLINK firmware V36 and Base-Firmware V7
Error correction:
- When using an I/O prescaler > 1, in certain circumstances the old input data for the station is provided to the application.
- With the option 'Fast reaction' and multiplexed station the POWERLINK manager fails when there is a disturbance on the network.

Changes - POWERLINK V2:
- The poll response from the manager is now sent at the beginning of the POWERLINK cycle.
- From now on, stations are addressed with poll requests starting in status"PreOperational 2".
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7662_0.pci(7), 1\7662a0.epl(36)

Version 1.0.6.0:

ID: 171380
Stabilized and optimized.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\7662_0.pci(6), 1\7662a0.epl(35)

Version 1.0.5.0:

ID: 165805
New POWERLINK V1/V2Firmware V34
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7662_0.pci(5), 1\7662a0.epl(34)

Version 1.0.4.0:

ID: 165445
New POWERLINK V1/V2 Firmware V33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7662_0.pci(5), 1\7662a0.epl(33)

Version 1.0.3.0:

ID: 164760
New POWERLINKV1/V2 Firmware V31
- Optimizations for EPL V2 startup carried out.
- Nettime IEEE 1588 for EPL V2 implemented.
- From now on, the asynchronous scheduler will handle asynchronous requestsbased on their priority.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7662_0.pci(5), 1\7662a0.epl(31)

Version 1.0.2.0:

ID: 163855
New Base Firmware V5
Error correction: problems when booting
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7662_0.pci(5), 1\7662a0.epl(30)

Version 1.0.1.0:

ID: 160745
New POWERLINK V1/V2 Firmware V30
In "Controlled Node" mode, the followingerrors may occur:
- With heavy asynchronous loads, asynchronous TX packets may be lost.
- Collisions on the network can cause the station to stopreceiving Ethernetpackets.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7662_0.pci(4), 1\7662a0.epl(30)
Loading
Back to list

Please choose country and language

B&R Logo