V6.0 HW Upgrade (X90SL104.48-S1)

DWL@DWL10000784807

Version Language
Operating System
Date
Size
Type Download
2.7.0.0 * 12/15/2025 3 MB EXE AS6_HW_X90SL104.48-S1.exe
Description V6.0 HW Upgrade (X90SL104.48-S1)

Revision information X90SL104.48-S1

Version 2.7.0.0:

ID: FUVI-11679
Improved synchronization during startup
Improved synchronization during startup prevents sporadic FailSafe.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\62661_1.fw(592), 11\62661_1.fw(592)

Version 2.5.3.1:

ID: 786330
AutomationSoftware 6.x
support AutomationSoftware 6.x
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\62661_1.fw(579), 11\62661_1.fw(579)

Version 2.5.3.0:

ID: 776925
Temperature failures fixed
Temperature failures at approx. 60°C ambient temperature have been fixed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\62661_1.fw(579), 11\62661_1.fw(579)

Version 2.5.1.1:

ID: 697860
"CLEAR DATA" Safe Commissioning Options
"CLEAR DATA" did not delete the data for Safe Commissioning Options with data types SAFEINT, SAFEDINT and SAFEDWORD.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 727335
Safe Commissioning Options without SAFEBOOL
Logger message "externalmachine options discrepancy" was triggered by mistake when Safe CommissioningOptions where used without using any channel SafeCommissioningOptionsBITxxx
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 736430
online project compare
Activation of SafeDESIGNER option "Download project source to SL (online project compare)" didn't have any effect (requires mappSafety 5.15).
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\62661_1.fw(577), 11\62661_1.fw(577)

Version 2.5.0.0:

ID: 715805
Improved stability during boot-up
Improved stability during boot-up
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID:718050
SafeDESIGNER Variable status
improve performance
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 718845
Fix HWX description of SafeLOGIC-to-CPU communication
Fix HWX description of SafeLOGIC-to-CPU communication
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 10\62661_1.fw(576)

Version2.4.0.0:

ID: 708520
Increase maximum switching frequency
The maximum switching frequency is increased to the value of the data sheet
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\62661_1.fw(575)

Version 2.3.0.1:

ID: 691170
increased some system limits
Inreased flag counter, number of force variables and sizes of input/output buffers (see technical data).
ATTENTION: SafeDESIGNER project must be recompiled and downloaded!
It is recommended to perform a SafeKEY-FORMAT before upgrading to thisversion.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 691175
Increased some system limits
Double flag memory and flag counter to 256kB respectively16384 flags.
Triple memory for safe input data to 6kB.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 703755
"Safe digital outputs" have to be used within SafeDIGNER application
Channels configured as " Safe digital output" in Automation Studio can onlybe switched on, if it is also used in SafeDESIGNER application
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 708235
CANopen Safety support
Module supports CANopen Safety
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 711370
SafeDOMAIN-to-SafeDOMAIN communication: Connected SafeDOMAIN
Provide a Connected SafeDOMAIN (required minimum versions: Automation Runtime A4.90, mappSafety 5.13, X20(c)SL81xx V2.3.0.0)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\62661_1.fw(574)

Version 2.2.0.1:

ID: 663695
Support of Safe Commissioning Options
ATTENTION:
- requires AR E4.71 or A4.72 or higher
- if used at least one Safe Commissioning Option with data type BOOL must beused also
- use SafeKEY FORMAT to remove Safe Commissioning Options with data types other than BOOL from target
Channel description changed: No
Configuration description changed:No
Firmware changed: No

ID: 671740
Configurable test interval for inputs
The test interval for inputs is configurable via the parameter "Test interval of input signal path"
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 675650
SafeDOMAIN-to-SafeDOMAIN communication
Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC and SafeLOGIC-X (requires mappSafety 5.10 or higher)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\62661_1.fw(573)
Version Language
Operating System
Date
Size
Type Download
2.5.3.1 * 05/07/2024 3 MB EXE AS6_HW_X90SL104.48-S1.exe
Description V6.0 HW Upgrade (X90SL104.48-S1)

Revision information X90SL104.48-S1

Version 2.5.3.1:

ID: 786330
AutomationSoftware 6.x
support AutomationSoftware 6.x
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\62661_1.fw(579), 11\62661_1.fw(579)

Version 2.5.3.0:

ID: 776925 /Support ID: 400409795
Temperature failures fixed
Temperature failures at approx. 60°C ambient temperature have been fixed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\62661_1.fw(579), 11\62661_1.fw(579)

Version 2.5.1.1:

ID: 697860
"CLEAR DATA" Safe Commissioning Options
"CLEAR DATA" did not delete the data for Safe Commissioning Options with data types SAFEINT, SAFEDINT and SAFEDWORD.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 727335 / Support ID: 400353463
Safe Commissioning Options without SAFEBOOL
Logger message "external machine options discrepancy" was triggered by mistake when Safe Commissioning Options where used without using any channelSafeCommissioningOptionsBITxxx
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 736430
online project compare
Activation of SafeDESIGNER option "Downloadproject source to SL (online project compare)" didn't have any effect (requires mappSafety 5.15).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\62661_1.fw(577), 11\62661_1.fw(577)

Version 2.5.0.0:

ID: 715805
Improved stability during boot-up
Improved stability during boot-up
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 718050
SafeDESIGNER Variable status
improve performance
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 718845
Fix HWX description of SafeLOGIC-to-CPU communication
Fix HWX description of SafeLOGIC-to-CPU communication
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\62661_1.fw(576)

Version 2.4.0.0:

ID: 708520 / Support ID: 400335786
Increase maximum switching frequency
The maximum switching frequency is increased to the value of the data sheet
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 10\62661_1.fw(575)

Version 2.3.0.1:

ID: 691170
increased some system limits
Inreased flag counter, number of force variables and sizes of input/output buffers (see technical data).
ATTENTION: SafeDESIGNER project must be recompiled and downloaded!
It is recommended to perform a SafeKEY-FORMAT before upgrading to this version.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 691175
Increased some system limits
Double flag memory and flag counter to 256kB respectively 16384 flags.
Triple memory for safe input data to 6kB.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 703755 / Support ID: 400335138
"Safe digital outputs" have to be used within SafeDIGNER application
Channels configured as " Safe digital output" in Automation Studio can onlybe switched on, if it is also used in SafeDESIGNER application
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 708235
CANopen Safety support
Module supports CANopen Safety
Channel description changed: No
Configuration description changed: Yes
Firmware changed:Yes

ID: 711370
SafeDOMAIN-to-SafeDOMAIN communication: Connected SafeDOMAIN
Provide a Connected SafeDOMAIN (required minimum versions: Automation Runtime A4.90, mappSafety 5.13, X20(c)SL81xx V2.3.0.0)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\62661_1.fw(574)

Version 2.2.0.1:

ID: 663695
Support of Safe Commissioning Options
ATTENTION:
- requires AR E4.71 or A4.72 or higher
- if used at least one Safe Commissioning Option with data type BOOL must beused also
- use SafeKEY FORMAT to remove Safe Commissioning Options with data types other than BOOL from target
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 671740
Configurable test interval for inputs
The test interval for inputs is configurable via the parameter "Test interval of input signal path"
Channel description changed:No
Configuration description changed: No
Firmware changed: No

ID: 675650
SafeDOMAIN-to-SafeDOMAIN communication
Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC and SafeLOGIC-X (requires mappSafety 5.10 or higher)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\62661_1.fw(573)
Loading
Back to list

Please choose country and language

B&R Logo