DWL@DWL10000782865

Version Language
Operating System
Date
Size
Type Download
2.6.0.1 * 04/19/2024 3 MB EXE AS6_HW_X20SL8101.exe
Description V6.0 HW Upgrade (X20SL8101)

Revision information X20SL8101

Version 2.6.0.1:

ID: 782580
X20(c)SL8101: AutomationSoftware 6.x
X20(c)SL8101: support AutomationSoftware 6.x
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\59686_1.fw(578), 11\56651_6.fw(816), 11\59686_1.fw(578)

Version 2.6.0.0:

ID: 760010 / Support ID: 400390430
Incorrect product name in SDM
Incorrect product names "X20SL8100" / "X20SL8101" where shown as "Plugged" instead of "X20cSL8100" / "X20cSL8101" in System Diagnostics Manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 760700
Loss of remote connection
Certain conditions lead to loss of remote connection afteractivating Setup Mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\59686_1.fw(578)

Version 2.5.0.0:

ID: 729275
Error transmitting CPU to SL channels
If exactly 2 bytes of CPU to SL channels are used, transmission errors could occurred.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 734795 / Support ID: 400360211
Slot for application memory (SafeKEY): Updatedinformation regarding "ModuleOk" with SafeLOGIC controller
Slot for application memory (SafeKEY): Updated information regarding "ModuleOk" with SafeLOGIC controller
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 744105
sporadic communication problem
In rare cases logger number 122911 and/or wrong values in status request (e.g. SafeRemoteControl_V2 state 8192) could occour sporadically.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 755015 / Support ID: 400377812
storing of remanent data improved
Storing remanent data will be retried in case a problem is detected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\59686_1.fw(577)

Version 2.4.3.0:

ID: 734795 / Support ID: 400360211
Slot for application memory (SafeKEY): Updated information regarding "ModuleOk" with SafeLOGIC controller
Slot for application memory (SafeKEY): Updated information regarding "ModuleOk" with SafeLOGIC controller
Channel description changed: No
Configuration description changed:No
Firmware changed: No

ID: 744105
sporadic communication problem
In rare cases logger number 122911 and/or wrong values in status request (e.g. SafeRemoteControl_V2 state 8192) could occour sporadically.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\59686_1.fw(576)

Version 2.4.2.0:

ID: 692095 / Support ID: 400324450
Improved description of max data width
Improved description of max data width
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 700750 / Support ID: 400332745
Corrected width of X20SL8110 in technical data
Corrected width of X20SL8110 in technical data
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 720900
NUMBER:JACK improved ISN(TCP start sequence) generation in IP stack
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 721450
data sheet V2.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID:726695
The power calculation of the modules is supported
The data for the power calculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\59686_1.fw(575)

Version 2.4.1.0:

ID: 720465
POWERLINK Security Vulnerability (CVE-2020-13987 & CVE-2020-17438)
POWERLINK Security Vulnerability (CVE-2020-13987)
The POWERLINK IP stack was affected by a security vulnerability impacting thechecksum calculation of TCP/UDP packets.

POWERLINK Security Vulnerability (CVE-2020-17438)
The POWERLINK IP stack was affected by a security vulnerability impacting fragmented packet reassembly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 720470 / Support ID: 400339461, 400341352
Optimization of the internal communication between uPC and uPS
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 720475 / Support ID: 400296597, 400342594
Optimization of the internal communication timing between uPC and uPS
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\59686_1.fw(574)

Version 2.4.0.0:

ID: 593545
Possibility to parametrize the maximum number of simultaneous module startups
Parameter "Maximum number of simultaneous module startups" added. See the datasheet for detailed description
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 699520 / Support ID: 400330527
Error by using high SafeNode IDs with gaps
Using high SafeNode IDs with gaps lead to error -1073561597
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 716175
data sheet V2.09
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 10\59686_1.fw(573)

Version 2.3.0.1:

ID: 699495
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\59686_1.fw(572)

Version 2.3.0.0:

ID: 691880 / Support ID: 400299371
Loss of safety connection
Lossof safety connection, even though the parametrized "safe data duration"is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 692060
data sheet V2.07
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 10\59686_1.fw(572)

Version 2.2.1.0:

ID: 686425 / Support ID: 400320539
SafeDESIGNER does not show more than 10 SafeDOMAIN to SafeDOMAIN connections
SafeDESIGNER does not show more than 10 SafeDOMAIN to SafeDOMAIN connection, even if more are configured in Automation Studio.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\59686_1.fw(571)

Version 2.2.0.0:

ID: 544970 / Support ID: 400224373
extend SL<->CPU channels
Max number ofSL&lt;-&gt;CPU channels has been increased (requires mappSafety &gt;=5.7 and AR &gt;= A4.72).
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 661940
Disable setup mode via confirmation button
To disable setup mode via confirmation button, the confirmation button has to be pressed for 20 seconds
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 668570
Adaptations for Automation Studio4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 671495
SafeDOMAIN-to-SafeDOMAIN communication
Support SafeDOMAIN-to-SafeDOMAIN communication
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 678940
data sheet V2.05
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\59686_1.fw(571)

Version 2.1.0.0:

ID: 530855
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed:Yes

ID: 544970 / Support ID: 400224373
extend SL<->CPU channels
Max number of SL&lt;-&gt;CPU channels has been increased.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 557350 / Support ID: 400230462
larger project files
Support larger project files (logger message 100361 "Not enough memory for file data").
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 570745 / Support ID: 400238679
data sheet: Application memory
Removed misleadingvalue for maximum "Application memory" from technical data.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 584010
data sheet: new diagnostic values
Added new diagnostic values to channel list.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 585705
increased some system limits
Double flag memory and flagcounter to 256kB respectively 16384 flags.
Triple memory for safe input data to 6kB.
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: Yes

ID: 601020 / Support ID: 400256498
cycle time parameter
SafeLOGIC cycle time parameter must be afull multiple of the POWERLINK cycle time.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 628080
safety response time
The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss".
This could lead to an increased safety response time.
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: No

ID: 637240 / Support ID: 400282401
Incorrect length check when enabling POWERLINK mapping of additional node number (abort code 0x6040042, logger message 30287).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\59686_1.fw(570)

Version 1.10.8.2:

ID: 562240 / Support ID: 400250175
data sheet: parameter "Process Data Transmission Rate"
Parameter "Process Data Transmission Rate" added.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID:612405 / Support ID: 400264397
data sheet: NoExecution
Enhace documentation for the case that SafeLOGIC is stuck in NoExecution state.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 622100 / Support ID: 400267582
data sheet:ENTER LED
Enhaced description of ENTER LED.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 626165
data sheet V1.141
See chapture "Version history"in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 633290 / Support ID: 400278693
data sheet: Default Additional Tolerated Packet Loss
Correction of permitted values in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 5\59686_1.fw(314), 6\59686_1.fw(331)

Version 1.10.7.0:

ID: 592175 / Support ID: 400229368
Improved support for multiple ASnd
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 611750
reACTION modules at X20(c)SL8101
Fixed problems with reACTION modules at X20(c)SL8101.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 613365 / Support ID: 400257250
logger entry 122913
Logger entry 122913 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 613680
logger number 102661 "No TX-buffer available"
Logger number 102661 occoured upon multiple reading of several diagnostic values.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 5\59686_1.fw(314), 6\59686_1.fw(331)

Version 1.10.6.0:

ID: 576490
diagnostic values
Additional diagnostic values (PLK objects 0x2410 / 44 .. 51). See data sheet for details.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 581805 / Support ID: 400244943
IOImage
Update of the HWX entry "IOImage" for special targets.
Channel description changed: No
Configurationdescription changed: Yes
Firmware changed: No

ID: 582470 / Support ID: 400245519, 400247280
empty "Connected SafeLOGIC modules"
No "Connected SafeLOGIC modules" could be defined if a combination of Automation Studio 4.3.4 (or higher), Safety Release 1.10 and Automatin Runtime &lt; A4.33was used.
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No

ID: 583985 / Support ID: 400245371
X20SL8110: Improved internal packet handling for the X20IF10E3-1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 585365
X20SL8101 sometimes causing collisions in POWERLINK.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 5\59686_1.fw(314), 6\59686_1.fw(329)

Version 1.10.5.0:

ID: 538335
Displayed number of missing modules in combination with Setup Mode
The number of missing modules was not shown correctly in Remote Control if Setup Mode has been active.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 553415 / Support ID: 400224814
failsafe during bootup
Large projects could lead to failsafe state during bootup with logger messages 98560, 101123,103427 and 114849.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 555985
extended operating temperature range
Firmware preparation for hardware revisions that allow operating temperature range down to -40°C.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 5\59686_1.fw(314), 6\59686_1.fw(327)

Version 1.10.4.1:

ID: 458360 / Support ID: 400232587
logger messages 101123, 101124 und 105219
It could happen sporadically that the SafeLOGIC entered failsafe state (logger messages 101123, 101124 und 105219) due to asynchronous communication problems.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 536290
new password request after bootup failure
If the SafeLOGIC entered failsafe state during bootup (e.g. due to a missing machine options file) it could happen (usually in combination with setup mode) that a new password was requested.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 536395
Setup Mode and External Machine Options
"Activate Setup Mode on empty SafeKEY"="Yes-ATTENTION" could not be used atthe same time as "ExternalMachineOptions"="Yes-ATTENTION".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 545295
CPU<->SL channels after Blackout Mode
Values of CPU&lt;-&gt;SL channels where unstable for a short timeafter Blackout Mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 545460
max. number of SL-to-SL connections
The maximum number of SL-to-SL connections (SDG instances) has been increased from 10 to 20 for X20(c)SL8101 and X20SL8110 (requires AR C4.34 and AS 4.3.4).
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 549920
issue firmware update
Firmware update was aborted if ittook too long.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 551800 / Support ID:400226465
Error in small netX configurations
In small netX configurations (smaller than the MTU configured in POWERLINK), it was not possible to transfer the configuration.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 554330
diagnostic data
Additional diagnostic data is available via Powerlinkobjects (object indices 0x24xx - see manual for details)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 559705 / Support ID: 400232525
ethernet link issue X20(c)SL8101
It could happen sporadically that one or both ethernet portsfailed to link (X20(c)SL8101 only).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 5\59686_1.fw(314), 6\59686_1.fw(326)

Version 1.10.3.0:

ID: 520250 / Support ID: 400209769
Correct handling of intial timer value
The initial timer value for the 40 bit counter is handled properly, if the device verification is repeated without the device changing its operational status.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 525805 / Support ID: 400217017
internal errors during bootup
With some applications it could happen sporadically that the SafeLOGIC entered safe state during bootup with logger entries 99331, 103427, 103433 and 118798.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 526500 / Support ID: 400209769
Correct handling of intial timer value
The initial timer value for the 40 bit counter is handled properly, if the device verification is repeated without the device changing its operational status.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 527775 / Support ID: 400209769
increased tolerance against asynchronous communication problems
Problems in asynchronous communication to safety modules now cause the modulesto be rated as "missing" not until the "Node Guarding Timeout" has expired (instead of after a few seconds)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 528145
logger messages with wrong timestemp
Logger messages with wrong time stamp where generated under certain circumstances.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 529450 / Support ID: 400216364, 400215364
logger message 114542 with high cycle times
SafeLOGIC entered safe state during bootupwhen using high cycle times and large projects (logger message 114542)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 5\59686_1.fw(313), 6\59686_1.fw(325)

Version 1.10.2.2:

ID: 526640
Online Help V1.111
Fixed links in online help.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 533830
Issues with mixed installation of SL upgrades
There are problems when individual X20(c)SL81xx use upgrade V1.10.2.0 but other SLs use a different version (like V1.10.1.0 or V1.10.2.2).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 5\59686_1.fw(313), 6\59686_1.fw(324)

Version 1.10.2.0:

ID: 487430
X2X status data points X20(c)SL8101
Add status data points for localX2X of X20(c)SL8101 (equal to EPL bus controller)
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 501955
Setup Mode
Setup Mode is supported
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 509155
maximum number of CNs (X20(c)SL8101 only)
Increased the maximum number of EPL-CNs for data exchange with X20(c)SL8101to 100.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 514110 / Support ID: 400206917
value range "Pakets per Node Guarding"
Big values of parameter "Default Pakets per Node Guarding" lead to failsafeby mistake (logger entries 110370 and 114466)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 516140 / Support ID: 400206427
State display in Remote Control adapted to SafePLC-Window
State display in Remote Control adapted to SafePLC-Window if theSafeLOGIC is in failsafe state
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 517155 / Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 517570
channel for safety firmware version
Add channel to read out theversion of the safety firmware
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 517580 / Support ID: 400211782
more than 100 safety modules in Automation Studio project (X20(c)SL8101 only)
X20(c)SL8101 allows Automation Studio projects with up to 300 safety modules. But only a maximum of 100 safety modules may be enabled in Automation Studio.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID:517995
Manual V1.111
Update help to manual V1.111
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 522210
Safety Release 1.9: update of not safety relevant software parts
Various minor enhacements in not safety relevant software parts (EPL stack)for Safety Release 1.9 (safety firmware unchanged).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 5\59686_1.fw(313), 6\59686_1.fw(324)

Version 1.10.1.0:

ID: 451095
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 5\59686_1.fw(312), 6\59686_1.fw(322)
Loading
Back to list

Please choose country and language

B&R Logo