DWL@DWL10000808522

Version Language
Operating System
Date
Size
Type Download
1.6.0.0 * 07/30/2025 961 KB EXE AS6_HW_X20PS3300.exe
Description V6.0 HW Upgrade (X20PS3300)

Revision information X20PS3300

Version 1.6.0.0:

ID: TDYD-8923
The current limit values have been standardized on the HW variants.
The warning LED is activated from 1.5 A.
From 2.3 A, the error bit and the error LED are set.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7104_1.fw(530), 1\7104_2.fw(530), 1\7104_21.fw(241), 1\7104_22.fw(241), 1\7104_5.fw(768), 1\7104_6.fw(816)

Version 1.5.0.0:

ID: TDYD-7552
Incorrectly configured modules were not identified on the X2X bus in certain circumstances.
A dynamic hardware configuration is used for various customer applications.In this case, a default configuration is simply created in AS and the actual configuration is read out after the system has started up. Due to a hardware change of several I/O modules, only a cyclic size of 12 bytes (previously 31 bytes) is accepted in the bootloader. If a module with more cyclic data (e.g. a safety module) is now configured, this module can no longer be identified on the bus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which can only be delivered via production. Production will be switched to the new softwareaccordingly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7104_1.fw(530), 1\7104_2.fw(530), 1\7104_21.fw(210), 1\7104_22.fw(240), 1\7104_5.fw(768), 1\7104_6.fw(816)

Version 1.4.0.0:

ID: 740435
Support new HW variant 21
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 743315
Module documentation revised
Data sheet V 3.17
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7104_1.fw(530), 1\7104_2.fw(530), 1\7104_21.fw(210), 1\7104_5.fw(768), 1\7104_6.fw(816)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 464150
General adaptions in hardware files
Adaptions to maintain hardwarefiles of X20 and X20c modules more easily
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed:No

ID: 464160
Currently produced Firmware added
Firmware for HW variant 6 published in AS
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7104_1.fw(530), 1\7104_2.fw(530), 1\7104_5.fw(768), 1\7104_6.fw(816)

Version 1.0.3.0:

ID: 459435
Adaption for AS4
- AutoConnect changed to X20BM01
- Accessory X20BM05 added to documentation
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\7104_1.fw(530), 1\7104_2.fw(530), 1\7104_5.fw(768), 1\7104_6.fw(784)

Version 1.0.2.0:

ID: 260545
Error correction in channel description
Adverse settings in the AS I/O configuration may cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7104_1.fw(530), 1\7104_2.fw(530), 1\7104_5.fw(768), 1\7104_6.fw(784)

Version 1.0.1.0:

ID: 227870
Extension in IO-Mapping for SG3 CanIO
Datapoints for Bus current and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7104_1.fw(530), 1\7104_2.fw(530), 1\7104_5.fw(768), 1\7104_6.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 01/20/2025 933 KB EXE AS6_HW_X20PS3300.exe
Description V6.0 HW Upgrade (X20PS3300)

Revision information X20PS3300

Version 1.5.0.0:

ID: TDYD-7552
Incorrectly configured modules were not identified on the X2X bus in certain circumstances.
A dynamic hardwareconfiguration is used for various customer applications. In this case, a default configuration is simply created in AS and the actual configuration is readout after the system has started up. Due to a hardware change of several I/O modules, only a cyclic size of 12 bytes (previously 31 bytes) is accepted in the bootloader. If a module with more cyclic data (e.g. a safety module) is nowconfigured, this module can no longer be identified on the bus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which can only be delivered via production. Production will be switched to the new software accordingly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7104_1.fw(530), 1\7104_2.fw(530), 1\7104_21.fw(210), 1\7104_22.fw(240), 1\7104_5.fw(768), 1\7104_6.fw(816)

Version 1.4.0.0:

ID: 740435
Support new HW variant 21
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 743315
Module documentation revised
Data sheet V 3.17
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7104_1.fw(530), 1\7104_2.fw(530), 1\7104_21.fw(210), 1\7104_5.fw(768), 1\7104_6.fw(816)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 464150
General adaptions in hardware files
Adaptionsto maintain hardwarefiles of X20 and X20c modules more easily
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 464160
Currently produced Firmware added
Firmware for HW variant 6 published in AS
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7104_1.fw(530), 1\7104_2.fw(530), 1\7104_5.fw(768), 1\7104_6.fw(816)

Version 1.0.3.0:

ID: 459435
Adaption for AS4
- AutoConnect changed to X20BM01
- Accessory X20BM05 added to documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7104_1.fw(530), 1\7104_2.fw(530), 1\7104_5.fw(768), 1\7104_6.fw(784)

Version 1.0.2.0:

ID: 260545
Error correction in channel description
Adverse settings in the AS I/Oconfiguration may cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7104_1.fw(530), 1\7104_2.fw(530), 1\7104_5.fw(768), 1\7104_6.fw(784)

Version 1.0.1.0:

ID: 227870
Extension in IO-Mapping for SG3 CanIO
Datapoints for Bus current and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7104_1.fw(530), 1\7104_2.fw(530), 1\7104_5.fw(768), 1\7104_6.fw(784)
Loading
Back to list

Please choose country and language

B&R Logo