DWL@DWL10000840736

Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 11/27/2025 742 KB EXE AS6_HW_X20DO6322.exe
Description V6.0 HW Upgrade (X20DO6322)

Revision information X20DO6322

Version 1.5.0.0:

ID: TDYD-8608
Support new HW variant 20
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7064_1.fw(560), 1\7064_20.fw(230), 1\7064_30.fw(230), 1\7064_5.fw(819)

Version 1.4.0.0:

ID: 765120
Failure ModulOK
If this module starting with revision K0 is operated behind a bus controller, the network status fails every 10 s (for one X2X cycle). This failure has the following effects.
- Local X2X bus: No effect
- POWERLINK / Modbus TCP / PROFIBUS / CAN I/O: No effect
- CANopen: "Object 0x30B2 Network status OK" fails sporadically.
- OPC-UA: Flag ModuleOK of the respective X2X module may fail sporadically
- EthernetIP / PROFINET / Sercos3 / EtherCAT:
- No effect directly on the bus controller.
- The networkstatus is transferred as BYTE at the beginning of the cyclic data of the respective X2X station (ModuleOK) and can be evaluated by the respective remote station (data point mapping and evaluation within the application).
- Setpoint: 0xF5, in the event of error: 0xF1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7064_1.fw(560), 1\7064_30.fw(220), 1\7064_5.fw(819)

Version 1.3.0.0:

ID: 746820
Support new HW variant 30
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7064_1.fw(560), 1\7064_30.fw(210), 1\7064_5.fw(819)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version1.0.4.0:

ID: 467195
Module documentation revised
Data sheet V 3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7064_1.fw(560), 1\7064_5.fw(819)

Version 1.0.3.0:

ID: 434580
Documentation changed
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\7064_1.fw(560), 1\7064_5.fw(819)

Version 1.0.2.4:

ID: 395570
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7064_1.fw(560), 1\7064_5.fw(819)

Version 1.0.2.3:

ID: 393390
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7064_1.fw(560),1\7064_5.fw(819)

Version 1.0.2.2:

ID: 366294
APROL entries revised
Datapoint OSPValid corrected
Channel description changed:Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7064_1.fw(560), 1\7064_5.fw(819)

Version 1.0.2.1:

ID: 344655
Extension of documentation
Description of additional LEDcondition for OSP mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7064_1.fw(560), 1\7064_5.fw(819)

Version 1.0.2.0:

ID: 250710
Additional function model "OSP mode"
OSP - Output Set Predefined

In OSP mode, the user defines the output behavior in case of connection loss between PLC and module.
In doing so the power supply of the module must be assured.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7064_1.fw(560), 1\7064_5.fw(819)

Version 1.0.1.0:

ID: 217470
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\7064_1.fw(560), 1\7064_5.fw(800)

Version 1.0.0.1:

ID: 211570
Display correction in IO-Map on SGC Targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7064_1.fw(530)
Loading
Back to list

Please choose country and language

B&R Logo