DWL@DWL10000810497

Version Language
Operating System
Date
Size
Type Download
1.8.0.0 * 02/11/2025 2 MB EXE AS6_HW_X20cHB8815.exe
Description V6.0 HW Upgrade (X20cHB8815)

Revision information X20cHB8815

Version 1.8.0.0:

ID: HRTT-3860
The device configuration changed to"Secure by Default" to support the customer's "Defense in Depth" strategy.
Changed default settings: ARP and IP packets are blocked, can/must be enabled if necessary for the application.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\57905_1.fw(180), 1\57905_2.fw(180)

Version 1.7.2.0:

ID: 777910
Correction of the PollResponse timeout from 30ms to 18ms
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57905_1.fw(171), 1\57905_2.fw(171)

Version 1.7.0.0:

ID: 734605
Error correction for setting "BlockPOWERLINK IP packets"
ARP and IP packets from and to the ETH port with IP address 192.168.100.x will be blocked in the future with setting "Block POWERLINK IP packets". The configuration will be stored in flash memory in the future so that this behavioris active already during startup.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 734765
POWERLINK Security Vulnerability (CVE-2020-13987 & CVE-2020-17438)
POWERLINK Security Vulnerability (CVE-2020-13987)
The POWERLINK IP stack was affected by a security vulnerability impacting thechecksum calculation of TCP/UDP packets.

POWERLINK Security Vulnerability (CVE-2020-17438)
The POWERLINK IP stack was affected by a securityvulnerability impacting fragmented packet reassembly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 734770
NUMBER:JACK improved ISN (TCP start sequence) generation in IP stack
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57905_1.fw(171), 1\57905_2.fw(171)

Version 1.6.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.0.0:

ID: 698605
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 705150
Support HW-Varainte2
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57905_1.fw(160), 1\57905_2.fw(160)

Version 1.4.2.0:

ID: 698620
Added missing parameterfor network type detection.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 698630
New data sheet version 1.44
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57905_1.fw(150)

Version 1.4.1.0:

ID: 678230
New data sheet version 1.43
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 678245
OPC UA connection between CPU and T30 terminal on the POWERLINK TCP/IP gateway not working
If a T30 terminal is connected to a CPU via a POWERLINK TCP/IP gateway(X20HB8815) instead of directly to the Ethernet interface of the CPU, then reading the values of virtual keys via OPC UA is not possible.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57905_1.fw(150)

Version 1.4.0.0:

ID: 624655
EMC Improvements for GL Certification
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\57905_1.fw(150)

Version 1.3.0.0:

ID: 480570
Module documentation revised
Data sheet V1.42
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 558030
support of hardware revision E0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57905_1.fw(130)

Version 1.2.2.0:

ID: 480570
Module documentation revised
Data sheet V1.40
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 558030
support of hardware revision E0
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\57905_1.fw(130)

Version 1.1.1.0:

ID: 476265
Possible communication loss between ETH and PLK when using the "Block POWERLINK IP packets" setting
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57905_1.fw(120)

Version 1.1.0.0:

ID: 443405
New configuration option
It is possible to block ARP and IP packets from the ETH interface with source IP address 192.168.100.x (POWERLINK) with the new "Block POWERLINK IP packets" option.
This can be necessary, for example, if two POWERLINK networks with safety components are connected via the X20HB8815.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\57905_1.fw(111)

Version 1.0.1.0:

ID: 342770
Support X20cHB8815
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46176_1.fw(110), 1\57905_1.fw(110)
Loading
Back to list

Please choose country and language

B&R Logo