DWL@DWL10000782658
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.3.1.0 | * | 07/02/2025 | 949 KB | EXE | AS6_HW_5PPC3100.KBU3-000.exe | |
| Description |
V6.0 HW Upgrade (5PPC3100.KBU3-000) Revision information 5PPC3100.KBU3-000 Version 2.3.1.0: ID: AQAJ-9507 New MTCX V4.28 for PPC3100 with following changes: - Bugfix: when using PLK IF cards in the SL2 and CAN IF cards in the SL1, the PLK did not work. - Bugfix: Slight image distortions occurred sporadically and in very rare cases on the PPC3100 when used with SXGA displays. The default "PLLRange" value of the DPtoLVDS bridge has been adjusted, and this can also be adjusted starting with BIOS V1.46. - Bugfix: When using four SDL4 panels (with SDL4 Converter Box) and a special customer-specific panel variant, problems occurred on the last panel of the SDL4 converter (e.g., the backlight of this panel could not be adjusted). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61320_0.fw(428) Version 2.3.0.0: ID: AQAJ-8596 Support for 5AC901.ICAN-01 Support for 5AC901.ICAN-01 starting with: - AS 4.12.7 andAR L4.93 - AS 6.1.1 and AR 6.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware:1\61320_0.fw(427) Version 2.2.7.0: ID: 781665 New MTCX version V04.27 New MTCX version V04.27 with following changes. - Bugfix: if a SDL3 Converter Box is installed on the onboard SDL interface, sporadic problems (slow response rate) of the ADI Control Center could occur. This behavior could only be observed with MTCX V4.26. - Bugfix: Display timings on PPC3100. Some display combinations could lead to image disturbances when changing the graphics modes or when activating/deactivating the screen saver. This behavior became more common observed with a 12.1in XGA display. The Power off/on and backlight off/on timings have been optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61320_0.fw(427) Version 2.2.6.0: ID: 773110 New MTCX version V04.26 New MTCX version V04.26 with following changes: - Optimized internal power supply. - Optimized SDL link timing. - Optimized PowerOff/On/Standby handling for Hypervisor systems. - Support of alternative/new temperature sensors. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61320_0.fw(426) Version 2.2.5.0: ID: 756230 New MTCX version V04.25 New MTCX version V04.25 with following changes. - Optimized internal power supply. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61320_0.fw(425) Version 2.2.4.0: ID: 752930 Bugfix: Support for PTP (ETH2 only) starting withAS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61320_0.fw(424) Version 2.2.3.0: ID: 749065 Support for PTP (ETH2 only) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61320_0.fw(424) Version 2.2.2.0: ID: 742320 If Linux should be restarted separately from AR on a PPC3100 hypervisor system, Linux no longer boots and the system must be restarted as a whole. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61320_0.fw(424) Version 2.2.0.0: ID: 685420 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 687455 New MTCX version V04.24 New MTCX version V04.24with following changes. - Bugfix: in very rare cases, short sporadic display flickering can occur. Until now this effect is only seen on PPC3100. APC3100 system is not affected. - Optimization of the SDL interface incombination with DVI panels. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 691555 Preparation for the support for 5ACCIF04.FPLK-000 from AS 4.9/AR A4.90. The 5ACCIF04.FPLK-000 is operated in the IF-Slot SL3 of the PPC3100. The IF-Slot SL3 of the PPC3100 can only be used for interface cards from AS 4.9 + ARA4.90. The IF-Slot has no function with older AS/AR versions. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61320_0.fw(424) Version 2.1.0.0: ID: 658770 Bugfix: SDM is displaying "wrong" CPU temperature. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 665440 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 665445 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for allcomponents (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for PPC3100, mixed operation of the current and older HWX upgrades is not recommended: PPC3100 system unit: V2.1.0.0 AP1000 panels: V2.0.0.0 AP9x3 panels: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 673905 Bugfix for 'TemperatureCPU' Sporadic problems with the IO datapoint 'TemperatureCPU' are solved within the MTCX version V4.22. It's part of this hardware upgrade version. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 677065 New MTCX versionV04.22 New MTCX version V04.22 with following changes. - Bugfix: Sporadically the CPU temperature showed invalid values. - Support for IF option5ACCIF04.FPLK-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61320_0.fw(422) Version 2.0.3.0: ID: 644370 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware:1\61320_0.fw(421) Version 2.0.2.0: ID: 634010 New MTCX version V04.21 New MTCX version V04.21 with following changes. - Optimized internal keyboard syncronization. - Optimized internal power supply syncronization. - Optimized MTCX IRQ support. - Optimized NMI syncronization. - Support for IF option 5ACCIF02.ISS0-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 634020 Support of 5AC901.ISRM-00 in ARwin With a bugfix in the hardware description file the 5AC901.ISRM-00 is now correctly detected. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 640795 Bugfix for the usage of the ETH2 in B&R Hypervisor Is at least the version A4.53 of the Automation Runtime embedded in usage, the ETH2 works fine in the GPOS, even if the GPOS is restarted. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61320_0.fw(421) Version 2.0.1.0: ID: 620085 New MTCX versionV04.20 New MTCX version V04.20 with following changes. - Bugfix: serial COMPort (FIFO). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621260 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61320_0.fw(420) Version 2.0.0.0: ID: 601485 New MTCX version V04.19 New MTCX version V04.19 with following changes. - Support for IF option 5AC901.I232-00 implemented. - Support for USB standby PowerOn switch implemented. - MTCX communication interface IRQ support implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 602130 Preperation to support the B&R Hypervisor - Starting with Automation Studio V4.4.5 and Automation Runtime B4.45or D4.51. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\61320_0.fw(419) Version 1.0.2.0: ID: 594270 New MTCX version V04.18 New MTCX version V04.18 with following changes. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a PPC3100 and a resistive single touch panel and MTCX V04.16. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 595590 IO Mapping: battery state implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\61320_0.fw(418) Version 1.0.1.0: ID:585445 First version The Panel PC 3100 is supported with AutomationStudio Version V4.3.4. As operating system it is mandatory to use the versionE4.34 of the Automation Runtime Embedded or the Automation Runtime Windows. To be able to project the Panel PC 3100 correctly it is mandatory to use the display units 5AP9* in the version V1.6.0.0 and the 5AP1* in the version V1.2.0.0. The interface options 5AC901.I* have to be used mandatory in the version V1.2.0.0. For Visual Components the minimum version VC4.34.1 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\61320_0.fw(415) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.3.0.0 | * | 02/04/2025 | 949 KB | EXE | AS6_HW_5PPC3100.KBU3-000.exe | |
| Description |
V6.0 HW Upgrade (5PPC3100.KBU3-000) Revision information 5PPC3100.KBU3-000 Version 2.3.0.0: ID: AQAJ-8596 Support for 5AC901.ICAN-01 Support for 5AC901.ICAN-01 starting with: - AS 4.12.7 and AR L4.93 - AS 6.1.1 and AR 6.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61320_0.fw(427) Version 2.2.7.0: ID: 781665 New MTCX version V04.27 New MTCX version V04.27 with following changes. - Bugfix: if a SDL3 Converter Box is installed on the onboard SDL interface, sporadic problems (slow response rate) of the ADI Control Center could occur. This behavior could only be observed with MTCX V4.26. - Bugfix: Display timings on PPC3100. Some display combinations could lead to image disturbances when changing the graphics modes or when activating/deactivating the screen saver. This behavior became more common observed with a 12.1in XGA display. The Power off/on and backlight off/on timings have been optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61320_0.fw(427) Version 2.2.6.0: ID: 773110 New MTCX version V04.26 New MTCXversion V04.26 with following changes: - Optimized internal power supply. - Optimized SDL link timing. - Optimized PowerOff/On/Standby handling for Hypervisor systems. - Support of alternative/new temperature sensors. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61320_0.fw(426) Version 2.2.5.0: ID: 756230 New MTCX version V04.25 New MTCX version V04.25 with following changes. - Optimized internal power supply. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61320_0.fw(425) Version 2.2.4.0: ID: 752930 Bugfix: Support for PTP (ETH2 only) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61320_0.fw(424) Version 2.2.3.0: ID: 749065 Support for PTP (ETH2 only) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61320_0.fw(424) Version 2.2.2.0: ID: 742320 If Linux should be restarted separately from AR on a PPC3100 hypervisor system, Linux no longer boots and the system must be restarted as a whole. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61320_0.fw(424) Version 2.2.0.0: ID: 685420 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 687455 New MTCX version V04.24 New MTCX version V04.24 with following changes. - Bugfix: in very rare cases, short sporadic display flickering can occur. Until now this effect is only seen on PPC3100. APC3100 system is not affected. - Optimization of the SDL interface in combination with DVI panels. Channel description changed: No Configurationdescription changed: No Firmware changed: Yes ID: 691555 Preparation for the support for 5ACCIF04.FPLK-000 from AS 4.9/AR A4.90. The 5ACCIF04.FPLK-000 is operated in the IF-Slot SL3 of the PPC3100. The IF-SlotSL3 of the PPC3100 can only be used for interface cards from AS 4.9 + AR A4.90. The IF-Slot has no function with older AS/AR versions. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61320_0.fw(424) Version 2.1.0.0: ID:658770 Bugfix: SDM is displaying "wrong" CPU temperature. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 665440 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 665445 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for PPC3100, mixed operation of the current and older HWX upgrades is not recommended: PPC3100 system unit: V2.1.0.0 AP1000 panels: V2.0.0.0 AP9x3 panels: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 673905 Bugfix for 'TemperatureCPU' Sporadic problems with the IO datapoint 'TemperatureCPU' are solved within the MTCX version V4.22. It's part of this hardware upgrade version. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 677065 New MTCX version V04.22 New MTCX version V04.22 with following changes. - Bugfix: Sporadically the CPU temperature showed invalid values. - Support for IF option 5ACCIF04.FPLK-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61320_0.fw(422) Version 2.0.3.0: ID: 644370 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61320_0.fw(421) Version 2.0.2.0: ID: 634010 New MTCX version V04.21 New MTCX version V04.21 with following changes. - Optimized internal keyboard syncronization. - Optimized internal power supply syncronization. - Optimized MTCX IRQ support. - Optimized NMI syncronization. - Support for IF option 5ACCIF02.ISS0-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 634020 Support of 5AC901.ISRM-00 in ARwin With a bugfix in the hardware description file the 5AC901.ISRM-00 is now correctly detected. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 640795 Bugfix for the usage of the ETH2 in B&R Hypervisor Is at least the version A4.53 of the Automation Runtime embedded in usage, the ETH2 works fine in the GPOS, even if the GPOS is restarted. Channel description changed: No Configurationdescription changed: No Firmware changed: No Firmware: 1\61320_0.fw(421) Version 2.0.1.0: ID: 620085 New MTCX version V04.20 New MTCX version V04.20 with following changes. - Bugfix: serial COMPort (FIFO). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621260 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61320_0.fw(420) Version 2.0.0.0: ID: 601485 New MTCX version V04.19 New MTCX version V04.19 with following changes. - Support for IF option 5AC901.I232-00 implemented. - Support for USB standby PowerOn switch implemented. - MTCX communication interface IRQ support implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 602130 Preperation to support the B&R Hypervisor - Starting with Automation Studio V4.4.5 and Automation Runtime B4.45 or D4.51. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\61320_0.fw(419) Version 1.0.2.0: ID: 594270 New MTCX version V04.18 New MTCX version V04.18 with following changes. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a PPC3100 and a resistivesingle touch panel and MTCX V04.16. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID:595590 IO Mapping: battery state implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\61320_0.fw(418) Version 1.0.1.0: ID: 585445 First version The Panel PC 3100 is supported with Automation StudioVersion V4.3.4. As operating system it is mandatory to use the version E4.34 of the Automation Runtime Embedded or the Automation Runtime Windows. To be able to project the PanelPC 3100 correctly it is mandatory to use the display units 5AP9* in the version V1.6.0.0 and the 5AP1* in the version V1.2.0.0. The interface options 5AC901.I* have to be used mandatory in the version V1.2.0.0.For Visual Components the minimum version VC4.34.1 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\61320_0.fw(415) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.7.0 | * | 04/17/2024 | 949 KB | EXE | AS6_HW_5PPC3100.KBU3-000.exe | |
| Description |
V6.0 HW Upgrade (5PPC3100.KBU3-000) Revision information 5PPC3100.KBU3-000 Version 2.2.7.0: ID: 781665 New MTCX version V04.27 New MTCX version V04.27 with following changes. - Bugfix: if a SDL3 Converter Box is installed on the onboard SDL interface, sporadic problems(slow response rate) of the ADI Control Center could occur. This behavior could only be observed with MTCX V4.26. - Bugfix: Display timings onPPC3100. Some display combinations could lead to image disturbances whenchanging the graphics modes or when activating/deactivating the screen saver. This behavior became more common observed with a 12.1in XGA display. The Power off/on and backlight off/on timings have been optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61320_0.fw(427) Version 2.2.6.0: ID: 773110 New MTCX version V04.26 New MTCX version V04.26 with following changes: - Optimized internal power supply. - Optimized SDL link timing. - Optimized PowerOff/On/Standby handling for Hypervisor systems. - Support of alternative/new temperature sensors. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61320_0.fw(426) Version 2.2.5.0: ID: 756230 New MTCX version V04.25 New MTCX version V04.25 with following changes. - Optimized internal power supply. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61320_0.fw(425) Version 2.2.4.0: ID: 752930 Bugfix: Support for PTP (ETH2 only) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61320_0.fw(424) Version 2.2.3.0: ID: 749065 Support for PTP (ETH2 only) starting with AS V4.12 Channel description changed: No Configuration description changed:Yes Firmware changed: No Firmware: 1\61320_0.fw(424) Version2.2.2.0: ID: 742320 / Support ID: 400365944 If Linux should be restarted separately from AR on a PPC3100 hypervisor system, Linux no longer boots and the system must be restarted as a whole. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61320_0.fw(424) Version 2.2.0.0: ID: 685420 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 687455 New MTCX version V04.24 New MTCX version V04.24 with following changes. - Bugfix: in very rare cases, short sporadic display flickering can occur. Until now this effect is only seen onPPC3100. APC3100 system is not affected. - Optimization of the SDL interface in combination with DVI panels. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 691555 Preparation for the support for 5ACCIF04.FPLK-000 from AS 4.9/AR A4.90. The 5ACCIF04.FPLK-000 is operated in the IF-Slot SL3 of the PPC3100. The IF-Slot SL3 of the PPC3100 can only be used for interface cards fromAS 4.9 + AR A4.90. The IF-Slot has no function with older AS/AR versions. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61320_0.fw(424) Version 2.1.0.0: ID: 658770 / Support ID: 400297557 Bugfix: SDM is displaying "wrong" CPU temperature. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 665440 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 665445 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for PPC3100, mixed operation of the current and older HWX upgradesis not recommended: PPC3100 system unit: V2.1.0.0 AP1000 panels: V2.0.0.0 AP9x3 panels: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 673905 / Support ID: 400297541 Bugfix for 'TemperatureCPU' Sporadic problems with the IO datapoint 'TemperatureCPU' are solved within the MTCX version V4.22. It's part of this hardware upgrade version. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 677065 New MTCX version V04.22 New MTCX version V04.22 with following changes. - Bugfix: Sporadically the CPU temperature showed invalid values. - Support for IF option 5ACCIF04.FPLK-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61320_0.fw(422) Version 2.0.3.0: ID: 644370 Soft reset support for hypervisortarget systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61320_0.fw(421) Version 2.0.2.0: ID: 634010 New MTCX version V04.21 New MTCX version V04.21 with following changes. - Optimized internal keyboard syncronization. - Optimized internal power supply syncronization. - Optimized MTCX IRQ support. - Optimized NMI syncronization. - Support forIF option 5ACCIF02.ISS0-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 634020 / Support ID: 400275422 Support of 5AC901.ISRM-00 in ARwin With a bugfix in the hardware description file the 5AC901.ISRM-00 is now correctly detected. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 640795 / Support ID: 400271965, 400275569 Bugfix for the usage of the ETH2 in B&R Hypervisor Is at least the version A4.53 of the Automation Runtime embedded in usage, the ETH2 works fine in the GPOS, even if the GPOS is restarted. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61320_0.fw(421) Version 2.0.1.0: ID: 620085 New MTCX version V04.20 New MTCX version V04.20 with following changes. - Bugfix: serial COMPort (FIFO). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621260 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61320_0.fw(420) Version 2.0.0.0: ID: 601485 New MTCX version V04.19 New MTCX version V04.19 with followingchanges. - Support for IF option 5AC901.I232-00 implemented. - Support for USB standby PowerOn switch implemented. - MTCX communication interface IRQ support implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 602130 Preperation to support the B&R Hypervisor - Starting with Automation Studio V4.4.5 and Automation Runtime B4.45 or D4.51. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\61320_0.fw(419) Version 1.0.2.0: ID: 594270 New MTCX version V04.18 New MTCX version V04.18 with following changes. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occursin combination with a PPC3100 and a resistive single touch panel and MTCX V04.16. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 595590 IO Mapping: batterystate implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\61320_0.fw(418) Version 1.0.1.0: ID: 585445 First version The Panel PC 3100 is supported with Automation Studio Version V4.3.4. As operating system it is mandatory to use the version E4.34 of the Automation Runtime Embedded or the Automation Runtime Windows. To be able to project the Panel PC 3100 correctly it is mandatory to use the display units 5AP9* in the version V1.6.0.0 and the 5AP1* in the version V1.2.0.0. The interface options 5AC901.I* haveto be used mandatory in the version V1.2.0.0. For Visual Components the minimum version VC4.34.1 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\61320_0.fw(415) |
|||||