DWL@DWL10000780030

Version Language
Operating System
Date
Size
Type Download
1.9.0.0 * 03/27/2026 2 MB EXE AS6_HW_5LS182.6-1.exe
Description V6.0 HW Upgrade (5LS182.6-1)

Revision information 5LS182.6-1

Version 1.9.0.0:

ID: AQAJ-12407
Following changes:
- Fixed cyclic Watchdog trigger: If two LS cards with the latest HW and FW versions are operated in an APC4100, a cyclical reboot triggered by a watchdogmay occur. This behavior could not be reproduced with older revisions.
Caution: If reboot behavior is already occurring with two LS cards, the second LS card must beremoved before updating. After updating the first LS card, the procedure mustbe reversed.
- The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(18205), 1\8530_1.pci(18182), 1\8530_2.pci(18182), 1\8530a0.epl(71), 1\8530a1.epl(71), 1\8530a2.epl(71)

Version 1.8.0.0:

ID: RKFY-7452
Resolve power-up issue due to PCI reset pulse
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(18204), 1\8530_1.pci(18181), 1\8530_2.pci(18181), 1\8530a0.epl(71), 1\8530a1.epl(71), 1\8530a2.epl(71)

Version 1.7.0.0:

ID: 781120
Support HW variant 2
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(18203), 1\8530_1.pci(18180), 1\8530_2.pci(18180), 1\8530a0.epl(71), 1\8530a1.epl(71), 1\8530a2.epl(71)

Version 1.6.0.0:

ID: 677390
POWERLINK Manager Type 3 und 4
If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(17947), 1\8530_1.pci(17923), 1\8530a0.epl(70), 1\8530a1.epl(70)

Version 1.5.0.0:

ID: 730410
Support HW variant 1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(17946), 1\8530_1.pci(17922), 1\8530a0.epl(70), 1\8530a1.epl(70)

Version 1.3.1.0:

ID: 699105
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 699230
Module documentation revised
Data sheet V 1.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(17178), 1\8530a0.epl(67)

Version 1.3.0.0:

ID: 444120
POWERLINK V2 operating mode: managing node
An error is causing higher transfer times on the PCI bus that are resultingin POWERLINK and I/O cycle time violations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(17178), 1\8530a0.epl(67)

Version 1.2.7.0:

ID: 429215
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 429230
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data onthe controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(16922), 1\8530a0.epl(66)

Version 1.2.6.0:

ID: 391570
Possibly incorrect display of the Powerlink status LEDs
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(16410), 1\8530a0.epl(64)

Version 1.2.5.0:

ID: 377985
Module sporadically not recognized in APC910 when booting
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(16409), 1\8530a0.epl(64)

Version 1.2.4.0:

ID: 339350
POWERLINK V2 MN mode:
Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout while writing par. via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 352137
POWERLINK MN mode:
If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.2.3.0:

ID: 332295
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

Thisupgrade can be installed to resolve this problem. It is also possible to set "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 336705
POWERLINK V2 MN mode:
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337435
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(16151), 1\8530a0.epl(63)

Version 1.2.2.1:

ID: 285935
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(15383), 1\8530a0.epl(60)

Version 1.2.2.0:

ID: 283950
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 284285
SRAM acess via PCI accelerated.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(15127), 1\8530a0.epl(59)

Version 1.2.0.2:

ID:256795
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256910
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 256950
POWERLINK: The net time is not always transferred correctly to the application.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265690
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265885
POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265360
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used to measure the timing of the "Chained Station" are not recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(14870), 1\8530a0.epl(58)

Version 1.1.16.0:

ID: 243767
Parameter "OutputDMAMargin" activated for B3.07
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(13333), 1\8530a0.epl(52)

Version 1.1.15.0:

ID: 243320
FW1.1.14.2 of the LS 182.6-1 tends to invalid Datapoints
Error in the .hwc
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(13333), 1\8530a0.epl(52)

Version 1.1.14.2:

ID: 241602
PCI diagnosis and new data points added; + Synchronization problem in TK#1 fixed
In various projects, a cycle time violation occurred occasionally.

New data points:

- PCILoadPercentFirstHalf
- PCILoadPercentSecondHalf
- OutputDMAMargin
Channel description changed: Yes
Configuration description changed:Yes
Firmware changed: Yes
Firmware: 1\8530_0.pci(13333), 1\8530a0.epl(52)

Version 1.1.13.1:

ID: 233170
Reset behavior improved and new data points created
Error correction: After a restart, the default firmware was loaded and thenupdated again.

New data points:
- SerialNumber
- ModuleID
- HardwareVariant
- FirmwareVersion
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(13332), 1\8530a0.epl(52)

Version 1.1.12.0:

ID: 230835
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(13331), 1\8530a0.epl(52)

Version 1.1.9.0:

ID: 220050
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(13075), 1\8530a0.epl(51)

Version 1.1.8.0:

ID: 213025
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(12051), 1\8530a0.epl(47)

Version 1.1.7.0:

ID: 206905
New POWERLINKfirmware V45 and basis firmware V19
POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(11539), 1\8530a0.epl(45)

Version 1.1.6.0:

ID: 199520
New POWERLINK V1/V2 firmware V44
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(11282), 1\8530a0.epl(44)

Version 1.1.5.1:

ID: 191740
New POWERLINK V1/V2 Firmware V42
- Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclic traffic.
- Error correction POWERLINK V2 CN mode: Failure of a SoC resulted immediately in incorrect failure detection by manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(10770), 1\8530a0.epl(42)

Version 1.1.4.1:

ID: 185045
New POWERLINK V1/V2 firmware V39 andbasis firmware V18
- Error correction for POWERLINK V2: Certain configurations may cause multiplexed stations to fail.
- Error correction for POWERLINK V2: An error while switching the alternating buffer caused old input data to be resent. (This error only occurred with upgrade 1.1.3.0.)
- Errorcorrection: In configurations with a large amount of I/O data, incorrect input data was sent.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(10002), 1\8530a0.epl(39)

Version 1.1.3.0:

ID: 183600
New POWERLINK V1/V2 firmware V38 and basis firmware V16
- Error correction for POWERLINK V2: Parameter "CycleIdleTime" was not calculated correctly.
- Error correction: ModbusTCP on POWERLINK interfaces was not working.
- Improved stability for network disturbances.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(9744), 1\8530a0.epl(38)

Version 1.1.2.0:

ID: 174655
New POWERLINK V1/V2 firmware V37 and base firmware V15
Error corrections:
- In large networks, ring redundancy may not work in some circumstances.
- POWERLINK V2 CN mode: Various error corrections made.
- Asynchronous scheduler: The host has only sent an asynchronous frame in max. every second cycle.
- POWERLILNK V2: Asynchronous frames can now be received with the Powerlinklibrary starting with channel >= 0x20 (previously starting with 0xA0).
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(9487), 1\8530a0.epl(37)

Version 1.1.1.0:

ID: 173330
New POWERLINK firmware V36
Error correction:
- When using an I/O prescaler > 1, in certain circumstances the old input data for the station is provided to the application.
- ISSI-RAMs are supported.

Changes - POWERLINK V2:
- The poll response from the manager is now sent at the beginning of the POWERLINK cycle.
- From now on, stations are addressed with poll requests starting in status"PreOperational 2".
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(9230), 1\8530a0.epl(36)

Version 1.1.0.0:

ID: 170735
Performance improvement - POWERLINK manager
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\8530_0.pci(8973), 1\8530a0.epl(35)

Version 1.0.6.0:

ID: 167140
New base firmware V11
Collisions resulted in transmission of invalid frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(8715), 1\8530a0.epl(34)

Version 1.0.5.0:

ID:165810
New POWERLINK V1/V2 Firmware V34
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(8714), 1\8530a0.epl(34)

Version 1.0.4.0:

ID: 165450
New POWERLINK V1/V2 Firmware V33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(8458), 1\8530a0.epl(33)

Version 1.0.3.0:

ID: 164765
New POWERLINK V1/V2 Firmware V31
- Optimizationsfor EPL V2 startup carried out.
- Nettime IEEE 1588 for EPL V2 implemented.
- From now on, the asynchronous scheduler will handle asynchronous requestsbased on their priority.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(7946), 1\8530a0.epl(31)

Version 1.0.1.0:

ID: 160750
New POWERLINK V1/V2 Firmware V30
In "Controlled Node" mode, the following errors may occur:
- With heavy asynchronous loads, asynchronous TX packets may be lost.
- Collisions on the network can cause the station tostop receiving Ethernetpackets.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(7690), 1\8530a0.epl(30)
Version Language
Operating System
Date
Size
Type Download
1.8.0.0 * 08/21/2024 3 MB EXE AS6_HW_5LS182.6-1.exe
Description V6.0 HW Upgrade (5LS182.6-1)

Revision information 5LS182.6-1

Version 1.8.0.0:

ID: RKFY-7452
Resolve power-up issue due to PCI reset pulse
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(18204), 1\8530_1.pci(18181), 1\8530_2.pci(18181), 1\8530a0.epl(71), 1\8530a1.epl(71), 1\8530a2.epl(71)

Version 1.7.0.0:

ID: 781120
Support HW variant 2
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(18203), 1\8530_1.pci(18180), 1\8530_2.pci(18180), 1\8530a0.epl(71), 1\8530a1.epl(71), 1\8530a2.epl(71)

Version 1.6.0.0:

ID: 677390
POWERLINK Manager Type 3 und 4
If a CN with the parameter NMTCNSoC2PReq set was operated ina network with POWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK:A fatal error has occurred" if network disturbances occurred.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(17947), 1\8530_1.pci(17923), 1\8530a0.epl(70), 1\8530a1.epl(70)

Version 1.5.0.0:

ID: 730410
Support HW variant 1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(17946), 1\8530_1.pci(17922), 1\8530a0.epl(70), 1\8530a1.epl(70)

Version 1.3.1.0:

ID: 699105
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 699230
Module documentation revised
Data sheet V 1.11
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 1\8530_0.pci(17178), 1\8530a0.epl(67)

Version 1.3.0.0:

ID: 444120
POWERLINK V2 operating mode: managing node
Anerror is causing higher transfer times on the PCI bus that are resulting in POWERLINK and I/O cycle time violations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(17178), 1\8530a0.epl(67)

Version 1.2.7.0:

ID: 429215
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 429230
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezingof the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(16922), 1\8530a0.epl(66)

Version 1.2.6.0:

ID: 391570
Possibly incorrect display of the Powerlink status LEDs
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(16410), 1\8530a0.epl(64)

Version 1.2.5.0:

ID: 377985
Module sporadically not recognized in APC910 when booting
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(16409), 1\8530a0.epl(64)

Version 1.2.4.0:

ID: 339350
POWERLINK V2 MN mode:
Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout while writing par.via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 352137
POWERLINK MN mode:
If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.2.3.0:

ID: 332295
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 336705
POWERLINK V2 MN mode:
It was possible that an undefined state occurred during booting that causedthe interfaceto fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337435
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(16151), 1\8530a0.epl(63)

Version 1.2.2.1:

ID: 285935
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(15383), 1\8530a0.epl(60)

Version 1.2.2.0:

ID: 283950
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime(used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 284285
SRAM acess via PCI accelerated.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(15127), 1\8530a0.epl(59)

Version 1.2.0.2:

ID: 256795
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256910
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 256950
POWERLINK: The net time is not always transferred correctly to the application.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265690
POWERLINK V2 CN mode: Frequent MN failures result in CPUgoing into Service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265885
POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265360
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used to measure the timing of the "Chained Station" are not recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(14870), 1\8530a0.epl(58)

Version 1.1.16.0:

ID: 243767
Parameter "OutputDMAMargin" activated for B3.07
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(13333), 1\8530a0.epl(52)

Version 1.1.15.0:

ID: 243320
FW1.1.14.2 of the LS 182.6-1 tends to invalid Datapoints
Error in the .hwc
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(13333), 1\8530a0.epl(52)

Version 1.1.14.2:

ID: 241602
PCI diagnosis andnew data points added; + Synchronization problem in TK#1 fixed
In various projects, a cycle time violation occurred occasionally.

New data points:

- PCILoadPercentFirstHalf
- PCILoadPercentSecondHalf
- OutputDMAMargin
Channel description changed: Yes
Configurationdescription changed: Yes
Firmware changed: Yes
Firmware: 1\8530_0.pci(13333), 1\8530a0.epl(52)

Version 1.1.13.1:

ID: 233170
Reset behavior improved and new data points created
Error correction: After a restart, the default firmware was loaded and thenupdated again.

New data points:
- SerialNumber
- ModuleID
- HardwareVariant
- FirmwareVersion
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(13332), 1\8530a0.epl(52)

Version 1.1.12.0:

ID: 230835
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(13331), 1\8530a0.epl(52)

Version 1.1.9.0:

ID: 220050
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(13075), 1\8530a0.epl(51)

Version 1.1.8.0:

ID: 213025
CN mode:Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(12051), 1\8530a0.epl(47)

Version 1.1.7.0:

ID: 206905
New POWERLINK firmware V45 and basis firmware V19
POWERLINK V2 CNmode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(11539), 1\8530a0.epl(45)

Version 1.1.6.0:

ID: 199520
New POWERLINK V1/V2 firmware V44
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(11282), 1\8530a0.epl(44)

Version 1.1.5.1:

ID: 191740
New POWERLINK V1/V2 Firmware V42
- Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclic traffic.
- Error correction POWERLINK V2 CN mode: Failure of a SoC resulted immediately in incorrect failure detection by manager.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\8530_0.pci(10770), 1\8530a0.epl(42)

Version 1.1.4.1:

ID: 185045
New POWERLINK V1/V2 firmware V39 and basis firmware V18
- Error correction for POWERLINKV2: Certain configurations may cause multiplexed stations to fail.
- Error correction for POWERLINK V2: An error while switching the alternating buffer caused old input data to be resent. (This error only occurred with upgrade 1.1.3.0.)
- Error correction: In configurations with a large amount of I/Odata, incorrect input data was sent.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(10002), 1\8530a0.epl(39)

Version 1.1.3.0:

ID: 183600
New POWERLINK V1/V2 firmware V38 and basis firmware V16
- Error correction for POWERLINK V2: Parameter "CycleIdleTime" was not calculated correctly.
- Error correction: ModbusTCP on POWERLINK interfaces was not working.
- Improved stability for network disturbances.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(9744), 1\8530a0.epl(38)

Version 1.1.2.0:

ID: 174655
New POWERLINK V1/V2 firmware V37 and base firmware V15
Error corrections:
- In large networks, ring redundancy may not work in some circumstances.
- POWERLINK V2 CN mode: Various error corrections made.
- Asynchronous scheduler: The host has only sent an asynchronous frame in max. every second cycle.
- POWERLILNK V2: Asynchronous frames can now be received with the Powerlinklibrary starting with channel >=0x20 (previously starting with 0xA0).
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(9487), 1\8530a0.epl(37)

Version 1.1.1.0:

ID: 173330
New POWERLINK firmware V36
Error correction:
- When using an I/O prescaler > 1, in certain circumstances the old input data for the station is provided to the application.
- ISSI-RAMs are supported.

Changes - POWERLINK V2:
- The poll response from the manager is now sent at the beginning of the POWERLINK cycle.
- From now on, stations are addressed with poll requests starting in status"PreOperational 2".
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(9230), 1\8530a0.epl(36)

Version 1.1.0.0:

ID: 170735
Performance improvement - POWERLINK manager
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(8973), 1\8530a0.epl(35)

Version 1.0.6.0:

ID: 167140
New base firmware V11
Collisions resulted in transmission of invalid frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(8715), 1\8530a0.epl(34)

Version 1.0.5.0:

ID: 165810
New POWERLINK V1/V2 Firmware V34
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(8714), 1\8530a0.epl(34)

Version 1.0.4.0:

ID: 165450
New POWERLINK V1/V2 Firmware V33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(8458), 1\8530a0.epl(33)

Version 1.0.3.0:

ID: 164765
New POWERLINK V1/V2 Firmware V31
- Optimizations for EPL V2 startup carried out.
- Nettime IEEE 1588for EPL V2 implemented.
- From now on, the asynchronous scheduler will handle asynchronous requestsbased on their priority.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(7946), 1\8530a0.epl(31)

Version 1.0.1.0:

ID: 160750
New POWERLINK V1/V2 Firmware V30
In "ControlledNode" mode, the following errors may occur:
- With heavy asynchronous loads, asynchronous TX packets may be lost.
- Collisions on the network cancause the station to stop receiving Ethernetpackets.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(7690), 1\8530a0.epl(30)
Version Language
Operating System
Date
Size
Type Download
1.7.0.0 * 03/26/2024 3 MB EXE AS6_HW_5LS182.6-1.exe
Description V6.0 HW Upgrade (5LS182.6-1)

Revision information 5LS182.6-1

Version 1.7.0.0:

ID: 781120
Support HW variant 2
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(18203), 1\8530_1.pci(18180), 1\8530_2.pci(18180), 1\8530a0.epl(71), 1\8530a1.epl(71), 1\8530a2.epl(71)

Version 1.6.0.0:

ID: 677390 / Support ID: 400309596
POWERLINK Manager Type 3 und 4
If a CN with the parameter NMTCNSoC2PReq set was operated ina network with POWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK:A fatal error has occurred" if network disturbances occurred.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(17947), 1\8530_1.pci(17923), 1\8530a0.epl(70), 1\8530a1.epl(70)

Version 1.5.0.0:

ID: 730410
Support HW variant 1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(17946), 1\8530_1.pci(17922), 1\8530a0.epl(70), 1\8530a1.epl(70)

Version 1.3.1.0:

ID: 699105
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 699230
Module documentation revised
Data sheet V 1.11
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 1\8530_0.pci(17178), 1\8530a0.epl(67)

Version 1.3.0.0:

ID: 444120
POWERLINK V2 operating mode: managing node
Anerror is causing higher transfer times on the PCI bus that are resulting in POWERLINK and I/O cycle time violations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(17178), 1\8530a0.epl(67)

Version 1.2.7.0:

ID: 429215
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 429230 / Support ID: 400151182
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(16922), 1\8530a0.epl(66)

Version 1.2.6.0:

ID: 391570
Possibly incorrect display of the Powerlink status LEDs
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(16410), 1\8530a0.epl(64)

Version 1.2.5.0:

ID: 377985
Module sporadically not recognized in APC910 when booting
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(16409), 1\8530a0.epl(64)

Version 1.2.4.0:

ID: 339350 / Support ID: 400113446
POWERLINK V2 MN mode:
Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout while writing par. via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 352137
POWERLINK MN mode:
If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certainconfigurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.2.3.0:

ID: 332295 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINKV2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 336705
POWERLINK V2 MN mode:
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337435 / Support ID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurredduring booting that caused the interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(16151), 1\8530a0.epl(63)

Version 1.2.2.1:

ID: 285935
POWERLINK V2 CN mode: Asynchronous packets lost whenthere is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(15383), 1\8530a0.epl(60)

Version 1.2.2.0:

ID: 283950
POWERLINK V2: Large fluctuations ofIEEE 1588 Nettime (used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 284285 / Support ID: 400032936
SRAM acess via PCI accelerated.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(15127), 1\8530a0.epl(59)

Version 1.2.0.2:

ID: 256795 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256910
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 256950
POWERLINK: The net time is not always transferred correctly to the application.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265690
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265885
POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265360
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used to measure the timing of the "Chained Station" are not recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(14870), 1\8530a0.epl(58)

Version 1.1.16.0:

ID: 243767
Parameter "OutputDMAMargin" activated for B3.07
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(13333), 1\8530a0.epl(52)

Version 1.1.15.0:

ID: 243320 / Support ID: 400054385
FW1.1.14.2 of the LS 182.6-1 tends to invalid Datapoints
Error in the .hwc
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(13333), 1\8530a0.epl(52)

Version 1.1.14.2:

ID: 241602
PCI diagnosis and new data points added; + Synchronization problem in TK#1 fixed
In various projects, a cycle time violation occurred occasionally.

New data points:

- PCILoadPercentFirstHalf
- PCILoadPercentSecondHalf
- OutputDMAMargin
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\8530_0.pci(13333), 1\8530a0.epl(52)

Version 1.1.13.1:

ID: 233170 / Support ID: 400046653
Reset behavior improved and new data points created
Error correction: After a restart, the default firmware was loaded and thenupdated again.

New data points:
- SerialNumber
- ModuleID
- HardwareVariant
- FirmwareVersion
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(13332), 1\8530a0.epl(52)

Version 1.1.12.0:

ID: 230835
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(13331), 1\8530a0.epl(52)

Version 1.1.9.0:

ID: 220050 / Support ID: 400035362
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(13075), 1\8530a0.epl(51)

Version 1.1.8.0:

ID: 213025
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(12051), 1\8530a0.epl(47)

Version 1.1.7.0:

ID: 206905
New POWERLINK firmware V45 and basis firmware V19
POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(11539), 1\8530a0.epl(45)

Version 1.1.6.0:

ID: 199520
New POWERLINK V1/V2 firmwareV44
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8530_0.pci(11282), 1\8530a0.epl(44)

Version 1.1.5.1:

ID: 191740
New POWERLINK V1/V2 Firmware V42
- Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclic traffic.
- Error correction POWERLINK V2 CN mode: Failure ofa SoC resulted immediately in incorrect failure detection by manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(10770), 1\8530a0.epl(42)

Version 1.1.4.1:

ID: 185045
New POWERLINK V1/V2 firmware V39 and basis firmware V18
- Error correction for POWERLINK V2: Certain configurations may cause multiplexed stations to fail.
- Error correction for POWERLINK V2: An error while switching the alternating buffer caused old inputdata to be resent. (This error only occurred with upgrade 1.1.3.0.)
- Error correction: In configurations with a large amount of I/O data, incorrect input data was sent.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(10002), 1\8530a0.epl(39)

Version 1.1.3.0:

ID: 183600
New POWERLINK V1/V2 firmware V38 and basis firmware V16
- Error correction for POWERLINK V2: Parameter "CycleIdleTime" was not calculated correctly.
- Error correction: ModbusTCP on POWERLINK interfaces was not working.
- Improved stability for network disturbances.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(9744), 1\8530a0.epl(38)

Version 1.1.2.0:

ID: 174655
New POWERLINK V1/V2 firmware V37 and base firmware V15
Error corrections:
- In large networks, ring redundancy may not work in somecircumstances.
- POWERLINK V2 CN mode: Various error corrections made.
- Asynchronous scheduler: The host has only sent an asynchronous frame in max. every second cycle.
- POWERLILNK V2: Asynchronous frames can now be received with the Powerlinklibrary starting with channel >= 0x20 (previously starting with 0xA0).
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(9487), 1\8530a0.epl(37)

Version 1.1.1.0:

ID: 173330
New POWERLINK firmware V36
Error correction:
- When using an I/O prescaler> 1, in certain circumstances the old input data for the station is provided to the application.
- ISSI-RAMs are supported.

Changes - POWERLINK V2:
- The poll response from the manager is now sent at the beginning of the POWERLINK cycle.
- From now on, stations are addressed with pollrequests starting in status "PreOperational 2".
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(9230), 1\8530a0.epl(36)

Version 1.1.0.0:

ID: 170735
Performance improvement - POWERLINK manager
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(8973), 1\8530a0.epl(35)

Version 1.0.6.0:

ID: 167140
New base firmware V11
Collisions resulted in transmission of invalid frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(8715), 1\8530a0.epl(34)

Version 1.0.5.0:

ID: 165810
New POWERLINK V1/V2 Firmware V34
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(8714), 1\8530a0.epl(34)

Version 1.0.4.0:

ID: 165450
New POWERLINK V1/V2 Firmware V33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(8458), 1\8530a0.epl(33)

Version 1.0.3.0:

ID: 164765
New POWERLINK V1/V2 Firmware V31
- Optimizations for EPL V2 startup carried out.
- Nettime IEEE 1588 for EPL V2 implemented.
- From now on, the asynchronous scheduler will handle asynchronousrequests based on their priority.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(7946), 1\8530a0.epl(31)

Version 1.0.1.0:

ID: 160750
New POWERLINK V1/V2 Firmware V30
In "Controlled Node" mode, the following errors may occur:
- With heavy asynchronous loads, asynchronous TX packets may be lost.
- Collisions on the network can cause the stationto stop receiving Ethernetpackets.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8530_0.pci(7690), 1\8530a0.epl(30)
Loading
Back to list

Please choose country and language

B&R Logo