DWL@DWL10000794429
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.3.1.0 | * | 01/15/2026 | 653 KB | EXE | AS6_HW_5APC4100.TGL0-000.exe | |
| Description |
V6.0 HW Upgrade (5APC4100.TGL0-000) Revision information 5APC4100.TGL0-000 Version 1.3.1.0: ID: AQAJ-12256 Bugfix - Multicore load balancing for the cyclic system: When using multicore load balancing for the cyclic system and simultaneously configuring an FTP user, a "Warning 701: System.ArgumentException" occurs during project compilation. To resolve this issue, a change is necessary that requires reconfiguring or checking the multicore load balancing for the cyclic system after updating to the new HWX version (old configuration will be lost) if it does not match the default values. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\11544_0.fw(107) Version 1.3.0.0: ID: AQAJ-11682 Following changes: - Support for multicore load balancing for the cyclic system of Automation Runtime starting with AS 6.5 and AR 6.5. - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\11544_0.fw(107) Version 1.2.0.0: ID: AQAJ-10130 Support for permanent variables starting with AS 6.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\11544_0.fw(107) Version 1.1.0.0: ID: AQAJ-9615 New MTCX FW V01.07 with following changes: - Support for PCIe cards, which are using the Emergency Power Break mechanism. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\11544_0.fw(107) Version 1.0.0.0: ID: 781095 Release version for the APC4100 system units, supported with AS6/AR6. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\11544_0.fw(106) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.3.0.0 | * | 12/12/2025 | 653 KB | EXE | AS6_HW_5APC4100.TGL0-000.exe | |
| Description |
V6.0 HW Upgrade (5APC4100.TGL0-000) Revision information 5APC4100.TGL0-000 Version 1.3.0.0: ID: AQAJ-11682 Following changes: - Support for multicore load balancing for the cyclic system of AutomationRuntime starting with AS 6.5 and AR 6.5. - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\11544_0.fw(107) Version 1.2.0.0: ID: AQAJ-10130 Support for permanent variables starting with AS 6.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\11544_0.fw(107) Version 1.1.0.0: ID: AQAJ-9615 New MTCX FW V01.07 with following changes: - Support for PCIe cards, which are using the Emergency Power Break mechanism. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\11544_0.fw(107) Version 1.0.0.0: ID: 781095 Release version for the APC4100system units, supported with AS6/AR6. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\11544_0.fw(106) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.2.0.0 | * | 05/16/2025 | 946 KB | EXE | AS6_HW_5APC4100.TGL0-000.exe | |
| Description |
V6.0 HW Upgrade (5APC4100.TGL0-000) Revision information 5APC4100.TGL0-000 Version 1.2.0.0: ID: AQAJ-10130 Support for permanent variables starting with AS 6.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\11544_0.fw(107) Version 1.1.0.0: ID: AQAJ-9615 New MTCXFW V01.07 with following changes: - Support for PCIe cards, which are using the Emergency Power Break mechanism. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\11544_0.fw(107) Version 1.0.0.0: ID: 781095 Release version for the APC4100 system units, supported with AS6/AR6. Channeldescription changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\11544_0.fw(106) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.1.0.0 | * | 04/30/2025 | 946 KB | EXE | AS6_HW_5APC4100.TGL0-000.exe | |
| Description |
V6.0 HW Upgrade (5APC4100.TGL0-000) Revision information 5APC4100.TGL0-000 Version 1.1.0.0: ID: AQAJ-9615 New MTCX FW V01.07 with following changes: - Support for PCIe cards, which are using the Emergency Power Break mechanism. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\11544_0.fw(107) Version 1.0.0.0: ID: 781095 Release version for the APC4100 system units, supported with AS6/AR6. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\11544_0.fw(106) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.0.0 | * | 07/25/2024 | 947 KB | EXE | AS6_HW_5APC4100.TGL0-000.exe | |
| Description |
V6.0 HW Upgrade (5APC4100.TGL0-000) Revision information 5APC4100.TGL0-000 Version 1.0.0.0: ID: 781095 Release version for the APC4100 system units, supported with AS6/AR6. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\11544_0.fw(106) |
|||||