V4.7 HW Upgrade (X90CP174.24-00)

DWL@DWL10000613949

Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 02/01/2024 6 MB EXE AS4_HW_X90CP174.24-00.exe
Description V4.7 HW Upgrade (X90CP174.24-00)

Revision information X90CP174.24-00

Version 1.5.0.0:

ID: 779245
Operating mode iCN on POWERLINK: spurious connection problem to the managerafter power fail corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 780590
Error in AB counter mode fixed.
When a channel was configured as "Digital input source", the "Counter"Register was not reset to zero after reboot.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60292_1.fp(32), 2\60292_1.fp(54)

Version 1.4.6.0:

ID: 762075 / Support ID: 400392864
X2X bus output cycle trigger error correction
The X2X bus output cycle trigger was not started although it was configured.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.4.5.0:

ID: 743060 / Support ID: 400368170
Broadcast channels missing in PLK interface
Due to the change toPowerlink type 6, the broadcast channels have to be included.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version1.4.4.0:

ID: 729145
Support for POWERLINK type 6
The module now supports POWERLINK type 6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 729200 / Support ID: 400352024
Support for 6 A current on parallel channels
When two 6 A channels are used in parallel mode, a total current of 12 A isnow possible. Attention: When using 4 A and 6 A channels in parallel, each channel can only supply 4 A.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.4.3.0:

ID: 714650
Module documentation revised
Data sheet V2.30
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.4.0.0:

ID: 684690
Module documentation revised
Data sheet V2.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 685900
Module documentation revised
Data sheet V2.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 703150
Enables second CPU core for I/O processing
The I/O input processing can be assigned to the the second CPU core. This frees CPU processing power to be used by the application.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.3.1.0:

ID: 694790
Supportdata point StorageWear, wear level of storage medium starting from AR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 694895
Support for automatic DNA configuration from AS 4.9.1
Networktype Powerlink added.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.3.0.0:

ID: 693005
Enable TFTP server
To enable a firmware update for mobile panels, the TFTP Server must be activated.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.2.4.0:

ID: 673585
Description of "Total Current" changed to0-45 A
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.2.3.0:

ID: 668105
AS4.8 Enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.2.2.0:

ID: 656135
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.0.3.0:

ID: 589275 / Support ID: 400249041
Help improved for description or register StatusSensorSupply
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 617585 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60292_1.fp(24)

Version 1.0.2.0:

ID: 573915
Support X90CP174.24-00
Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the MainHelp again and then apply the Module Upgrade.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60292_1.fp(23)
Version Language
Operating System
Date
Size
Type Download
1.4.6.0 * 11/15/2022 5 MB EXE AS4_HW_X90CP174.24-00.exe
Description V4.7 HW Upgrade (X90CP174.24-00)

Revision information X90CP174.24-00

Version 1.4.6.0:

ID: 762075 / Support ID: 400392864
X2X bus output cycle trigger error correction
The X2X bus output cycle trigger was not started although it was configured.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.4.5.0:

ID: 743060 / Support ID: 400368170
Broadcast channels missing in PLK interface
Due to the change to Powerlink type 6, the broadcast channels have to be included.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.4.4.0:

ID: 729145
Support for POWERLINK type 6
The module now supports POWERLINK type 6
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No

ID: 729200 / Support ID: 400352024
Support for 6 A current on parallel channels
When two 6 A channels are used in parallel mode, a total current of 12 A isnow possible. Attention: When using 4 A and 6 A channels in parallel, each channel can only supply 4 A.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.4.3.0:

ID: 714650
Module documentation revised
Data sheet V2.30
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.4.0.0:

ID: 684690
Module documentation revised
Data sheet V2.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 685900
Module documentation revised
Data sheet V2.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 703150
Enables second CPU core for I/O processing
The I/O input processing can be assigned to the the second CPU core. This frees CPU processing power to be used by the application.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.3.1.0:

ID: 694790
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 694895
Support for automatic DNA configuration from AS 4.9.1
Networktype Powerlink added.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.3.0.0:

ID: 693005
Enable TFTP server
To enable a firmware update for mobile panels, the TFTP Server must be activated.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24),2\60292_1.fp(50)

Version 1.2.4.0:

ID: 673585
Descriptionof "Total Current" changed to 0-45 A
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.2.3.0:

ID: 668105
AS4.8 Enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.2.2.0:

ID: 656135
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.0.3.0:

ID: 589275 / Support ID: 400249041
Help improved for description or register StatusSensorSupply
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 617585 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60292_1.fp(24)

Version 1.0.2.0:

ID: 573915
Support X90CP174.24-00
Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60292_1.fp(23)
Version Language
Operating System
Date
Size
Type Download
1.4.5.0 * 12/03/2021 5 MB EXE AS4_HW_X90CP174.24-00.exe
Description V4.7 HW Upgrade (X90CP174.24-00)

Revision information X90CP174.24-00.24-00

Version 1.4.5.0:

ID: 743060 / Support ID: 400368170
Broadcast channels missing in PLK interface
Due to the change to Powerlink type 6, the broadcast channels have to be included.
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.4.4.0:

ID: 729145
Support for POWERLINK type 6
The module now supports POWERLINK type 6
Channel description changed: No
Configurationdescription changed: Yes
Firmware changed: No

ID: 729200 / Support ID: 400352024
Support for 6 A current on parallel channels
When two 6 A channels are used in parallel mode, a total current of 12 A isnow possible. Attention: When using 4 A and 6 A channels in parallel, each channel can only supply 4 A.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.4.3.0:

ID: 714650
Module documentation revised
Data sheet V2.30
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.4.0.0:

ID:684690
Module documentation revised
Data sheet V2.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 685900
Module documentation revised
Data sheet V2.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 703150
Enables second CPU core for I/O processing
The I/O input processing can be assigned tothe the second CPU core. This frees CPU processing power to be used by the application.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.3.1.0:

ID: 694790
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 694895
Support for automatic DNA configuration from AS 4.9.1
Networktype Powerlink added.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.3.0.0:

ID: 693005
Enable TFTP server
To enable a firmware updatefor mobile panels, the TFTP Server must be activated.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.2.4.0:

ID: 673585
Description of "Total Current" changed to 0-45 A
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.2.3.0:

ID: 668105
AS4.8 Enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.2.2.0:

ID: 656135
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.0.3.0:

ID: 589275 / Support ID: 400249041
Help improved for description or register StatusSensorSupply
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 617585 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60292_1.fp(24)

Version 1.0.2.0:

ID: 573915
Support X90CP174.24-00
Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60292_1.fp(23)
Version Language
Operating System
Date
Size
Type Download
1.4.4.0 * 09/02/2021 5 MB EXE AS4_HW_X90CP174.24-00.exe
Description V4.7 HW Upgrade (X90CP174.24-00)

Revision information X90CP174.24-00.24-00

Version 1.4.4.0:

ID: 729145
Support for POWERLINK type 6
The module now supports POWERLINK type 6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 729200 / Support ID: 400352024
Support for 6 A current on parallel channels
When two 6 A channels are used in parallel mode, a total current of 12 A isnow possible. Attention: When using 4 A and 6 A channels in parallel, each channel can only supply 4 A.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.4.3.0:

ID: 714650
Module documentation revised
Data sheet V2.30
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.4.0.0:

ID: 684690
Module documentation revised
Data sheet V2.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 685900
Module documentation revised
Data sheet V2.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 703150
Enables second CPU core for I/O processing
The I/O input processing can be assigned to the the second CPU core. This frees CPU processing power to be used by the application.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.3.1.0:

ID: 694790
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 694895
Support for automatic DNA configuration from AS 4.9.1
Networktype Powerlink added.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.3.0.0:

ID: 693005
Enable TFTP server
To enable a firmware update for mobile panels, the TFTP Server must be activated.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.2.4.0:

ID: 673585
Description of "Total Current" changed to 0-45 A
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.2.3.0:

ID: 668105
AS4.8 Enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.2.2.0:

ID: 656135
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4 kHz in PWMmode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.0.3.0:

ID: 589275 / Support ID: 400249041
Help improved for description or register StatusSensorSupply
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 617585 / Support ID:400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9(CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism hasbeen added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60292_1.fp(24)

Version 1.0.2.0:

ID: 573915
Support X90CP174.24-00
Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade.
Channeldescription changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60292_1.fp(23)
Version Language
Operating System
Date
Size
Type Download
1.4.3.0 * 02/08/2021 5 MB EXE AS4_HW_X90CP174.24-00.exe
Description V4.7 HW Upgrade (X90CP174.24-00)

Revision information X90CP174.24-00.24-00

Version 1.4.3.0:

ID: 714650
Module documentation revised
Data sheet V2.30
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.4.0.0:

ID: 684690
Module documentation revised
Data sheet V2.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 685900
Module documentation revised
Data sheet V2.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 703150
Enables second CPU core for I/O processing
The I/O input processing can be assigned to the the secondCPU core. This frees CPU processing power to be used by the application.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.3.1.0:

ID: 694790
Support data point StorageWear,wear level of storage medium starting from AR A4.90
Channel descriptionchanged: Yes
Configuration description changed: No
Firmware changed: No

ID: 694895
Support for automatic DNA configuration from AS 4.9.1
Networktype Powerlink added.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.3.0.0:

ID: 693005
Enable TFTP server
To enable a firmware update for mobile panels, the TFTP Server must be activated.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.2.4.0:

ID:673585
Description of "Total Current" changed to 0-45 A
Channel description changed: Yes
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.2.3.0:

ID: 668105
AS4.8 Enhancement CPU configuration: Loss ofremanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.2.2.0:

ID: 656135
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.0.3.0:

ID: 589275 / Support ID: 400249041
Help improved for description or register StatusSensorSupply
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 617585 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60292_1.fp(24)

Version 1.0.2.0:

ID: 573915
Support X90CP174.24-00
Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60292_1.fp(23)
Version Language
Operating System
Date
Size
Type Download
1.3.1.0 * 09/11/2020 5 MB EXE AS4_HW_X90CP174.24-00.exe
Description V4.7 HW Upgrade (X90CP174.24-00)

Revision information X90CP174.24-00

Version 1.3.1.0:

ID: 694790
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 694895
Support for automatic DNA configuration from AS4.9.1
Networktype Powerlink added.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.3.0.0:

ID:693005
Enable TFTP server
To enable a firmware update for mobile panels, the TFTP Server must be activated.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.2.4.0:

ID: 673585
Description of "Total Current" changed to 0-45 A
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version1.2.3.0:

ID: 668105
AS4.8 Enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.2.2.0:

ID: 656135
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.0.3.0:

ID: 589275 / Support ID: 400249041
Help improved for description or register StatusSensorSupply
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 617585 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a lockingmechanism hasbeen added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60292_1.fp(24)

Version 1.0.2.0:

ID: 573915
Support X90CP174.24-00
Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the MainHelp using the Windows Control Panel, installthe Main Help again and then apply the Module Upgrade.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60292_1.fp(23)
Version Language
Operating System
Date
Size
Type Download
1.2.4.0 * 01/09/2020 5 MB EXE AS4_HW_X90CP174.24-00.exe
Description V4.7 HW Upgrade (X90CP174.24-00)

Revision information X90CP174.24-00

Version 1.2.4.0:

ID: 673585
Description of "Total Current"changed to 0-45 A
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.2.3.0:

ID: 668105
AS4.8 Enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.2.2.0:

ID: 656135
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistormeasurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.0.3.0:

ID: 589275 / Support ID: 400249041
Help improved for description or register StatusSensorSupply
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 617585 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3).As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism hasbeen added, that allows data access to the CAN component only after the configuration via register accesseshave been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60292_1.fp(24)

Version 1.0.2.0:

ID: 573915
Support X90CP174.24-00
Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order,you must first uninstall the Main Help using the Windows Control Panel, installthe Main Help again and then apply the Module Upgrade.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60292_1.fp(23)
Version Language
Operating System
Date
Size
Type Download
1.2.2.0 * 09/18/2019 5 MB EXE AS4_HW_X90CP174.24-00.exe
Description V4.7 HW Upgrade (X90CP174.24-00)

Revision information X90CP174.24-00

Version 1.2.2.0:

ID: 656135
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurementPT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel descriptionchanged: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.2.1.0:

ID: 656135
Improved I/O
New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60292_1.fp(24), 2\60292_1.fp(50)

Version 1.0.3.0:

ID: 589275 / Support ID: 400249041
Help improved for description or register StatusSensorSupply
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 617585 / Support ID: 400261388
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60292_1.fp(24)

Version 1.0.2.0:

ID: 573915
Support X90CP174.24-00
Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60292_1.fp(23)
Loading
Back to list

Please choose country and language

B&R Logo