DWL@DWL10000604582
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.6.1.0 | * | 03/04/2025 | 6 MB | EXE | AS4_HW_X20SLX842.exe | |
| Description |
V4.6 HW Upgrade (X20SLX842) Revision information X20SLX842 Version 2.6.1.0: ID: QCAS-240 Test pulse generation and evaluation process corrected The time sequence for test pulse generation and evaluation has been revised. Channels are acknowledged simultaneously after a short circuit, there is no discrepancy error. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\61968_1.fw(594), 11\61968_1.fw(594) Version 2.6.0.3: ID: FUVI-9754 test/pilot version behaviour with some AS6 CPUs SE LEDs indicated "Test/Pilot version" although no test or pilot version was in use. The value of data point "SafetyFWversionSCM" was 0. A logger entry "firmware not certified" was generated although no test or pilot version was in use. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\61968_1.fw(593), 11\61968_1.fw(593) Version 2.6.0.2: ID: 782315 AutomationSoftware 6.x support AutomationSoftware 6.x Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\61968_1.fw(593), 11\61968_1.fw(593) Version 2.6.0.1: ID: 780160 Correction of the input filter with set "Filter off". Correction of the input filter, if a "Filter off" is set and a channel error is detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 780245 New data sheet V2.20 For changes see chapter "Version history" in the data sheet. Channeldescription changed: No Configuration description changed: No Firmware changed: No ID: 780415 Configuration for Power Calculation available The Configuration for Power Calculation is now available in Automation Studio Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\61968_1.fw(593),11\61968_1.fw(593) Version 2.4.3.0: ID: 763720 SafeDomain to SafeDomain communication with differing "Process data transfer rate" setting SafeDomain to SafeDomain communication could not be established if "Processdata transfer rate" setting differed between Managing and Connected SafeDomain. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\61968_1.fw(592), 11\61968_1.fw(592) Version 2.4.2.0: ID: 673420 Safe Commissioning Options without SAFEBOOL Logger message "external machine options discrepancy" was triggered by mistake when Safe Commissioning Options where used without using any channel SafeCommissioningOptionsBITxxx (fix available forAR >= B4.92) Channel description changed: No Configuration description changed: No Firmware changed: No ID: 673735 "CLEAR DATA" Safe Commissioning Options "CLEAR DATA" did not delete the data for Safe Commissioning Options with data types SAFEINT, SAFEDINT and SAFEDWORD (fix available for AR >= B4.92). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 725975 logger messages "Inconsistent UDID files" / "Set-to-operational for unacknowledged UDID" Fix -1073552872 "Inconsistent UDID files" / -1073552680 "Set-to-operationalfor unacknowledged UDID" (fix available for AR >= B4.92) Channel description changed: No Configuration description changed: No Firmware changed: No ID: 730255 online project compare Activation of SafeDESIGNER option "Download project source to SL (online project compare)" didn't have any effect (requires mappSafety 5.15). Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 733990 data sheet V2.15 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 754040 data sheet: SafeLOGIC parameter "Process data transfer rate = Low" leads toconnection abort to local SafeNODEs In rare cases, if "Process data transfer rate = Low" is set, the connectionto SafeNODEs present in the network may be aborted. A corresponding note has been added to the "Process data transfer rate" parameter. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\61968_1.fw(591), 11\61968_1.fw(591) Version 2.4.1.1: ID: 710995 Data sheet: Improved description of max data width Data sheet: Improved description of max data width Channel description changed: No Configuration description changed: No Firmware changed: No ID: 721455 data sheet V2.10 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 726670 The power calculation of the modules is supported The data for the power calculation of the data sheet is included in the HWX. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\61968_1.fw(590) Version 2.4.0.0: ID: 593200 SafeDOMAIN-to-SafeDOMAIN communication: Connected SafeDOMAIN Provide a Connected SafeDOMAIN (required minimum versions: Automation Runtime A4.90, mappSafety 5.13, X20(c)SL81xx V2.3.0.0) Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 672165 Technical data: "Communication with each other": Generalized statement regarding the CPU used Technical data: "Communication with each other": Generalized statement regarding the CPU used Channel description changed: No Configuration description changed: No Firmware changed: No ID: 672470 Variable status issue Having Variable status active for a long time could lead to SLX failsafe state with certain projects (logger entries 110337/114433 respectively -1073561855/-1073565951). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688905 data sheet V2.08 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 691590 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 691600 Improvement of the feedback diagnosis. Improvement of the feedback diagnosis of the output. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 692355 Support of theDYNlink interface The DYNlink interface is supported by the safe inputs. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 692400 The OSDD signal at thepulse output is corrected. The OSDD signal at the pulse output is outputcorrectly even when not in use. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 694305 Loss of safety connection Loss of safety connection, even thoughthe parametrized "safe data duration"is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\61968_1.fw(590) Version 2.2.0.0: ID: 539430 Safe Commissioning Options support additional data types ATTENTION: - requires AR E4.71 or A4.72 and mappSafety 5.8 or higher - at least one Safe Commissioning Option with data type BOOL must be used also - use SafeKEY FORMAT to remove Safe Commissioning Optionswith data types other than BOOL from target Channel description changed:Yes Configuration description changed: Yes Firmware changed: Yes ID: 647160 data sheet V2.05 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 668580 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 671505 SafeDOMAIN-to-SafeDOMAIN communication Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC and SafeLOGIC-X (requires mappSafety 5.10 or higher) Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware:10\61968_1.fw(580) Version 2.1.0.3: ID: 637055 new AR targets support new AR targets X20CPx68x and xPC22xx Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\61968_1.fw(570) Version 2.1.0.0: ID: 541670 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 580780 Setup Mode signaling Setup Mode is now signaled with "S" and "E" LED. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 628065 safety response time The check of thenetwork transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss". This could lead to an increased safety response time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\61968_1.fw(570) Version 1.10.10.3: ID: 626175 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety responsetime has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 635320 fix logger entry 123622 SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.10.1: ID: 635320 fix logger entry 123622 SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 637055 new AR targets support new AR targets X20CPx68x and xPC22xx Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.10.0: ID: 626175 safety response time The check of the network transmission time of cyclic data tolerated values upto 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss". This could lead to an increased safety response time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.9.0: ID: 618250 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61968_1.fw(330) Version 1.10.5.0: ID: 580755 logger message 106773 Fix for logger message 106773 "Parameter checksum sizes do not match". Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61968_1.fw(326) Version 1.10.4.1: ID: 595830 First official upgrade First official upgrade Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(326) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.6.0.1 | * | 03/05/2024 | 5 MB | EXE | AS4_HW_X20SLX842.exe | |
| Description |
V4.6 HW Upgrade (X20SLX842) Revision information X20SLX842 Version 2.6.0.1: ID: 780160 Correction of the input filter with set "Filter off". Correction of the input filter, if a "Filter off" is set and a channel error is detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 780245 New data sheet V2.20 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 780415 / Support ID: 400412437 Configuration for Power Calculation available The Configuration for Power Calculation is now available in Automation Studio Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\61968_1.fw(593), 11\61968_1.fw(593) Version 2.4.3.0: ID: 763720 / Support ID: 400394920 SafeDomain to SafeDomain communication with differing "Process data transfer rate" setting SafeDomain to SafeDomain communication could not be established if "Processdata transfer rate" setting differed between Managing and Connected SafeDomain. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\61968_1.fw(592), 11\61968_1.fw(592) Version 2.4.2.0: ID: 673420 / Support ID: 400370828, 400378297 Safe Commissioning Options without SAFEBOOL Logger message "external machine options discrepancy" was triggered by mistake when Safe Commissioning Options where used without using any channel SafeCommissioningOptionsBITxxx (fix available for AR >= B4.92) Channel description changed: No Configuration description changed: No Firmware changed: No ID: 673735 "CLEAR DATA" Safe Commissioning Options "CLEAR DATA" did not delete the data for Safe Commissioning Options with data types SAFEINT, SAFEDINT and SAFEDWORD (fix available for AR >= B4.92). Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 725975 logger messages "Inconsistent UDID files" / "Set-to-operational for unacknowledged UDID" Fix -1073552872 "Inconsistent UDID files" / -1073552680 "Set-to-operationalfor unacknowledged UDID" (fix available for AR >= B4.92) Channel description changed: No Configuration description changed: No Firmware changed: No ID:730255 / Support ID: 400356023 online project compare Activation ofSafeDESIGNER option "Download project source to SL (online project compare)" didn't have any effect (requires mappSafety 5.15). Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 733990 data sheet V2.15 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 754040 / Support ID: 400374830 data sheet: SafeLOGIC parameter "Process data transfer rate = Low" leads toconnection abort to local SafeNODEs In rare cases, if "Process data transfer rate = Low" is set, the connectionto SafeNODEs present in the network may be aborted. A corresponding note hasbeen added to the "Process data transfer rate" parameter. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\61968_1.fw(591), 11\61968_1.fw(591) Version 2.4.1.1: ID: 710995 / Support ID: 400324450 Data sheet: Improveddescription of max data width Data sheet: Improved description of max data width Channel description changed: No Configuration description changed: No Firmware changed: No ID: 721455 data sheet V2.10 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 726670 The power calculation ofthe modules is supported The data for the power calculation of the data sheet is included in the HWX. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\61968_1.fw(590) Version 2.4.0.0: ID: 593200 SafeDOMAIN-to-SafeDOMAIN communication: Connected SafeDOMAIN Provide a Connected SafeDOMAIN (required minimum versions: Automation Runtime A4.90, mappSafety 5.13, X20(c)SL81xx V2.3.0.0) Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 672165 / Support ID: 400308545 Technical data: "Communication with each other": Generalized statement regarding the CPU used Technical data: "Communication witheach other": Generalized statement regarding the CPU used Channel description changed: No Configuration description changed: No Firmware changed: No ID: 672470 / Support ID: 400308552 Variable status issue Having Variable status active for a long time could lead to SLX failsafe state with certain projects (logger entries 110337/114433 respectively -1073561855/-1073565951). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688905 data sheet V2.08 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 691590 Improvementof the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 691600 Improvement of the feedback diagnosis. Improvement of the feedback diagnosis of the output. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 692355 Support of the DYNlink interface The DYNlink interface is supported by the safe inputs. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 692400 / Support ID: 400311305 The OSDD signal at the pulse output is corrected. The OSDD signal at the pulse output is output correctly even when not in use. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 694305 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than thenetwork failure Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\61968_1.fw(590) Version 2.2.0.0: ID: 539430 Safe Commissioning Options support additional data types ATTENTION: - requires AR E4.71 or A4.72 and mappSafety 5.8 or higher - at least one Safe Commissioning Option with data type BOOL must be used also - use SafeKEY FORMAT to remove Safe Commissioning Options with data types other than BOOL from target Channeldescription changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 647160 data sheet V2.05 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 668580 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 671505 SafeDOMAIN-to-SafeDOMAIN communication Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC and SafeLOGIC-X (requires mappSafety 5.10 or higher) Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 10\61968_1.fw(580) Version 2.1.0.3: ID: 637055 new AR targets support new AR targets X20CPx68x and xPC22xx Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\61968_1.fw(570) Version 2.1.0.0: ID: 541670 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 580780 / Support ID: 400244031 Setup Mode signaling Setup Mode is now signaled with "S" and "E" LED. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 628065 safety response time The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss". This couldlead to an increased safety response time. Channel descriptionchanged: No Configuration description changed: Yes Firmware changed: No Firmware: 10\61968_1.fw(570) Version 1.10.10.3: ID: 626175 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 635320 / Support ID: 400280438, 400278830, 400284804 fix logger entry 123622 SLX didn't enter RUN state and loggernumber 123622 was entered when using 10 other safety modules. Channel description changed: No Configuration description changed: No Firmwarechanged: No Firmware: 1\61968_1.fw(330) Version 1.10.10.1: ID: 635320 / Support ID: 400280438, 400278830 fix logger entry 123622 SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 637055 new AR targets support new AR targets X20CPx68x and xPC22xx Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.10.0: ID: 626175 safety response time The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss". This could lead to an increased safety response time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.9.0: ID: 618250 logger entry 112174, 108078 Logger entry 112174, 108078 couldhappen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61968_1.fw(330) Version 1.10.5.0: ID: 580755 logger message 106773 Fix for logger message 106773 "Parameter checksum sizes do not match". Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61968_1.fw(326) Version 1.10.4.1: ID: 595830 First official upgrade First official upgrade Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(326) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.4.3.0 | * | 03/01/2023 | 5 MB | EXE | AS4_HW_X20SLX842.exe | |
| Description |
V4.6 HW Upgrade (X20SLX842) Revision information X20SLX842 Version 2.4.3.0: ID: 763720 / Support ID: 400394920 SafeDomain to SafeDomain communication with differing "Process data transfer rate" setting SafeDomain to SafeDomain communication could not be established if "Processdata transfer rate" setting differed between Managing and Connected SafeDomain. Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 10\61968_1.fw(592), 11\61968_1.fw(592) Version 2.4.2.0: ID: 673420 / Support ID: 400370828, 400378297 Safe Commissioning Options without SAFEBOOL Logger message "external machine options discrepancy" was triggered by mistake when Safe Commissioning Options where used without using any channel SafeCommissioningOptionsBITxxx (fix available for AR >= B4.92) Channel description changed:No Configuration description changed: No Firmware changed: No ID: 673735 "CLEAR DATA" Safe Commissioning Options "CLEAR DATA" did not delete the data for Safe Commissioning Options with data types SAFEINT, SAFEDINT and SAFEDWORD (fix available for AR >= B4.92). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 725975 logger messages "Inconsistent UDID files"/ "Set-to-operational for unacknowledged UDID" Fix -1073552872 "Inconsistent UDID files" / -1073552680 "Set-to-operationalfor unacknowledged UDID" (fix available for AR >= B4.92) Channel description changed: No Configuration description changed: No Firmware changed: No ID: 730255 / Support ID: 400356023 online project compare Activation of SafeDESIGNER option "Download project source to SL (online project compare)" didn't have any effect (requires mappSafety 5.15). Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 733990 data sheet V2.15 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 754040 / Support ID: 400374830 data sheet: SafeLOGIC parameter "Processdata transfer rate = Low" leads to connection abort to local SafeNODEs In rare cases, if "Process data transfer rate = Low" is set, the connectionto SafeNODEs present in the network may be aborted. A corresponding note has beenadded to the "Process data transfer rate" parameter. Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 10\61968_1.fw(591), 11\61968_1.fw(591) Version 2.4.1.1: ID: 710995 / Support ID: 400324450 Data sheet: Improved description of max data width Data sheet: Improved description of max data width Channel description changed: No Configuration description changed: No Firmware changed: No ID: 721455 data sheet V2.10 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 726670 The power calculation of the modules is supported The data for the power calculation of the data sheetis included in the HWX. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\61968_1.fw(590) Version 2.4.0.0: ID: 593200 SafeDOMAIN-to-SafeDOMAIN communication: Connected SafeDOMAIN Provide a Connected SafeDOMAIN (required minimum versions: Automation Runtime A4.90, mappSafety 5.13, X20(c)SL81xx V2.3.0.0) Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 672165 / Support ID: 400308545 Technical data: "Communication with each other": Generalized statement regarding the CPU used Technical data: "Communication with eachother": Generalized statement regarding the CPU used Channel descriptionchanged: No Configuration description changed: No Firmware changed:No ID: 672470 / Support ID: 400308552 Variable status issue Having Variable status active for a long time could lead to SLX failsafe state with certain projects (logger entries 110337/114433 respectively -1073561855/-1073565951). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688905 data sheet V2.08 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 691590 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 691600 Improvement of the feedback diagnosis. Improvement of the feedback diagnosis of the output. Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 692355 Support of the DYNlinkinterface The DYNlink interface is supported by the safe inputs. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 692400 / Support ID: 400311305 The OSDD signal at the pulse output is corrected. The OSDD signal at the pulse output is output correctly even when not in use. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 694305 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\61968_1.fw(590) Version 2.2.0.0: ID: 539430 Safe Commissioning Options support additional data types ATTENTION: - requires AR E4.71 or A4.72 and mappSafety 5.8 or higher - at least one Safe Commissioning Option with data type BOOL must be used also - use SafeKEY FORMAT to remove Safe Commissioning Options with data types other than BOOL from target Channel description changed: Yes Configuration description changed: Yes Firmwarechanged: Yes ID: 647160 data sheet V2.05 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 668580 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 671505 SafeDOMAIN-to-SafeDOMAIN communication Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC andSafeLOGIC-X (requires mappSafety 5.10 or higher) Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 10\61968_1.fw(580) Version 2.1.0.3: ID: 637055 new AR targets support new AR targets X20CPx68x and xPC22xx Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\61968_1.fw(570) Version 2.1.0.0: ID: 541670 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 580780 / Support ID: 400244031 Setup Mode signaling Setup Mode is now signaled with "S" and"E" LED. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 628065 safety response time The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safedata duration"/"additional tolerated packet loss". This could leadto an increased safety response time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\61968_1.fw(570) Version 1.10.10.3: ID: 626175 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 635320 / Support ID: 400280438, 400278830, 400284804 fix logger entry 123622 SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.10.1: ID: 635320 / Support ID: 400280438, 400278830 fix logger entry 123622 SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 637055 newAR targets support new AR targets X20CPx68x and xPC22xx Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.10.0: ID: 626175 safety response time The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss". This could lead to an increased safety response time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.9.0: ID: 618250 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61968_1.fw(330) Version 1.10.5.0: ID: 580755 logger message 106773 Fix for logger message 106773 "Parameter checksum sizes donot match". Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61968_1.fw(326) Version 1.10.4.1: ID: 595830 First official upgrade First official upgrade Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(326) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.4.2.0 | * | 09/08/2022 | 5 MB | EXE | AS4_HW_X20SLX842.exe | |
| Description |
V4.6 HW Upgrade (X20SLX842) Revision information X20SLX842 Version 2.4.2.0: ID: 673420 / Support ID: 400370828, 400378297 Safe Commissioning Options without SAFEBOOL Logger message "external machine options discrepancy" was triggered by mistake when Safe Commissioning Options where used without using any channel SafeCommissioningOptionsBITxxx (fix available for AR >= B4.92) Channel description changed: No Configuration description changed: No Firmware changed: No ID: 673735 "CLEAR DATA" Safe Commissioning Options "CLEAR DATA" did not delete thedata for Safe Commissioning Options with data types SAFEINT, SAFEDINT and SAFEDWORD (fix available for AR >= B4.92). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 725975 logger messages "Inconsistent UDID files" / "Set-to-operational for unacknowledged UDID" Fix -1073552872 "Inconsistent UDID files" /-1073552680 "Set-to-operational for unacknowledged UDID" (fix available for AR >= B4.92) Channel description changed: No Configuration description changed: No Firmware changed: No ID: 730255 / Support ID: 400356023 online project compare Activation of SafeDESIGNER option "Download project source to SL (online project compare)" didn't have any effect (requires mappSafety 5.15). Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 733990 data sheet V2.15 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 754040 / SupportID: 400374830 data sheet: SafeLOGIC parameter "Process data transfer rate = Low" leads toconnection abort to local SafeNODEs In rare cases, if "Process data transfer rate = Low" is set, the connectionto SafeNODEs present in the network may be aborted. A corresponding note has been added to the "Process data transfer rate" parameter. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:10\61968_1.fw(591), 11\61968_1.fw(591) Version 2.4.1.1: ID: 710995 / Support ID: 400324450 Data sheet: Improved description of max data width Data sheet: Improved description of max data width Channel description changed: No Configuration description changed: No Firmware changed: No ID: 721455 data sheet V2.10 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 726670 The power calculation of the modules is supported The data for the power calculation of the data sheet is included in the HWX. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\61968_1.fw(590) Version 2.4.0.0: ID: 593200 SafeDOMAIN-to-SafeDOMAIN communication: Connected SafeDOMAIN Provide a Connected SafeDOMAIN (required minimum versions: Automation Runtime A4.90, mappSafety 5.13, X20(c)SL81xx V2.3.0.0) Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 672165 / Support ID: 400308545 Technical data: "Communication with each other": Generalized statement regarding the CPU used Technical data: "Communication with each other": Generalized statement regarding the CPU used Channel description changed: No Configuration description changed: No Firmware changed: No ID: 672470 / Support ID: 400308552 Variable status issue Having Variable status active for a long time could lead to SLX failsafe state with certain projects (logger entries 110337/114433 respectively -1073561855/-1073565951). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688905 data sheet V2.08 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 691590 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 691600 Improvement of the feedback diagnosis. Improvement of the feedback diagnosis of the output. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 692355 Support of the DYNlink interface The DYNlink interface is supported by the safe inputs. Channel description changed: No Configuration description changed: Yes Firmware changed:Yes ID: 692400 / Support ID: 400311305 The OSDD signal at the pulse output is corrected. The OSDD signal at the pulse output is output correctly even when not in use. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 694305 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\61968_1.fw(590) Version 2.2.0.0: ID: 539430 Safe Commissioning Options support additionaldata types ATTENTION: - requires AR E4.71 or A4.72 and mappSafety 5.8 or higher - at least one Safe Commissioning Option with data type BOOL must be used also - use SafeKEY FORMAT to remove Safe Commissioning Options with data types other than BOOL from target Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 647160 data sheet V2.05 Channel description changed: No Configuration description changed: No Firmware changed: No ID:668580 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 671505 SafeDOMAIN-to-SafeDOMAIN communication Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC and SafeLOGIC-X (requires mappSafety 5.10 or higher) Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 10\61968_1.fw(580) Version 2.1.0.3: ID: 637055 new AR targets support new AR targets X20CPx68x and xPC22xx Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 10\61968_1.fw(570) Version 2.1.0.0: ID: 541670 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 580780 / Support ID: 400244031 SetupMode signaling Setup Mode is now signaled with "S" and "E" LED. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 628065 safety response time The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss". This could lead to an increased safety response time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\61968_1.fw(570) Version 1.10.10.3: ID: 626175 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 635320 / Support ID: 400280438, 400278830, 400284804 fix logger entry 123622 SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.10.1: ID: 635320 / SupportID: 400280438, 400278830 fix logger entry 123622 SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 637055 new AR targets support new AR targets X20CPx68x and xPC22xx Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.10.0: ID: 626175 safety response time The check of the network transmission time of cyclicdata tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss". This could lead to anincreased safety response time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.9.0: ID: 618250 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61968_1.fw(330) Version 1.10.5.0: ID: 580755 logger message 106773 Fix for logger message 106773 "Parameter checksum sizes do not match". Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61968_1.fw(326) Version 1.10.4.1: ID: 595830 First official upgrade First official upgrade Channel description changed: No Configuration description changed:No Firmware changed: No Firmware: 1\61968_1.fw(326) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.4.1.2 | * | 04/07/2022 | 3 MB | EXE | AS4_HW_X20SLX842.exe | |
| Description |
V4.6 HW Upgrade (X20SLX842) Revision information X20SLX842 Version 2.4.1.2: ID: 748875 / Support ID: 400377232 X20SLX842: fix SafeInputOK and SafeTwoChannelOK channels X20SLX842: SafeInputOK and SafeTwoChannelOK channels didn't work correctly in SafeDESIGNER applikation (AutomationStudio applikation was not affected). Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 10\59371_1.fw(590) Version 2.4.1.1: ID: 710995 / Support ID: 400324450 Data sheet: Improved description of max data width Data sheet: Improved description of max data width Channel description changed: No Configuration description changed: No Firmware changed: No ID: 721455 data sheet V2.10 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 726670 The power calculation of the modules is supported The data for the power calculation of the data sheet is included in the HWX. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59371_1.fw(590) Version 2.4.0.0: ID: 593200 SafeDOMAIN-to-SafeDOMAIN communication: Connected SafeDOMAIN Provide a Connected SafeDOMAIN (required minimum versions: Automation Runtime A4.90, mappSafety 5.13, X20(c)SL81xx V2.3.0.0) Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 672165 / Support ID: 400308545 Technical data: "Communication with each other": Generalized statement regarding the CPU used Technical data: "Communication with each other": Generalized statement regarding the CPU used Channel description changed: No Configurationdescription changed: No Firmware changed: No ID: 672470 / Support ID: 400308552 Variable status issue Having Variable status activefor a long time could lead to SLX failsafe state with certain projects (logger entries 110337/114433 respectively -1073561855/-1073565951). Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 688905 data sheet V2.08 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 691590 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 691600 Improvement of the feedback diagnosis. Improvement of the feedback diagnosis of the output. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 692355 Support of the DYNlink interface The DYNlink interface is supported by the safe inputs. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 692400 / Support ID: 400311305 The OSDD signal at the pulse output is corrected. The OSDD signal at the pulse output is output correctly evenwhen not in use. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 694305 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\59371_1.fw(590) Version 2.2.0.0: ID: 539430 Safe Commissioning Options support additional data types ATTENTION: - requires AR E4.71 or A4.72 and mappSafety 5.8 or higher - at least one Safe Commissioning Option with data type BOOL must be used also - use SafeKEY FORMAT to remove Safe Commissioning Options with data types other than BOOL from target Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 647160 data sheet V2.05 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 668580 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID:671505 SafeDOMAIN-to-SafeDOMAIN communication Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC and SafeLOGIC-X (requires mappSafety 5.10 or higher) Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 10\59371_1.fw(580) Version 2.1.0.3: ID: 637055 new AR targets support new AR targets X20CPx68x and xPC22xx Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59371_1.fw(570) Version 2.1.0.0: ID: 541670 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 580780 / Support ID: 400244031 Setup Mode signaling Setup Mode is now signaled with "S" and "E" LED. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 628065 safety response time The check of the network transmission time of cyclic data tolerated values up to 12mshigher than configured by the parameters "safe data duration"/"additional tolerated packet loss". This could lead to an increased safety response time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\59371_1.fw(570) Version 1.10.10.3: ID: 626175 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safetyresponse time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 635320 / Support ID: 400280438, 400278830, 400284804 fix logger entry 123622 SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59371_1.fw(330) Version 1.10.10.1: ID: 635320 / Support ID: 400280438, 400278830 fix logger entry 123622 SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 637055 new AR targets support new ARtargets X20CPx68x and xPC22xx Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59371_1.fw(330) Version 1.10.10.0: ID: 626175 safety response time The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss". This could lead to an increased safety response time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59371_1.fw(330) Version 1.10.9.0: ID: 618250 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59371_1.fw(330) Version 1.10.5.0: ID: 580755 logger message 106773 Fix for logger message 106773 "Parameter checksum sizes do not match". Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59371_1.fw(326) Version 1.10.4.1: ID: 509350 additional parameters Support additonal parameters (AsSafety FBK safeDownloadData_V2.Type=safeDATA_TYPE_ADDPARA); requires AR >= A04.41 ! Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 516155 / Support ID: 400208127 channel error when wired to +24V Temporary channel errors (logger entry 115011) are reported if If channels are wired to +24V during module bootup. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 532570 Blackout mode and Standalone mode support Blackout mode and Standalone mode Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 535055 increased tolerance against asynchronous communication problems Problems in asynchronous communication to safety modules now cause the modules to be rated as "missing" not until the "Node Guarding Timeout" has expired(instead of after a few seconds) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 542710 / Support ID: 400221412, 400225768 bootup time increase of bootup time with Upgrade V1.10.2.9 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 548835 / Support ID: 400229868, 400229876 logger entry 123432 fixed logger entry 123432 when using setup mode in combination with machineoptions Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 552380 fix CLEAR DATA Not all relevant data has been deleted upon command "CLEAR DATA" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 570175 Increase the tolerance of the voltage monitor The tolerance of the voltage monitor was increased to prevent sporadic false errors 99849 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 590000 extended operating temperature range Firmware preparation for hardware revisions that allow operating temperature range down to -40°C. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59371_1.fw(326) Version 1.10.3.2: ID: 548175 / Support ID: 400225917 Correction of SLX download frame Correction of SLX download frame Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59371_1.fw(324) Version 1.10.3.1: ID: 529570 / Support ID: 400215470 logger message 123416 when aknowledging a firmware mismatch The command for firmware acknowledgement was accepted although there was still a SCAN in progress. This could lead to a failure with logger message 123416. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 535550 / Support ID: 400218871, 400219483 logger message 110367 with external maschine options SLX did not boot correctly when using external machine options with upgradeV1.10.2.9 (logger message 110367 and others). Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59371_1.fw(324) Version 1.10.2.9: ID: 396185 support Acopos P3 support all variants of Acopos P3 Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 475780 / Support ID: 400183890 Error while downloading big SafeDESIGNER applications to the SLX. Download was abortedand the message "File Unlock Status: Error while writing unlock status!" was shown. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 483140 / Support ID: 400201298 error 115024 during bootup SLX switched to failsafe mode (error number 115024) during bootup in certain projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 486375 / Support ID: 400190038 support lower "Safe Data Duration" values Internal optimizations lead to support of lower values for "Safe Data Duration" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 501965 SetupMode and automated acknowledgements - Setup Mode is supported (requires SafeDESIGNER 4.3 and AutomationRuntime B4.26 or higher) - new parameters for automated acknowledgement of SafeKEY and firmware exchange. Channel description changed: No Configuration description changed: Yes Firmwarechanged: Yes ID: 516040 fixes for parameters in SafeDESIGNER Minor text corrections. Remove obsolete parameter "Cycle time". Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 519865 warn about invalid two channel processing mode SafeDESIGNER generates a warning during compile if a two-channel evaluationchannel is used but the according parameter "Two Channel Processing Mode" is "none". Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 519940 warn about invalid two channel processing mode SafeDESIGNER generates a warning during compile if a two-channel evaluationchannel is used but the according parameter "Two Channel Processing Mode" is "none". Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 520155 Adapt filter algorithm to eliminate dependencies between TON and TOF-filter Filter algorithm was adapted to eliminatedependencies between TON and TOF-filter which existed since FW V301. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 528955 SafeOS Status in SafeDESIGNER Remote Control It is a known issue that the SafeOS status in SafeDESIGNER remote control is not shown correctly when using certain versions. SafeDESIGNER SafePLC window or AsSafety can be used instead. This affects a set of following versions: SLX Upgrade >=V1.10.2.x, Safety Release 1.10, SafeDESIGNER >=V4.2.3 and AR B4.26 to C4.26 or C4.33 to E4.33 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59371_1.fw(324) Version 1.10.1.2: ID: 487890 PhysicalStateChannels missing on X20SLX842 PhysicalStateChannels where not available on X20SLX842 module. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 491990 / Support ID: 400193973 SLXbootState 54 SLXbootState never reached value 54 "SafeRUN" although SLX booted correctly. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 495375 problem during boot It could happen sporadically (usually only if no valid project was available on the SLX) that SLX entered failsafe state immediately after bootup (sometimes with logger message 98818). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 495585 Update online help to V1.103 Update online help to V1.103 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59371_1.fw(322) Version 1.10.1.0: ID: 491660 safety response time lengthens to 1.5 seconds Caused by an error in the firmware of the X20SLX modules with safety digital outputs, theresponse time is 1.5 seconds in a safety point of view. The error was fixed with firmware 321, which is part of this upgrade. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59371_1.fw(321) Version 1.10.0.3: ID: 485260 first official release first official release, requires SafeDESIGNER4.2.1 or higher Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59371_1.fw(320) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.4.1.1 | * | 08/18/2021 | 3 MB | EXE | AS4_HW_X20SLX842.exe | |
| Description |
V4.6 HW Upgrade (X20SLX842) Revision information X20SLX842 Version 2.4.1.1: ID: 710995 / Support ID: 400324450 Data sheet: Improved description of max data width Data sheet: Improved description of max data width Channel description changed: No Configuration description changed: No Firmware changed: No ID: 721455 data sheet V2.10 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 726670 The power calculation of the modules is supported The data for the power calculation of the data sheet is included in the HWX. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\61968_1.fw(590) Version 2.4.0.0: ID: 593200 SafeDOMAIN-to-SafeDOMAIN communication: Connected SafeDOMAIN Provide a Connected SafeDOMAIN (required minimum versions: Automation Runtime A4.90, mappSafety 5.13,X20(c)SL81xx V2.3.0.0) Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 672165 / Support ID: 400308545 Technical data: "Communication with each other": Generalized statement regarding the CPU used Technical data: "Communication with each other": Generalized statement regarding the CPU used Channel description changed: No Configuration description changed: No Firmwarechanged: No ID: 672470 / Support ID: 400308552 Variable status issue Having Variable status active for a long time could lead to SLX failsafe state with certain projects (logger entries 110337/114433 respectively -1073561855/-1073565951). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688905 data sheet V2.08 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 691590 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 691600 Improvement of the feedback diagnosis. Improvement of the feedback diagnosis of the output. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes ID: 692355 Support of the DYNlink interface The DYNlink interface is supported by the safe inputs. Channel description changed: No Configuration description changed:Yes Firmware changed: Yes ID: 692400 / Support ID: 400311305 The OSDD signal at the pulse output is corrected. The OSDD signal at the pulse output is output correctly even when not in use. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 694305 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer thanthe network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\61968_1.fw(590) Version 2.2.0.0: ID: 539430 Safe Commissioning Options support additional data types ATTENTION: - requires AR E4.71 or A4.72 and mappSafety 5.8 or higher - at least one Safe Commissioning Option with data type BOOL must be used also - use SafeKEY FORMAT to remove Safe Commissioning Options with data types other than BOOL from target Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 647160 data sheet V2.05 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 668580 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 671505 SafeDOMAIN-to-SafeDOMAIN communication Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC and SafeLOGIC-X (requires mappSafety 5.10 or higher) Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 10\61968_1.fw(580) Version 2.1.0.3: ID: 637055 new AR targets support new AR targets X20CPx68x and xPC22xx Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\61968_1.fw(570) Version 2.1.0.0: ID: 541670 major (even incompatible) changes for mappSafety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety"in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 580780 / Support ID: 400244031 Setup Mode signaling Setup Mode is now signaled with "S" and "E" LED. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 628065 safety response time The check of the network transmission time ofcyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss". This could lead to an increased safety response time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\61968_1.fw(570) Version 1.10.10.3: ID: 626175 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 635320 / Support ID: 400280438, 400278830,400284804 fix logger entry 123622 SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.10.1: ID: 635320 / Support ID: 400280438, 400278830 fix logger entry 123622 SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 637055 new AR targets support new AR targets X20CPx68x and xPC22xx Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.10.0: ID: 626175 safety response time The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss". This could lead to an increased safety response time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.9.0: ID: 618250 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61968_1.fw(330) Version 1.10.5.0: ID: 580755 logger message 106773 Fix for logger message 106773 "Parameter checksumsizes do not match". Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61968_1.fw(326) Version 1.10.4.1: ID: 595830 First official upgrade First official upgrade Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(326) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.4.0.0 | * | 12/01/2020 | 3 MB | EXE | AS4_HW_X20SLX842.exe | |
| Description |
V4.6 HW Upgrade (X20SLX842) Revision information X20cSLX402 Version 2.4.0.0: ID: 593200 SafeDOMAIN-to-SafeDOMAIN communication:Connected SafeDOMAIN Provide a Connected SafeDOMAIN (required minimum versions: Automation Runtime A4.90, mappSafety 5.13, X20(c)SL81xx V2.3.0.0) Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 672165 / Support ID: 400308545 Technical data: "Communication with each other": Generalized statement regardingthe CPU used Technical data: "Communication with each other": Generalized statement regarding the CPU used Channel description changed: No Configuration description changed: No Firmware changed: No ID: 672470 / Support ID: 400308552 Variable status issue Having Variable status active for a long time could lead to SLX failsafe state with certain projects (logger entries 110337/114433 respectively -1073561855/-1073565951). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688905 data sheet V2.08 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 691590 Improvement of the internal voltagemonitoring. Improvement of the internal voltage monitoring. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 691600 Improvement of the feedback diagnosis. Improvement of the feedback diagnosis of the output. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 692355 Support of the DYNlink interface TheDYNlink interface is supported by the safe inputs. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 692400 / Support ID: 400311305 The OSDD signal at the pulse output is corrected. The OSDD signal at the pulse output is output correctly even when not in use. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 694305 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\61968_1.fw(590) Version 2.2.0.0: ID: 539430 Safe Commissioning Options support additional data types ATTENTION: - requires AR E4.71 or A4.72 and mappSafety 5.8 or higher - at least one Safe Commissioning Option with data type BOOL mustbe used also - use SafeKEY FORMAT to remove Safe Commissioning Options with data types other than BOOL from target Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 647160 data sheet V2.05 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 668580 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 671505 SafeDOMAIN-to-SafeDOMAIN communication Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC and SafeLOGIC-X (requires mappSafety 5.10 or higher) Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 10\61968_1.fw(580) Version 2.1.0.3: ID: 637055 new AR targets support new AR targets X20CPx68x and xPC22xx Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\61968_1.fw(570) Version 2.1.0.0: ID: 541670 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 580780 / Support ID: 400244031 Setup Mode signaling Setup Mode is now signaled with "S" and "E" LED. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 628065 safety response time The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss". This could lead to an increased safety response time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\61968_1.fw(570) Version 1.10.10.3: ID: 626175 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed:No Configuration description changed: No Firmware changed: No ID: 635320 / Support ID: 400280438, 400278830, 400284804 fix logger entry 123622 SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.10.1: ID: 635320 / Support ID: 400280438, 400278830 fix logger entry 123622 SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 637055 new AR targets support new AR targets X20CPx68x and xPC22xx Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.10.0: ID: 626175 safety response time The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss". This could lead to an increased safety response time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.9.0: ID: 618250 logger entry112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61968_1.fw(330) Version 1.10.5.0: ID: 580755 logger message 106773 Fix for logger message 106773 "Parameter checksum sizes do not match". Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61968_1.fw(326) Version 1.10.4.1: ID: 595830 First official upgrade First official upgrade Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(326) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.0 | * | 03/05/2020 | 3 MB | EXE | AS4_HW_X20SLX842.exe | |
| Description |
V4.6 HW Upgrade (X20SLX842) Revision information X20cSLX402 Version 2.2.0.0: ID: 539430 Safe Commissioning Options supportadditional data types ATTENTION: - requires AR E4.71 or A4.72 and mappSafety 5.8 or higher - at least one Safe Commissioning Option with data type BOOL must be used also - use SafeKEY FORMAT to remove Safe Commissioning Options with data types other than BOOL from target Channel descriptionchanged: Yes Configuration description changed: Yes Firmware changed: Yes ID: 647160 data sheet V2.05 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 668580 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 671505 SafeDOMAIN-to-SafeDOMAIN communication Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC and SafeLOGIC-X (requires mappSafety 5.10 or higher) Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 10\61968_1.fw(580) Version 2.1.0.3: ID: 637055 new AR targets support new AR targets X20CPx68x and xPC22xx Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\61968_1.fw(570) Version 2.1.0.0: ID: 541670 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 580780 / Support ID: 400244031 Setup Mode signaling Setup Mode is now signaled with "S" and "E" LED. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 628065 safety response time The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss". This could lead to an increased safety response time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\61968_1.fw(570) Version 1.10.10.3: ID: 626175 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 635320 / Support ID: 400280438, 400278830, 400284804 fix logger entry 123622 SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.10.1: ID: 635320 / Support ID: 400280438, 400278830 fix logger entry 123622 SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 637055 new AR targets support new AR targets X20CPx68x and xPC22xx Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.10.0: ID: 626175 safety response time The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss". This couldlead to an increased safety response time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.9.0: ID: 618250 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61968_1.fw(330) Version 1.10.5.0: ID: 580755 logger message106773 Fix for logger message 106773 "Parameter checksum sizes do not match". Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61968_1.fw(326) Version 1.10.4.1: ID: 595830 First official upgrade First official upgrade Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(326) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.1.0.3 | * | 07/05/2019 | 3 MB | EXE | AS4_HW_X20SLX842.exe | |
| Description |
V4.6 HW Upgrade (X20SLX842) Revision information X20cSLX402 Version 2.1.0.3: ID: 637055 new AR targets support new AR targets X20CPx68x and xPC22xx Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\61968_1.fw(570) Version 2.1.0.0: ID: 541670 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 580780 / Support ID: 400244031 Setup Mode signaling Setup Mode is now signaled with "S" and "E" LED. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 628065 safety response time The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss". This could lead to an increased safety response time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\61968_1.fw(570) Version 1.10.10.3: ID: 626175 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 635320 / Support ID: 400280438, 400278830, 400284804 fix logger entry 123622 SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.10.1: ID: 635320 / Support ID: 400280438, 400278830 fix logger entry 123622 SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 637055 new AR targets support newAR targets X20CPx68x and xPC22xx Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.10.0: ID: 626175 safety response time The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss". This could lead to an increasedsafety response time. Channel description changed: No Configurationdescription changed: Yes Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.9.0: ID: 618250 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61968_1.fw(330) Version 1.10.5.0: ID: 580755 logger message 106773 Fix for logger message 106773 "Parameter checksum sizes do not match". Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\61968_1.fw(326) Version 1.10.4.1: ID: 595830 First official upgrade First official upgrade Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(326) |
|||||