DWL@DWL10000605930
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.1.1.0 | * | 01/16/2026 | 896 KB | EXE | AS4_HW_5PPC2200.AL02-000.exe | |
| Description |
V4.6 HW Upgrade (5PPC2200.AL02-000) Revision information 5PPC2200.AL02-000 Version 2.1.1.0: ID: AQAJ-12260 Bugfix - Multicore load balancing for the cyclic system: When using multicore load balancing for the cyclic system and simultaneously configuring an FTP user, a "Warning 701: System.ArgumentException" occurs during project compilation. To resolve this issue, a change is necessary that requires reconfiguring or checking the multicore load balancing for the cyclic system after updating to the new HWX version (old configuration will be lost) if it does not match the default values. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61638_0.fw(108) Version 2.1.0.0: ID: AQAJ-11701 Following changes: - Support for multicore load balancing for the cyclic system of Automation Runtime starting with AS 6.5 and AR 6.5. - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61638_0.fw(108) Version 2.0.7.0: ID: 755960 New MTCX version V01.08 for PPC2200. New MTCX version V01.08 for PPC2200 with following changes: - Bugfix: with isolated 5xPC2200.ALxx-000 devices, the NMI logic does not trigger at PowerFail. The result of this behavior is, when remanent data is used in Automation Runtime, this islost in the event of a PowerFail. The problem has been fixed with the new MTCX version. Since this behavior can be limited to a specific delivery period, customers will be actively informed which affected devices are delivered with Automation Runtime installed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(108) Version 2.0.6.0: ID: 752890 Bugfix: Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61638_0.fw(106) Version 2.0.5.0: ID: 748685 Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61638_0.fw(106) Version 2.0.4.0: ID: 742400 New MTCX version V01.06 for PPC2200. New MTCX version V01.06 for PPC2200 with following changes: - Bugfix: In combination with UEFI operating systems and BIOS settings set to UEFI only, it could sporadically happen, that no BIOS messages are visible during a operating system reboot. Outputs are visible again when the graphic driver was started by the operating system. This behaviour only occurs with PPC2200 devices. - Bugfix: CAN, in case of a high interrupt load, the connection could sporadically be interrupted. This problem can only occur with MTCX Version V01.04 and V01.05. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(106) Version 2.0.3.0: ID: 721185 New MTCX version V01.05 for PPC2200. New MTCX version V01.05 for PPC2200 with following changes: - Bugfix: USB Standby in S3 (Suspend to Ram) was not possible to get disabled. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(105) Version 2.0.2.0: ID: 712700 New MTCX version for PPC2200. New MTCX version for PPC2200 with following changes: - Power supply optimizations. - Bugfix: in very rare cases it could happen sporadically, that a PowerFail in Automation Runtime ends with lost of remanent data. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(104) Version 2.0.1.0: ID: 689315 New MTCX version V01.03 New MTCX version V01.03 with following changes. - Bugfix: USB Standby in S3 and S4. - Bugfix: ETH WakeOnLAN. - Optimization of the communication interface to the local display (only applies to PPC2200). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(103) Version 2.0.0.0: ID: 674995 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for PPC2200, mixed operation of the current and older HWX upgrades is not recommended: PPC2200 system unit: V2.0.0.0 AP1000 panels: V2.0.0.0 AP9x3 panels: V2.0.0.0 AP5000 panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 675005 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 675010 Wear level of storage medium from AR A4.90: Additional datapoint to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 683100 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61638_0.fw(102) Version 1.0.2.0: ID: 635775 First version The Panel PC 2200 is supported with Automation Studio Version V4.6.2. As operating system it is mandatory to useat least the version A4.63 of the Automation Runtime Embedded. For Visual Components the minimum version VC4.62.0 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 649045 Optimized performance for the B&R Hypervsior Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654145 mappView minimum version For support of mappView on the Panel PC 2200 it is mandatory to use the component minimum version 5.6.3, 5.7.1, 5.8.0 or newer. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654170 Safety Support To use Safety Legacy on the Panel PC 2200 it is mandatory to use at least the hardware upgrade version V1.10.10.3 of X20(c)SLXxxx. To use mappSafety on the Panel PC 2200 it is mandatory to use at least the hardware upgrade version V2.1.0.3 of X20(c)SLXxxx. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61638_0.fw(102) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.1.0.0 | * | 12/12/2025 | 896 KB | EXE | AS4_HW_5PPC2200.AL02-000.exe | |
| Description |
V4.6 HW Upgrade (5PPC2200.AL02-000) Revision information 5PPC2200.AL02-000 Version 2.1.0.0: ID: AQAJ-11701 Following changes: - Support for multicore load balancing for the cyclic system of AutomationRuntime starting with AS 6.5 and AR 6.5. - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61638_0.fw(108) Version 2.0.7.0: ID: 755960 New MTCX version V01.08 for PPC2200. New MTCX version V01.08 for PPC2200 with following changes: - Bugfix: with isolated 5xPC2200.ALxx-000 devices, the NMI logic does not trigger at PowerFail. The result of this behavior is, when remanent data is used in Automation Runtime, this is lost in the event of a PowerFail. The problem has been fixed with the new MTCX version. Since this behavior can be limited toa specific delivery period, customers will be actively informed which affected devices are delivered with Automation Runtime installed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(108) Version 2.0.6.0: ID: 752890 Bugfix: Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61638_0.fw(106) Version 2.0.5.0: ID: 748685 Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61638_0.fw(106) Version 2.0.4.0: ID: 742400 New MTCX version V01.06 for PPC2200. New MTCX version V01.06 for PPC2200 with following changes: - Bugfix: In combination with UEFI operating systems and BIOS settings set to UEFI only, it could sporadically happen, that no BIOS messages are visible during a operating system reboot. Outputs are visible again when the graphic driver was started by the operating system. This behaviour only occurs with PPC2200 devices. - Bugfix: CAN, in case of a high interrupt load, the connection could sporadically be interrupted. This problemcan only occur with MTCX Version V01.04 and V01.05. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(106) Version 2.0.3.0: ID:721185 New MTCX version V01.05 for PPC2200. New MTCX version V01.05for PPC2200 with following changes: - Bugfix: USB Standby in S3 (Suspend to Ram) was not possible to get disabled. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(105) Version 2.0.2.0: ID: 712700 New MTCX version for PPC2200. New MTCX version for PPC2200 with following changes: - Power supply optimizations. - Bugfix: in very rare cases it could happen sporadically, that a PowerFail in Automation Runtime ends with lost of remanent data. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(104) Version 2.0.1.0: ID: 689315 New MTCX version V01.03 New MTCX version V01.03 with following changes. - Bugfix: USB Standby in S3 and S4. - Bugfix: ETH WakeOnLAN. - Optimization of the communication interface to the local display (only applies to PPC2200). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(103) Version 2.0.0.0: ID: 674995 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for PPC2200, mixed operation of the current and older HWX upgrades is not recommended: PPC2200 system unit: V2.0.0.0 AP1000 panels: V2.0.0.0 AP9x3 panels: V2.0.0.0 AP5000 panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 675005 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 675010 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 683100 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61638_0.fw(102) Version 1.0.2.0: ID: 635775 First version The Panel PC 2200 is supported with Automation Studio Version V4.6.2. As operating system itis mandatory to use at least the version A4.63 of the Automation Runtime Embedded. For Visual Components the minimum version VC4.62.0 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 649045 Optimized performance for the B&R Hypervsior Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654145 mappView minimum version For support of mappView on the Panel PC 2200 it is mandatory to use the component minimum version 5.6.3, 5.7.1, 5.8.0 or newer. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654170 Safety Support To use Safety Legacy on the Panel PC 2200 it is mandatory to use at least the hardware upgrade version V1.10.10.3 of X20(c)SLXxxx. To use mappSafety on the Panel PC 2200 it is mandatory to use at least the hardware upgrade version V2.1.0.3 of X20(c)SLXxxx. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61638_0.fw(102) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.0.7.0 | * | 08/26/2022 | 575 KB | EXE | AS4_HW_5PPC2200.AL02-000.exe | |
| Description |
V4.6 HW Upgrade (5PPC2200.AL02-000) Revision information 5PPC2200.AL02-000 Version 2.0.7.0: ID: 755960 New MTCX version V01.08 for PPC2200. New MTCX version V01.08 for PPC2200 with following changes: - Bugfix: with isolated 5xPC2200.ALxx-000 devices, the NMI logic does not trigger at PowerFail. The result of this behavior is, when remanent data is used in Automation Runtime, this is lost in the event of a PowerFail. The problem has been fixed with the new MTCX version. Since thisbehavior can be limited to a specific delivery period, customers will beactively informed which affected devices are delivered with Automation Runtime installed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(108) Version 2.0.6.0: ID: 752890 Bugfix: Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61638_0.fw(106) Version 2.0.5.0: ID: 748685 Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61638_0.fw(106) Version 2.0.4.0: ID: 742400 New MTCX version V01.06 for PPC2200. New MTCX version V01.06 for PPC2200with following changes: - Bugfix: In combination with UEFI operating systems and BIOS settings set to UEFI only, it could sporadically happen, that no BIOS messages are visible during a operating system reboot. Outputs are visible again when the graphic driver was started by the operating system. This behaviour only occurs with PPC2200 devices. - Bugfix: CAN, in case of a high interrupt load, the connection could sporadically be interrupted. This problem can only occur with MTCX Version V01.04 and V01.05. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(106) Version 2.0.3.0: ID: 721185 New MTCX version V01.05 for PPC2200. New MTCX version V01.05 for PPC2200 with following changes: - Bugfix: USB Standby in S3 (Suspend to Ram) was not possible to get disabled. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(105) Version 2.0.2.0: ID: 712700 New MTCX version for PPC2200. New MTCX version forPPC2200 with following changes: - Power supply optimizations. - Bugfix:in very rare cases it could happen sporadically, that a PowerFail in Automation Runtime ends with lost of remanent data. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 1\61638_0.fw(104) Version 2.0.1.0: ID: 689315 New MTCX version V01.03 New MTCX version V01.03 with following changes. - Bugfix: USB Standby in S3 and S4. - Bugfix: ETH WakeOnLAN. - Optimization of the communication interface to the local display (only applies to PPC2200). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(103) Version 2.0.0.0: ID: 674995 Extensions Hypervisor from ARA4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for PPC2200, mixed operation of the current and older HWX upgrades is not recommended: PPC2200 system unit: V2.0.0.0 AP1000 panels: V2.0.0.0 AP9x3 panels: V2.0.0.0 AP5000 panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 675005 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 675010 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 683100 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61638_0.fw(102) Version 1.0.2.0: ID: 635775 First version The Panel PC 2200 is supported with Automation Studio Version V4.6.2. As operating system it is mandatory to use at least the version A4.63 of the Automation Runtime Embedded. For Visual Components the minimum version VC4.62.0 has to be used. Channel description changed: Yes Configurationdescription changed: Yes Firmware changed: Yes ID: 649045 Optimized performance for the B&R Hypervsior Channel description changed:No Configuration description changed: No Firmware changed: No ID: 654145 mappView minimum version For support of mappView on the Panel PC 2200 it is mandatory to use the component minimum version 5.6.3, 5.7.1, 5.8.0 or newer. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654170 Safety Support To use Safety Legacy on the Panel PC 2200 it is mandatory to use at least the hardware upgrade version V1.10.10.3 of X20(c)SLXxxx. To use mappSafety on the Panel PC 2200 it is mandatory to use at least the hardware upgrade version V2.1.0.3 of X20(c)SLXxxx. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61638_0.fw(102) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.0.6.0 | * | 06/10/2022 | 574 KB | EXE | AS4_HW_5PPC2200.AL02-000.exe | |
| Description |
V4.6 HW Upgrade (5PPC2200.AL02-000) Revision information 5PPC2200.AL02-000 Version 2.0.6.0: ID: 752890 Bugfix: Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61638_0.fw(106) Version 2.0.5.0: ID: 748685 Support for PTP (ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61638_0.fw(106) Version 2.0.4.0: ID: 742400 New MTCX version V01.06 for PPC2200. New MTCX version V01.06 for PPC2200 with following changes: - Bugfix: In combination with UEFI operating systems and BIOS settings set to UEFI only, it could sporadically happen, that no BIOS messages are visible during a operating system reboot. Outputs are visible again when the graphic driver was started by the operating system. This behaviour only occurs with PPC2200 devices. - Bugfix: CAN, in case of a high interrupt load, the connection could sporadically be interrupted. This problem can only occur with MTCX Version V01.04 and V01.05. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(106) Version 2.0.3.0: ID: 721185 New MTCX version V01.05 for PPC2200. New MTCX version V01.05 for PPC2200 with following changes: - Bugfix: USB Standby in S3 (Suspend to Ram) was not possible to get disabled. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(105) Version 2.0.2.0: ID: 712700 New MTCX version for PPC2200. New MTCX version for PPC2200 with following changes: - Power supply optimizations. - Bugfix: in very rare cases it could happen sporadically, that a PowerFail in Automation Runtime ends with lost of remanent data. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(104) Version 2.0.1.0: ID: 689315 New MTCX version V01.03 New MTCX version V01.03 with following changes. - Bugfix: USB Standby in S3 and S4. - Bugfix: ETH WakeOnLAN. - Optimization of the communication interface to the local display (only applies to PPC2200). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(103) Version 2.0.0.0: ID: 674995 Extensions Hypervisor fromAR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used forall components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for PPC2200, mixedoperation of the current and older HWX upgrades is not recommended: PPC2200 system unit: V2.0.0.0 AP1000 panels: V2.0.0.0 AP9x3 panels: V2.0.0.0 AP5000 panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 675005 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 675010 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 683100 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61638_0.fw(102) Version 1.0.2.0: ID: 635775 First version The Panel PC 2200 is supported with Automation Studio Version V4.6.2. As operating system it is mandatory to use at least the version A4.63 of the Automation Runtime Embedded. For Visual Components the minimum version VC4.62.0 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 649045 Optimized performance for the B&R Hypervsior Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654145 mappView minimum version For support of mappView on the Panel PC 2200 it is mandatory to use the component minimum version 5.6.3, 5.7.1, 5.8.0 or newer. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654170 Safety Support To use Safety Legacy on the Panel PC 2200 it is mandatory to use at least the hardware upgrade version V1.10.10.3 of X20(c)SLXxxx. To use mappSafety on the Panel PC 2200 it is mandatory to use at least the hardwareupgrade version V2.1.0.3 of X20(c)SLXxxx. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61638_0.fw(102) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.0.5.0 | * | 05/03/2022 | 574 KB | EXE | AS4_HW_5PPC2200.AL02-000.exe | |
| Description |
V4.6 HW Upgrade (5PPC2200.AL02-000) Revision information 5PPC2200.AL02-000.AL02-000 Version 2.0.5.0: ID: 748685 Support for PTP(ETH1 and ETH2) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61638_0.fw(106) Version 2.0.4.0: ID: 742400 New MTCX version V01.06 for PPC2200. New MTCX version V01.06 for PPC2200 with following changes: - Bugfix: In combination with UEFI operating systems andBIOS settings set to UEFI only, it could sporadically happen, that no BIOS messages are visible during a operating system reboot. Outputs are visible again when the graphic driver was started by the operating system. This behaviour only occurs with PPC2200 devices. - Bugfix: CAN, incase of a high interrupt load, the connection could sporadically be interrupted. This problem can only occur with MTCX Version V01.04 and V01.05. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(106) Version 2.0.3.0: ID: 721185 New MTCX version V01.05 for PPC2200. New MTCX version V01.05 for PPC2200 with following changes: - Bugfix: USB Standby in S3 (Suspend to Ram) was not possible to get disabled. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(105) Version 2.0.2.0: ID: 712700 New MTCX version for PPC2200. New MTCX version for PPC2200 with following changes: - Power supply optimizations. - Bugfix: in very rare cases it could happen sporadically, that a PowerFail in Automation Runtime ends with lost of remanent data. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(104) Version 2.0.1.0: ID: 689315 New MTCX version V01.03 New MTCX version V01.03 with following changes. - Bugfix: USB Standby in S3 and S4. - Bugfix: ETH WakeOnLAN. - Optimization of the communication interface to the local display (only applies to PPC2200). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(103) Version 2.0.0.0: ID: 674995 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8following HWX upgrades (or newer) are recommended for PPC2200, mixed operation of the current and older HWX upgrades is not recommended: PPC2200 system unit: V2.0.0.0 AP1000 panels: V2.0.0.0 AP9x3 panels: V2.0.0.0 AP5000 panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 675005 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 675010 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 683100 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61638_0.fw(102) Version 1.0.2.0: ID: 635775 First version The Panel PC 2200 is supported with Automation Studio Version V4.6.2. As operating system it is mandatory to use at least the version A4.63 of the Automation Runtime Embedded. For Visual Components the minimum version VC4.62.0 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 649045 Optimized performance for the B&R Hypervsior Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654145 mappView minimum version For support of mappView on the Panel PC 2200 it is mandatory to use the component minimum version 5.6.3, 5.7.1, 5.8.0 or newer. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654170 Safety Support To use Safety Legacy on the Panel PC 2200 it is mandatory to use atleast the hardware upgrade version V1.10.10.3 of X20(c)SLXxxx. To use mappSafety on the Panel PC 2200 it is mandatory to use at least the hardware upgrade version V2.1.0.3 of X20(c)SLXxxx. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61638_0.fw(102) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.0.4.0 | * | 02/10/2022 | 574 KB | EXE | AS4_HW_5PPC2200.AL02-000.exe | |
| Description |
V4.6 HW Upgrade (5PPC2200.AL02-000) Revision information 5PPC2200.AL02-000.AL02-000 Version 2.0.4.0: ID: 742400 New MTCX version V01.06 for PPC2200. New MTCX version V01.06 for PPC2200 with following changes: - Bugfix: In combination with UEFI operating systems and BIOS settings set to UEFI only, it could sporadically happen, that no BIOS messages are visible during a operating system reboot. Outputs are visible again when the graphic driver was started by the operating system. This behaviour only occurs with PPC2200 devices. - Bugfix: CAN, in case of ahigh interrupt load, the connection could sporadically be interrupted. This problem can only occur with MTCX Version V01.04 and V01.05. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(106) Version 2.0.3.0: ID: 721185 New MTCX version V01.05 for PPC2200. New MTCX version V01.05 for PPC2200 with following changes: - Bugfix: USB Standby in S3(Suspend to Ram) was not possible to get disabled. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(105) Version 2.0.2.0: ID: 712700 New MTCX version for PPC2200. New MTCX version for PPC2200 with following changes: - Power supply optimizations. - Bugfix: in very rare cases it could happen sporadically, that a PowerFail in Automation Runtime ends with lost of remanent data. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(104) Version 2.0.1.0: ID: 689315 New MTCX version V01.03 New MTCX version V01.03 with following changes. - Bugfix: USB Standby in S3 and S4. - Bugfix: ETH WakeOnLAN. - Optimization of the communication interface to the local display (only applies to PPC2200). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(103) Version 2.0.0.0: ID: 674995 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 followingHWX upgrades (or newer) are recommended for PPC2200, mixed operation of the current and older HWX upgrades is not recommended: PPC2200 system unit: V2.0.0.0 AP1000 panels: V2.0.0.0 AP9x3 panels: V2.0.0.0 AP5000 panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 675005 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 675010 Wear level of storage medium fromAR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 683100 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configurationdescription changed: Yes Firmware changed: No Firmware: 1\61638_0.fw(102) Version 1.0.2.0: ID: 635775 First version ThePanel PC 2200 is supported with Automation Studio Version V4.6.2. As operating system it is mandatory to use at least the version A4.63 of the Automation Runtime Embedded. For Visual Components the minimum version VC4.62.0 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 649045 Optimized performance for the B&R Hypervsior Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654145 mappView minimum version For support of mappView on the Panel PC 2200it is mandatory to use the component minimum version 5.6.3, 5.7.1, 5.8.0 or newer. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654170 Safety Support To use Safety Legacy on the Panel PC 2200 it is mandatory to use at least thehardware upgrade version V1.10.10.3 of X20(c)SLXxxx. To use mappSafety on thePanel PC 2200 it is mandatory to use at least the hardware upgrade version V2.1.0.3 of X20(c)SLXxxx. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61638_0.fw(102) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.0.3.0 | * | 04/12/2021 | 593 KB | EXE | AS4_HW_5PPC2200.AL02-000.exe | |
| Description |
V4.6 HW Upgrade (5PPC2200.AL02-000) Revision information 5PPC2200.AL02-000.AL02-000 Version 2.0.3.0: ID: 721185 New MTCX version V01.05 for PPC2200. New MTCX version V01.05 for PPC2200 with following changes: - Bugfix: USB Standby in S3 (Suspend to Ram) was not possible to get disabled. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(105) Version 2.0.2.0: ID: 712700 New MTCX version for PPC2200. New MTCX version for PPC2200 with following changes: - Power supply optimizations. - Bugfix: in very rare cases it could happen sporadically, that a PowerFail in Automation Runtime ends with lost of remanent data. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(104) Version 2.0.1.0: ID: 689315 New MTCX version V01.03 New MTCX version V01.03 with following changes. - Bugfix: USB Standby in S3 and S4. - Bugfix: ETH WakeOnLAN. - Optimization of the communication interface to the local display (only applies to PPC2200). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(103) Version 2.0.0.0: ID: 674995 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for PPC2200, mixed operation of the current and older HWX upgrades is not recommended: PPC2200 system unit: V2.0.0.0 AP1000 panels: V2.0.0.0 AP9x3 panels: V2.0.0.0 AP5000 panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 675005 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 675010 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 683100 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmwarechanged: No Firmware: 1\61638_0.fw(102) Version 1.0.2.0: ID: 635775 First version The Panel PC 2200 is supported with Automation Studio Version V4.6.2. As operating system it is mandatory to use at least the version A4.63 of the Automation Runtime Embedded. For Visual Components the minimum version VC4.62.0 has to be used. Channel description changed:Yes Configuration description changed: Yes Firmware changed: Yes ID: 649045 Optimized performance for the B&R Hypervsior Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654145 mappView minimum version For support of mappView on the Panel PC 2200 it is mandatory to use the component minimum version 5.6.3, 5.7.1, 5.8.0 or newer. Channel description changed:No Configuration description changed: No Firmware changed: No ID: 654170 Safety Support To use Safety Legacy on the Panel PC 2200 it is mandatory to use at least the hardware upgrade version V1.10.10.3 ofX20(c)SLXxxx. To use mappSafety on the Panel PC 2200 it is mandatory to use at least the hardware upgrade version V2.1.0.3 of X20(c)SLXxxx. Channel description changed: No Configuration description changed: No Firmwarechanged: No Firmware: 1\61638_0.fw(102) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.0.2.0 | * | 02/17/2021 | 592 KB | EXE | AS4_HW_5PPC2200.AL02-000.exe | |
| Description |
V4.6 HW Upgrade (5PPC2200.AL02-000) Revision information 5PPC2200.AL02-000.AL02-000 Version 2.0.2.0: ID: 712700 New MTCX version for PPC2200. New MTCX version for PPC2200 with following changes: - Power supply optimizations. - Bugfix: in very rare cases it could happen sporadically, that a PowerFail in Automation Runtime ends with lost of remanent data. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(104) Version 2.0.1.0: ID: 689315 New MTCX version V01.03 New MTCX version V01.03 with following changes. - Bugfix: USB Standby in S3and S4. - Bugfix: ETH WakeOnLAN. - Optimization of the communication interface to the local display (only applies to PPC2200). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(103) Version 2.0.0.0: ID: 674995 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for PPC2200, mixed operation of the current and older HWX upgrades is not recommended: PPC2200 system unit: V2.0.0.0 AP1000 panels: V2.0.0.0 AP9x3 panels: V2.0.0.0 AP5000 panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 675005 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 675010 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 683100 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61638_0.fw(102) Version 1.0.2.0: ID: 635775 First version The Panel PC 2200 is supported with Automation Studio Version V4.6.2. As operating system it is mandatory to use at least the version A4.63 of the Automation Runtime Embedded. For Visual Components the minimum version VC4.62.0 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 649045 Optimized performance for the B&R Hypervsior Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654145 mappView minimum version For support of mappView on the Panel PC 2200 it is mandatory to use the component minimum version 5.6.3, 5.7.1, 5.8.0 or newer. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654170 Safety Support To use Safety Legacy on the Panel PC 2200 it is mandatory to use at least the hardware upgrade version V1.10.10.3 of X20(c)SLXxxx. To use mappSafety on the Panel PC 2200 it is mandatory to use at least the hardware upgrade version V2.1.0.3 of X20(c)SLXxxx. Channel description changed: No Configuration description changed:No Firmware changed: No Firmware: 1\61638_0.fw(102) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.0.1.0 | * | 06/23/2020 | 588 KB | EXE | AS4_HW_5PPC2200.AL02-000.exe | |
| Description |
V4.6 HW Upgrade (5PPC2200.AL02-000) Revision information 5PPC2200.AL02-000 Version 2.0.1.0: ID: 689315 New MTCX version V01.03 New MTCX version V01.03 with following changes. - Bugfix: USB Standby in S3 and S4. - Bugfix: ETH WakeOnLAN. - Optimization of the communication interface to the local display (only applies to PPC2200). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61638_0.fw(103) Version 2.0.0.0: ID: 674995 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (ornewer) are recommended for PPC2200, mixed operation of the current and older HWX upgrades is not recommended: PPC2200 system unit: V2.0.0.0 AP1000panels: V2.0.0.0 AP9x3 panels: V2.0.0.0 AP5000 panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 675005 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 675010 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed:No ID: 683100 Preparation for the support of OPC UA TSN from AS4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61638_0.fw(102) Version 1.0.2.0: ID: 635775 First version The Panel PC 2200 issupported with Automation Studio Version V4.6.2. As operating system it is mandatory to use at least the version A4.63 of the Automation Runtime Embedded. For Visual Components the minimum version VC4.62.0 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 649045 Optimized performance for the B&RHypervsior Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654145 mappView minimum version For support of mappView on the Panel PC 2200 it is mandatory to use the component minimum version 5.6.3, 5.7.1, 5.8.0 or newer. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654170 Safety Support To use Safety Legacy on the Panel PC 2200 it is mandatory to use at least the hardware upgradeversion V1.10.10.3 of X20(c)SLXxxx. To use mappSafety on the Panel PC 2200 itis mandatory to use at least the hardware upgrade version V2.1.0.3 of X20(c)SLXxxx. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61638_0.fw(102) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.0.0.0 | * | 04/08/2020 | 586 KB | EXE | AS4_HW_5PPC2200.AL02-000.exe | |
| Description |
V4.6 HW Upgrade (5PPC2200.AL02-000) Revision information 5PPC2200.AL02-000 Version 2.0.0.0: ID: 674995 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for PPC2200, mixed operation of the current and older HWX upgrades is not recommended: PPC2200 system unit: V2.0.0.0 AP1000 panels: V2.0.0.0 AP9x3 panels: V2.0.0.0 AP5000 panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 675005 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 675010 Wear level of storage medium from AR A4.90: Additional data point to display the wearlevel in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 683100 Preparationfor the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61638_0.fw(102) Version 1.0.2.0: ID: 635775 First version The Panel PC 2200 is supported with Automation Studio Version V4.6.2. As operating system it is mandatory to use at least the version A4.63 of the Automation Runtime Embedded. For Visual Components the minimum version VC4.62.0 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 649045 Optimized performance for the B&R Hypervsior Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654145 mappView minimum version For support of mappViewon the Panel PC 2200 it is mandatory to use the component minimum version 5.6.3, 5.7.1, 5.8.0 or newer. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654170 Safety Support To use Safety Legacy on the Panel PC 2200 it is mandatory to use at least the hardware upgrade version V1.10.10.3 of X20(c)SLXxxx. To use mappSafety on the Panel PC 2200 it is mandatory to use at least the hardware upgrade version V2.1.0.3 of X20(c)SLXxxx. Channel description changed:No Configuration description changed: No Firmware changed: No Firmware: 1\61638_0.fw(102) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.2.0 | * | 07/16/2019 | 585 KB | EXE | AS4_HW_5PPC2200.AL02-000.exe | |
| Description |
V4.6 HW Upgrade (5PPC2200.AL02-000) Revision information 5PPC2200.AL02-000 Version 1.0.2.0: ID: 635775 First version The Panel PC 2200 is supported with Automation Studio Version V4.6.2. As operating system it is mandatory to use at least the version A4.63 of the Automation Runtime Embedded. For Visual Components the minimum version VC4.62.0 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 649045 Optimized performance for the B&R Hypervsior Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654145 mappView minimum version For support of mappView on the Panel PC 2200 it is mandatory to use the component minimum version 5.6.3, 5.7.1, 5.8.0 or newer. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 654170 Safety Support To use Safety Legacy on the Panel PC 2200 it is mandatory to use at least the hardware upgrade version V1.10.10.3 of X20(c)SLXxxx. To use mappSafety on the Panel PC 2200 it is mandatory to use at least the hardware upgrade version V2.1.0.3 of X20(c)SLXxxx. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61638_0.fw(102) |
|||||