DWL@DWL10000588688

Version Language
Operating System
Date
Size
Type Download
1.5.3.0 * 03/09/2022 15 MB EXE AS4_HW_XEPIMC200.exe
Description V4.5 HW Upgrade (XEPIMC200)

Revision information XEPIMC200

Version 1.5.3.0:

ID: 747805
Description of digital outputs in HWX corrected to "Sink"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(107), 1\61697_1.fp(7), 2\61697_1.fp(7)

Version 1.5.2.0:

ID: 694700
Support data point StorageWear, wear level of storagemedium starting from AR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 699635
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(107), 1\61697_1.fp(7), 2\61697_1.fp(7)

Version 1.4.0.0:

ID: 681300
Correction of compensation temperature of temperature inputs 1-8
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 682845
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(107), 1\61697_1.fp(7), 2\61697_1.fp(7)

Version 1.3.0.0:

ID: 667970
AS4.8 enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(105), 1\61697_1.fp(4), 2\61697_1.fp(4)

Version 1.2.0.0:

ID: 657890
Module documentation revised
Data sheet V.1.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 657900
Change of the counting frequency for gate time measurement
Doubled frequencies valid from FW version 105:
24 MHz changed to 48 MHz
6 MHz changed to 12 MHz
1,5 MHz changed to 3 MHz
375 kHzchanged to 750 kHz
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(105), 1\61697_1.fp(4), 2\61697_1.fp(4)

Version 1.1.1.0:

ID: 651065
Increased I/O reaction performance
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 652060
Dependency AR<>FW version
Use of I/O FW version 102:
AR version up to A4.53
AR version A4.60 up to Z4.62

Use of I/O FW version 105:
AR version B4.53 up to Z4.59
AR versionA4.63 and higher
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(105), 1\61697_1.fp(4), 2\61697_1.fp(4)

Version 1.0.0.0:

ID: 579770
Support XEPIMC200
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62211_1.fw(102), 1\61697_1.fp(4)
Version Language
Operating System
Date
Size
Type Download
1.5.2.0 * 09/03/2020 15 MB EXE AS4_HW_XEPIMC200.exe
Description V4.5 HW Upgrade (XEPIMC200)

Revision information XEPIMC200

Version 1.5.2.0:

ID: 694700
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed:Yes
Configuration description changed: No
Firmware changed: No

ID: 699635
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(107),1\61697_1.fp(7), 2\61697_1.fp(7)

Version 1.4.0.0:

ID: 681300
Correction of compensation temperature of temperature inputs 1-8
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 682845
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(107), 1\61697_1.fp(7), 2\61697_1.fp(7)

Version 1.3.0.0:

ID: 667970
AS4.8 enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(105), 1\61697_1.fp(4), 2\61697_1.fp(4)

Version 1.2.0.0:

ID: 657890
Module documentation revised
Data sheet V.1.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 657900
Change of the counting frequency for gate time measurement
Doubled frequencies valid from FW version 105:
24 MHz changed to 48 MHz
6 MHz changed to 12 MHz
1,5 MHz changed to 3 MHz
375 kHz changed to 750 kHz
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(105), 1\61697_1.fp(4), 2\61697_1.fp(4)

Version 1.1.1.0:

ID: 651065
Increased I/O reaction performance
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652060
Dependency AR<>FW version
Use of I/O FW version 102:
AR version up to A4.53
AR version A4.60 up to Z4.62

Use of I/O FW version 105:
AR version B4.53 up to Z4.59
AR version A4.63 and higher
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(105), 1\61697_1.fp(4), 2\61697_1.fp(4)

Version 1.0.0.0:

ID: 579770
Support XEPIMC200
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62211_1.fw(102), 1\61697_1.fp(4)
Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 03/27/2020 15 MB EXE AS4_HW_XEPIMC200.exe
Description V4.5 HW Upgrade (XEPIMC200)

Revision information XEPIMC200

Version 1.4.0.0:

ID: 681300
Correction of compensation temperature of temperature inputs 1-8
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 682845
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(107), 1\61697_1.fp(7), 2\61697_1.fp(7)

Version 1.3.0.0:

ID: 667970
AS4.8 enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(105), 1\61697_1.fp(4), 2\61697_1.fp(4)

Version 1.2.0.0:

ID: 657890
Module documentation revised
Data sheet V.1.11
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No

ID: 657900
Change of the counting frequency for gate time measurement
Doubled frequencies valid from FW version 105:
24 MHz changed to 48 MHz
6 MHz changed to12 MHz
1,5 MHz changed to 3 MHz
375 kHz changed to 750 kHz
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(105), 1\61697_1.fp(4), 2\61697_1.fp(4)

Version 1.1.1.0:

ID: 651065
Increased I/O reaction performance
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652060
Dependency AR<>FW version
Use of I/O FW version 102:
AR versionup to A4.53
AR version A4.60 up to Z4.62

Use of I/O FW version 105:
AR version B4.53 up to Z4.59
AR version A4.63 and higher
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(105), 1\61697_1.fp(4), 2\61697_1.fp(4)

Version 1.0.0.0:

ID: 579770
Support XEPIMC200
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62211_1.fw(102), 1\61697_1.fp(4)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 12/18/2019 15 MB EXE AS4_HW_XEPIMC200.exe
Description V4.5 HW Upgrade (XEPIMC200)

Revision information XEPIMC200

Version 1.3.0.0:

ID: 667970
AS4.8 enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(105), 1\61697_1.fp(4), 2\61697_1.fp(4)

Version 1.2.0.0:

ID: 657890
Module documentation revised
Data sheet V.1.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 657900
Change of the counting frequency for gate time measurement
Doubled frequencies valid from FW version 105:
24 MHz changed to 48 MHz
6 MHz changed to 12 MHz
1,5 MHz changed to 3 MHz
375 kHz changed to 750 kHz
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(105), 1\61697_1.fp(4), 2\61697_1.fp(4)

Version 1.1.1.0:

ID: 651065
Increased I/O reaction performance
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652060
Dependency AR<>FW version
Use of I/O FW version 102:
AR version up to A4.53
AR version A4.60 up to Z4.62

Use of I/O FW version 105:
AR version B4.53 up to Z4.59
AR version A4.63 and higher
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(105), 1\61697_1.fp(4), 2\61697_1.fp(4)

Version 1.0.0.0:

ID: 579770
Support XEPIMC200
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62211_1.fw(102), 1\61697_1.fp(4)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 09/18/2019 15 MB EXE AS4_HW_XEPIMC200.exe
Description V4.5 HW Upgrade (XEPIMC200)

Revision information XEPIMC200

Version 1.2.0.0:

ID: 657890
Module documentation revised
Data sheet V.1.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 657900
Change of thecounting frequency for gate time measurement
Doubled frequencies valid from FW version 105:
24 MHz changed to 48 MHz
6 MHz changed to 12 MHz
1,5 MHz changed to 3 MHz
375 kHz changed to 750 kHz
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(105), 1\61697_1.fp(4), 2\61697_1.fp(4)

Version 1.1.1.0:

ID: 651065
Increased I/O reaction performance
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652060
Dependency AR<>FW version
Use of I/O FW version 102:
AR version up to A4.53
AR version A4.60 up to Z4.62

Use of I/O FW version 105:
AR version B4.53 up to Z4.59
AR version A4.63 and higher
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(105), 1\61697_1.fp(4), 2\61697_1.fp(4)

Version 1.0.0.0:

ID: 579770
Support XEPIMC200
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62211_1.fw(102), 1\61697_1.fp(4)
Version Language
Operating System
Date
Size
Type Download
1.1.1.0 * 07/12/2019 15 MB EXE AS4_HW_XEPIMC200.exe
Description V4.5 HW Upgrade (XEPIMC200)

Revision information XEPIMC200

Version 1.1.1.0:

ID: 651065
Increased I/O reaction performance
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652060
Dependency AR<>FW version
Use of I/O FW version 102:
AR version up to A4.53
AR version A4.60 up to Z4.62

Use of I/O FW version 105:
AR version B4.53 up to Z4.59
AR version A4.63 and higher
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(102), 2\62211_1.fw(105), 1\61697_1.fp(4), 2\61697_1.fp(4)

Version 1.0.0.0:

ID: 579770
Support XEPIMC200
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 1\62211_1.fw(102), 1\61697_1.fp(4)
Version Language
Operating System
Date
Size
Type Download
1.0.0.0 * 03/12/2019 15 MB EXE AS4_HW_XEPIMC200.exe
Description V4.5 HW Upgrade (XEPIMC200)

Revision information XEPIMC200

Version 1.0.0.0:

ID: 579770
Support XEPIMC200
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62211_1.fw(102), 1\61697_1.fp(4)
Loading
Back to list

Please choose country and language

B&R Logo