DWL@DWL10000669855
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.1.2.0 | * | 02/24/2023 | 547 KB | EXE | AS4_HW_5MP7140.070N-000.exe | |
| Description |
V4.3 HW Upgrade (5MP7140.070N-000) Revision information 5MP7140.070N-000 Version 1.1.2.0: ID: 765695 Adjusted default settings between HWX upgrade V1.1.2.0 and Image V3.0.1. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.1.0: ID: 732985 Adjusted default settings between HWX upgrade V1.1.1.0 and Image V2.0.1. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 703065 EPLAN Daten implemented Channeldescription changed: No Configuration description changed: Yes Firmware changed: No ID: 703070 MP7140: Official support for OPC UA (Port 4840). Requirements: - starting with MP7140 Image V1.4.0. - starting with AS V4.5/AR A4.51. Supported features: - Keys - Leds -Key switch Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.0.3.0: ID: 538500 First version Support as VNC client from Automation Studio V4.3.3. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 539820 Adaption of hardware description file It is possible to load the configuration from the PLC Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 547045 Correction of the hardware description file The menu entries "RFB Extension", "Share USB memory"and "Share user memory" are taken over correctly. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 547055 Adeption of configuration In the configurationentry "Screen" the parameters "X Offset", "Y Offset" & "Delay" were removed, because they are not supported. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 567625 Support as VNC client for Automation Studio V4.2.10 added If the settings shall be loaded from the *.xml file, which is generated in the Automation Studio, the name has to be changed manually to MP7140Config.xml. From AS4.2.11 on the MP7140Config.xml is generated automatically. Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.1.1.0 | * | 07/28/2021 | 230 KB | EXE | AS4_HW_5MP7140.070N-000.exe | |
| Description |
V4.3 HW Upgrade (5MP7140.070N-000) Revision information 5MP7140.070N-000.070N-000 Version 1.1.1.0: ID: 732985 Adjusted default settings between HWX upgrade V1.1.1.0 and Image V2.0.1. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 703065 EPLAN Daten implemented Channel description changed: No Configuration description changed:Yes Firmware changed: No ID: 703070 MP7140: Official support for OPC UA (Port 4840). Requirements: - starting with MP7140 Image V1.4.0. - starting with AS V4.5/AR A4.51. Supported features: - Keys - Leds - Key switch Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.0.3.0: ID: 538500 First version Support as VNC client from Automation Studio V4.3.3. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 539820 Adaption of hardware description file It is possible to load the configurationfrom the PLC Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 547045 Correctionof the hardware description file The menu entries "RFB Extension", "Share USB memory" and "Share user memory" are taken over correctly. Channeldescription changed: No Configuration description changed: No Firmware changed: No ID: 547055 Adeption of configuration In theconfiguration entry "Screen" the parameters "X Offset", "Y Offset" & "Delay" were removed, because they are not supported. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 567625 Support as VNC client for Automation Studio V4.2.10 added If the settings shall be loaded from the *.xml file, which is generated in the Automation Studio, the name has to be changed manually to MP7140Config.xml. From AS4.2.11 on the MP7140Config.xml is generated automatically. Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.1.0.0 | * | 01/14/2021 | 227 KB | EXE | AS4_HW_5MP7140.070N-000.exe | |
| Description |
V4.3 HW Upgrade (5MP7140.070N-000) Revision information 5MP7140.070N-000.070N-000 Version 1.1.0.0: ID: 703065 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 703070 MP7140: Official support for OPC UA (Port 4840). Requirements: - starting with MP7140 Image V1.4.0. - starting with AS V4.5/AR A4.51. Supported features: - Keys - Leds - Key switch Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.0.3.0: ID: 538500 First version Support as VNC client from Automation Studio V4.3.3. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 539820 Adaption of hardware description file It is possible to load the configuration from the PLC Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 547045 Correction of the hardware description file The menu entries "RFB Extension","Share USB memory" and "Share user memory" are taken over correctly. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 547055 Adeption of configuration In the configuration entry "Screen" the parameters "X Offset", "Y Offset" & "Delay" were removed, because they are not supported. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 567625 Support as VNC client for Automation Studio V4.2.10 added If the settings shall be loaded from the *.xml file, which is generated in the Automation Studio, the name has to be changed manually to MP7140Config.xml. From AS4.2.11 on the MP7140Config.xml is generated automatically. Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||