V4.2 HW Upgrade (5ACCKP03.215C-000)

DWL@DWL10000593066

Version Language
Operating System
Date
Size
Type Download
2.0.0.0 * 04/08/2020 204 KB EXE AS4_HW_5ACCKP03.215C-000.exe
Description V4.2 HW Upgrade (5ACCKP03.215C-000)

Revision information 5ACCKP01.156B-000

Version 2.0.0.0:

ID: 672320
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Startingwith AS 4.8 following HWX upgrades (or newer) for AP5000 are recommended, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
xPC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
APC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP5000 panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
5DLSDL.1001-00: V2.0.0.0
5DLSD3.1001-00: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 672325
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 677800
Module supervision of the AP5000 Expansion unit from AR A4.81 on Panel PC/Automation PC:
The supervision of the AP5000 Expansion unit for Panel PC/Automation PC is activ from Automation Runtime version A4.81. In case of a missconfiguration ormissing AP5000Expansion unit the Panel PC/Automation PC is starting up in theservice mode.This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version1.0.2.0:

ID: 514400
Correction of the connectivity in the physical view
With this version it is only possible to connect a suitable keypad 5ACCKPxx.xxxx-xxx to the regarding size of the 5AP5230.xxxx-xxx.
Attention: For this hardware upgrade the Automation Studio in the version 4.2.6 is mandatory. Addionally the version of the used 5AP5230.xxxx-xxx has to beat least 1.0.2.0.
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No

Version 1.0.0.0:

ID: 502825
First version: Support beginning with Automation Studio 4.2.5.x
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.0.0.0 * 04/08/2019 196 KB EXE AS4_HW_5ACCKP03.215C-000.exe
Description V4.2 HW Upgrade (5ACCKP03.215C-000)

Revision information 5ACCKP03.185B-000

Version 1.0.0.0:

ID: 597440
First version: Support beginning with Automation Studio 4.2.5.x.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo