V4.12 HW Upgrade (X90CP172.48-00)

DWL@DWL10000849326

Version Language
Operating System
Date
Size
Type Download
1.5.3.0 * 03/18/2026 5 MB EXE AS4_HW_X90CP172.48-00.exe
Description V4.12 HW Upgrade (X90CP172.48-00)

Revision information X90CP172.48-00

Version 1.5.3.0:

ID: RKFY-11585
Incorrect Description Text for Dither
The description text for Dither will be removed.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(54)

Version 1.5.2.0:

ID: 786540
Chapter "Configuration" added to documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(54)

Version 1.5.0.0:

ID: 780595
Error in AB counter mode fixed.
When a channel was configured as "Digital input source", the "Counter" Register was not reset to zero after reboot.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(54)

Version 1.4.6.0:

ID: 762070
X2X bus output cycle trigger error correction
The X2X bus output cycle trigger was not started although it was configured.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.4.4.0:

ID: 729195
Support for 6 A current on parallel channels
When two 6 A channels are used in parallel mode, a total current of 12 A isnow possible. Attention: When using 4 A and 6 A channels in parallel, each channel can only supply 4 A.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.4.3.0:

ID: 714640
Module documentation revised
Data sheet V1.90
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.4.0.0:

ID: 703145
Enables second CPU core for I/O processing
The I/O input processing can be assigned to the the second CPU core. This frees CPU processing power to be used by the application.
Channel description changed: Yes
Configuration description changed: Yes
Firmwarechanged: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.3.1.0:

ID: 694785
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 694890
Description of input channels 25-32 wrong (sink instead of source)
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.3.0.0:

ID: 692919
Enable TFTP server
To enable a firmware update for mobile panels, the TFTP Server must be activated.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.2.4.0:

ID: 673580
Description of "Total Current" changed to 0-45 A
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.2.3.0:

ID: 668100
AS4.8 Enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.2.2.0:

ID: 656130
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4 kHz in PWMmode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60333_1.fp(24), 2\60333_1.fp(50)

Version 1.0.3.0:

ID: 589270
Improve help on Sensor Supply status.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 616965
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617580
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60333_1.fp(24)

Version 1.0.2.0:

ID: 573920
Support X90CP172.48-00
Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60333_1.fp(23)
Loading
Back to list

Please choose country and language

B&R Logo