V4.12 HW Upgrade (8I77xxxxxxx.0P-xxx)

DWL@DWL10000821407

Version Language
Operating System
Date
Size
Type Download
2.2.0.0 * 12/10/2025 952 KB EXE AS4_HW_8I77xxxxxxx.0P-xxx.exe
Description V4.12 HW Upgrade (8I77xxxxxxx.0P-xxx)

Revision information 8I77xxxxxxx.0P-xxx

Version 2.2.0.0:

ID: AHBM-471
Support for mapp Motion
This Version supports mapp Motion version 6.6 and upwards
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.4.0:

ID: AHBM-440
Configuration of PWM switching frequency revised
The two smallest power classes (0.25 kW and 0.37 kW) cannot be used with PWM switching frequencies below 4 kHz. To ensure compatibility of the generic hardware description file, the default setting for manual configuration is redefined from 4 kHz (variable) to 4 kHz(fixed) for all power classes.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.1.0:

ID: AHBM-432
Parameter download revised
In rare cases, several custom settings were not transferred correctly to the drive. The download process has been adapted for the following configurationoptions:
- Heatsink temperature warning
- Mains nominal voltage
- Abort connection option code
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: AHBM-407
Support ACOPOSinverter P77
First official HW upgrade for Automation Studio 4.12 and 6.1 ("Direct control" approach only)
Channel description changed: Yes
Configuration description changed: Yes
Firmwarechanged: No
Version Language
Operating System
Date
Size
Type Download
1.0.4.0 * 12/09/2025 952 KB EXE AS4_HW_8I77xxxxxxx.0P-xxx.exe
Description V4.12 HW Upgrade (8I77xxxxxxx.0P-xxx)

Revision information 8I77xxxxxxx.0P-xxx

Version 1.0.4.0:

ID: AHBM-440
Configuration of PWM switching frequency revised
The two smallest power classes (0.25 kW and0.37 kW) cannot be used with PWMswitching frequencies below 4 kHz. To ensurecompatibility of the generic hardware description file, the default setting for manual configuration is redefined from 4 kHz (variable) to 4 kHz (fixed) for all power classes.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.1.0:

ID: AHBM-432
Parameter download revised
In rare cases, several custom settings were not transferred correctly to the drive. The download process has been adapted for the following configurationoptions:
- Heatsink temperature warning
- Mains nominal voltage
- Abort connection option code
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: AHBM-407
Support ACOPOSinverter P77
First official HW upgrade for Automation Studio 4.12 and 6.1 ("Direct control" approach only)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.0.1.0 * 08/11/2025 952 KB EXE AS4_HW_8I77xxxxxxx.0P-xxx.exe
Description V4.12 HW Upgrade (8I77xxxxxxx.0P-xxx)

Revision information 8I77xxxxxxx.0P-xxx

Version 1.0.1.0:

ID: AHBM-432
Parameter download revised
In rare cases, several custom settings were not transferred correctly to the drive. The download process has been adapted for the following configurationoptions:
- Heatsink temperature warning
- Mains nominal voltage
- Abort connection option code
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: AHBM-407
Support ACOPOSinverter P77
First official HW upgrade for Automation Studio 4.12 and 6.1 ("Direct control" approach only)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.0.0.0 * 06/23/2025 952 KB EXE AS4_HW_8I77xxxxxxx.0P-xxx.exe
Description V4.12 HW Upgrade (8I77xxxxxxx.0P-xxx)

Revision information 8I77xxxxxxx.0P-xxx

Version 1.0.0.0:

ID: AHBM-407
Support ACOPOSinverter P77
First official HW upgrade for Automation Studio 4.12 and 6.1 ("Direct control" approach only)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo