DWL@DWL10000633574
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.11.0.0 | * | 10/22/2024 | 903 KB | EXE | AS4_HW_5ACCIF01.FPCS-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPCS-000) Revision information 5ACCIF01.FPCS-000 Version 1.11.0.0: ID: AQAJ-8053 New FW version with following changes: - CanOpen Master does not send telegrams in case of baudrate change during runtime with more than one slave. - Precautionaryfix for sporadic power-up issue due to PCI reset pulse. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59837_0.pci(14), 1\59837a0.epl(143) Version 1.10.0.0: ID: 769730 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59837_0.pci(13), 1\59837a0.epl(143) Version 1.9.2.0: ID: 748550 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 751680 Configurable module supervision of the xPC2100/xPC2200 IF option The supervision of the xPC2100/xPC2200 IF option can now be configured.In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC isstarting up in the service mode. This behavior can be configured via theconfiguration of the supervised option, the default is supervised = on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(12), 1\59837a0.epl(142) Version 1.9.1.0: ID: 730665 Starting with AS V4.7.1 503,75kB (515840Byte) nvSRAM are available for configuration in Hypervisor of remanent data. For ARemb the 510,75kB (523008Byte) remain for remanent data. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 730770 Enhancements for APROL. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 730815 XML header of the FW adapted, no functional changes. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59837_0.pci(12), 1\59837a0.epl(142) Version 1.9.0.0: ID: 722465 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated inoperating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722470 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 723095 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59837_0.pci(12), 1\59837a0.epl(142) Version 1.8.1.0: ID: 695610 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(11), 1\59837a0.epl(141) Version 1.8.0.0: ID: 672595 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672600 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(11), 1\59837a0.epl(141) Version 1.7.0.0: ID: 647670 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647675 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647680 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed bythe manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647685 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(11), 1\59837a0.epl(140) Version 1.6.0.0: ID: 634855 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59837_0.pci(11), 1\59837a0.epl(136) Version 1.4.0.0: ID: 622945 Corrupted CAN messages on IF3 and IF4(CAN) With heavy load on the processor interface a "race condition" may exist on the CAN control for IF3 and IF4 (CAN). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59837_0.pci(10), 1\59837a0.epl(136) Version 1.3.0.0: ID: 617500 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617505 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617510 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617565 Revision ofthe configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 621555 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59837_0.pci(9), 1\59837a0.epl(136) Version 1.2.0.0: ID: 479805 Revision of the configuration of RemMem datas in dependency ofthe AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(6), 1\59837a0.epl(129) Version 1.1.0.0: ID: 472860 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed:No Configuration description changed: No Firmware changed: Yes ID: 474350 Increase of the RemMem up to 256kB From AR version L4.10 or from AR version C4.25 the configuration up to 256kB remanent datas is possible. Note: This upgrade needs at least the version L4.10 or C4.25! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(6), 1\59837a0.epl(129) Version 1.0.2.0: ID: 470685 New FPGA version V6 nvSRAM bug fix for unaligned memory access. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 470700 Reduced X2X susceptibility to disturbances Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59837_0.pci(6), 1\59837a0.epl(128) Version 1.0.1.0: ID: 459245 Cycle time for X2X Bus adepted The minmal cycle time for the X2X Bus is 400µs. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(4), 1\59837a0.epl(128) Version 1.0.0.0: ID:457415 Support for 5ACCIF01.FPCC-000 The 5ACCIF01.FPCC-000 interface card is supported beginning with Automation Studio 4.1.4.x and Automation Runtime J4.10. The 5ACCIF01.FPCC-000 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59837_0.pci(4), 1\59837a0.epl(128) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.0.0 | * | 07/25/2023 | 905 KB | EXE | AS4_HW_5ACCIF01.FPCS-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPCS-000) Revision information 5ACCIF01.FPCS-000 Version 1.10.0.0: ID: 769730 / Support ID: 400309596 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59837_0.pci(13), 1\59837a0.epl(143) Version 1.9.2.0: ID: 748550 / Support ID: 400342248 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 751680 Configurable module supervision of the xPC2100/xPC2200 IF option The supervision of the xPC2100/xPC2200 IF option can now be configured. In caseof a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC isstarting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(12), 1\59837a0.epl(142) Version 1.9.1.0: ID: 730665 / Support ID: 400355971 Starting with AS V4.7.1 503,75kB (515840Byte) nvSRAM are available for configuration in Hypervisor of remanent data. For ARemb the 510,75kB (523008Byte) remain for remanent data. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 730770 Enhancements for APROL. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 730815 XML header of the FW adapted, no functional changes. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59837_0.pci(12), 1\59837a0.epl(142) Version 1.9.0.0: ID: 722465 / Support ID: 400325418 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 722470 / Support ID: 400303836 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 723095 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59837_0.pci(12), 1\59837a0.epl(142) Version 1.8.1.0: ID: 695610 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(11), 1\59837a0.epl(141) Version 1.8.0.0: ID: 672595 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 672600 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(11), 1\59837a0.epl(141) Version 1.7.0.0: ID: 647670 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 647675 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647680 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647685 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(11), 1\59837a0.epl(140) Version 1.6.0.0: ID: 634855 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59837_0.pci(11), 1\59837a0.epl(136) Version 1.4.0.0: ID: 622945 Corrupted CAN messages on IF3 and IF4 (CAN) With heavy load on the processor interface a "race condition" may exist on the CAN control for IF3 and IF4 (CAN). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have beenfinished. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\59837_0.pci(10), 1\59837a0.epl(136) Version 1.3.0.0: ID: 617500 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617505 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617510 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617565 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 621555 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\59837_0.pci(9), 1\59837a0.epl(136) Version 1.2.0.0: ID: 479805 Revision of the configuration of RemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(6), 1\59837a0.epl(129) Version 1.1.0.0: ID: 472860 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 474350 Increase of the RemMem up to 256kB From AR version L4.10 or from AR version C4.25 the configuration up to 256kB remanent datas is possible. Note: This upgrade needs at least the version L4.10 or C4.25! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(6), 1\59837a0.epl(129) Version 1.0.2.0: ID: 470685 New FPGAversion V6 nvSRAM bug fix for unaligned memory access. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 470700 Reduced X2X susceptibility to disturbances Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\59837_0.pci(6), 1\59837a0.epl(128) Version 1.0.1.0: ID: 459245 Cycle time for X2X Bus adepted The minmal cycle time for the X2X Bus is 400µs. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(4), 1\59837a0.epl(128) Version 1.0.0.0: ID: 457415 Support for 5ACCIF01.FPCC-000 The 5ACCIF01.FPCC-000 interface card is supported beginning with AutomationStudio 4.1.4.x and Automation Runtime J4.10. The 5ACCIF01.FPCC-000interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59837_0.pci(4), 1\59837a0.epl(128) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.9.2.0 | * | 07/05/2022 | 585 KB | EXE | AS4_HW_5ACCIF01.FPCS-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPCS-000) Revision information 5ACCIF01.FPCS-000 Version 1.9.2.0: ID: 748550 / Support ID: 400342248 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 751680 Configurablemodule supervision of the xPC2100/xPC2200 IF option The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(12), 1\59837a0.epl(142) Version 1.9.1.0: ID: 730665 / Support ID: 400355971 Starting with AS V4.7.1 503,75kB (515840Byte) nvSRAM are available for configuration in Hypervisor of remanent data. For ARemb the 510,75kB (523008Byte) remain for remanent data. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 730770 Enhancements for APROL. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 730815 XML header of the FW adapted, no functional changes. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59837_0.pci(12), 1\59837a0.epl(142) Version 1.9.0.0: ID: 722465 / Support ID: 400325418 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722470 / Support ID: 400303836 Extended diagnostic for miminallatency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 723095 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59837_0.pci(12), 1\59837a0.epl(142) Version 1.8.1.0: ID: 695610 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(11), 1\59837a0.epl(141) Version 1.8.0.0: ID: 672595 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672600 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(11), 1\59837a0.epl(141) Version 1.7.0.0: ID: 647670 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647675 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647680 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization"Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647685 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(11), 1\59837a0.epl(140) Version1.6.0.0: ID: 634855 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59837_0.pci(11), 1\59837a0.epl(136) Version 1.4.0.0: ID: 622945 Corrupted CAN messages on IF3 and IF4 (CAN) With heavy load on the processor interface a "race condition" may exist on the CAN control for IF3 and IF4 (CAN). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59837_0.pci(10), 1\59837a0.epl(136) Version 1.3.0.0: ID: 617500 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617505 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station:On" that are not physically present in the network can cause no input data tobe received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617510 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617565 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 621555 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59837_0.pci(9), 1\59837a0.epl(136) Version 1.2.0.0: ID: 479805 Revision of the configuration of RemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(6),1\59837a0.epl(129) Version 1.1.0.0: ID: 472860 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 474350 Increase of the RemMem up to 256kB From AR versionL4.10 or from AR version C4.25 the configuration up to 256kBremanent datas is possible. Note: This upgrade needs at least the version L4.10 or C4.25! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(6), 1\59837a0.epl(129) Version 1.0.2.0: ID: 470685 New FPGA version V6 nvSRAM bug fix for unaligned memory access. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 470700 Reduced X2X susceptibility to disturbances Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59837_0.pci(6), 1\59837a0.epl(128) Version1.0.1.0: ID: 459245 Cycle time for X2X Bus adepted The minmal cycle time for the X2X Bus is 400µs. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(4), 1\59837a0.epl(128) Version 1.0.0.0: ID: 457415 Support for 5ACCIF01.FPCC-000 The 5ACCIF01.FPCC-000 interface card is supported beginning with Automation Studio 4.1.4.x andAutomation Runtime J4.10. The 5ACCIF01.FPCC-000 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59837_0.pci(4), 1\59837a0.epl(128) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.9.0.3 | * | 07/02/2021 | 585 KB | EXE | AS4_HW_5ACCIF01.FPCS-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPCS-000) Revision information 5ACCIF01.FPCS-000.FPCS-000 Version 1.9.0.3: ID: 728545 XML header of the FW adapted, no functional changes. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60796_0.pci(14), 1\60796a0.epl(142) Version 1.9.0.0: ID: 722465 / Support ID: 400325418 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 722470 / Support ID: 400303836 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 723095 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60796_0.pci(14), 1\60796a0.epl(142) Version 1.8.1.0: ID: 695610 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\60796_0.pci(13), 1\60796a0.epl(141) Version 1.8.0.0: ID: 647500 / Support ID: 400279884 Starting with AS V4.7.1 24kB FRAM are available forconfiguration in Hypervisor of remanent data. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 672505 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672515 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\60796_0.pci(13), 1\60796a0.epl(141) Version 1.7.0.0: ID: 647670 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647675 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647680 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647685 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\60796_0.pci(13), 1\60796a0.epl(140) Version 1.6.0.0: ID: 634855 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60796_0.pci(13), 1\60796a0.epl(136) Version 1.5.0.0: ID: 622975 Corrupted CAN messages on IF3 (CAN) With heavy load on the processor interface a "race condition" may exist on the CAN control for IF3 (CAN). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism hasbeen added, that allows data accessto the CAN component only after the configuration via register accesses have been finished. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60796_0.pci(12), 1\60796a0.epl(136) Version 1.4.0.0: ID: 621220 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60796_0.pci(11), 1\60796a0.epl(136) Version 1.3.0.0: ID: 617470 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617475 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from allCNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617480 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617610 Firmware correction Parity fault detection is corrected at the advanced UART. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60796_0.pci(10), 1\60796a0.epl(136) Version 1.0.1.0: ID: 500680 Support of 5ACCIF01.FPCS-000 Required versions: AS4.1.5 + AR J4.10 or AS4.2.5 + AR C4.25 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\60796_0.pci(9), 1\60796a0.epl(129) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.8.1.0 | * | 07/30/2020 | 581 KB | EXE | AS4_HW_5ACCIF01.FPCS-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPCS-000) Revision information 5ACCIF01.FPCC-000 Version 1.8.1.0: ID: 695610 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(11), 1\59837a0.epl(141) Version 1.8.0.0: ID: 672595 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of alreadyconfigured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672600 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(11), 1\59837a0.epl(141) Version 1.7.0.0: ID: 647670 POWERLINK: Possible failure of alreadyconfigured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647675 Error correction: DNA tree topologiesnot always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647680 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's werenot longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID:647685 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(11), 1\59837a0.epl(140) Version 1.6.0.0: ID: 634855 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\59837_0.pci(11), 1\59837a0.epl(136) Version 1.4.0.0: ID: 622945 Corrupted CAN messages on IF3 and IF4 (CAN) With heavy load on the processor interface a "race condition" may exist on the CAN control for IF3 and IF4 (CAN). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59837_0.pci(10), 1\59837a0.epl(136) Version 1.3.0.0: ID: 617500 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617505 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617510 POWERLINKV2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames weresent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617565 Revision of the configuration of RemMem datas in dependency of theARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 621555 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59837_0.pci(9), 1\59837a0.epl(136) Version 1.2.0.0: ID: 479805 Revision of the configuration of RemMemdatas in dependency of the AR From ARemb version L4.10 or C4.25 on it ispossible to configure up to 256kBas remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas forARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(6), 1\59837a0.epl(129) Version 1.1.0.0: ID: 472860 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 474350 Increase of the RemMem up to 256kB From AR version L4.10 or from AR version C4.25 the configuration up to 256kB remanent datas is possible. Note: This upgrade needs at least the version L4.10 or C4.25! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(6), 1\59837a0.epl(129) Version 1.0.2.0: ID: 470685 New FPGA version V6 nvSRAM bug fix for unaligned memory access. Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 470700 Reduced X2X susceptibility to disturbances Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59837_0.pci(6), 1\59837a0.epl(128) Version 1.0.1.0: ID: 459245 Cycle time for X2X Busadepted The minmal cycle time for the X2X Bus is 400µs. Channel description changed: No Configuration description changed: Yes Firmwarechanged: No Firmware: 1\59837_0.pci(4), 1\59837a0.epl(128) Version 1.0.0.0: ID: 457415 Support for 5ACCIF01.FPCC-000 The 5ACCIF01.FPCC-000 interface card is supported beginning with Automation Studio 4.1.4.x and Automation Runtime J4.10. The 5ACCIF01.FPCC-000 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59837_0.pci(4), 1\59837a0.epl(128) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.8.0.0 | * | 02/06/2020 | 688 KB | EXE | AS4_HW_5ACCIF01.FPCS-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPCS-000) Revision information 5ACCIF01.FPCS-000 Version 1.8.0.0: ID: 647500 / Support ID: 400279884 Starting with AS V4.7.1 24kB FRAM are available for configuration in Hypervisor of remanent data. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 672505 / SupportID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672515 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\60796_0.pci(13), 1\60796a0.epl(141) Version 1.7.0.0: ID: 647670 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647675 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647680 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647685 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\60796_0.pci(13), 1\60796a0.epl(140) Version 1.6.0.0: ID: 634855 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\60796_0.pci(13), 1\60796a0.epl(136) Version 1.5.0.0: ID: 622975 Corrupted CAN messages on IF3 (CAN) With heavy load on the processor interface a "race condition" may exist on the CAN control for IF3 (CAN). As a result, the register accessand the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60796_0.pci(12), 1\60796a0.epl(136) Version 1.4.0.0: ID: 621220 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60796_0.pci(11), 1\60796a0.epl(136) Version 1.3.0.0: ID: 617470 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617475 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617480 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed:No Configuration description changed: No Firmware changed: Yes ID: 617610 Firmware correction Parity fault detection is corrected at the advanced UART. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60796_0.pci(10), 1\60796a0.epl(136) Version 1.0.1.0: ID: 500680 Support of 5ACCIF01.FPCS-000 Required versions: AS4.1.5 + AR J4.10 or AS4.2.5 + AR C4.25 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\60796_0.pci(9), 1\60796a0.epl(129) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.6.0.0 | * | 04/02/2019 | 641 KB | EXE | AS4_HW_5ACCIF01.FPCS-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPCS-000) Revision information 5ACCIF01.FPCC-000 Version 1.6.0.0: ID: 634855 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59837_0.pci(11), 1\59837a0.epl(136) Version 1.4.0.0: ID: 622945 Corrupted CAN messages on IF3 and IF4 (CAN) With heavy load on the processor interface a "race condition" may exist on the CAN control for IF3 and IF4 (CAN). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have beenfinished. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\59837_0.pci(10), 1\59837a0.epl(136) Version 1.3.0.0: ID: 617500 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617505 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617510 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617565 Revision of the configuration of RemMem datas in dependency of the ARwin From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 621555 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\59837_0.pci(9), 1\59837a0.epl(136) Version 1.2.0.0: ID: 479805 Revision of the configuration of RemMem datas in dependency of the AR From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(6), 1\59837a0.epl(129) Version 1.1.0.0: ID: 472860 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 474350 Increase of the RemMem up to 256kB From AR version L4.10 or from AR version C4.25 the configuration up to 256kB remanent datas is possible. Note: This upgrade needs at least the version L4.10 or C4.25! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(6), 1\59837a0.epl(129) Version 1.0.2.0: ID: 470685 New FPGAversion V6 nvSRAM bug fix for unaligned memory access. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 470700 Reduced X2X susceptibility to disturbances Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\59837_0.pci(6), 1\59837a0.epl(128) Version 1.0.1.0: ID: 459245 Cycle time for X2X Bus adepted The minmal cycle time for the X2X Bus is 400µs. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59837_0.pci(4), 1\59837a0.epl(128) Version 1.0.0.0: ID: 457415 Support for 5ACCIF01.FPCC-000 The 5ACCIF01.FPCC-000 interface card is supported beginning with AutomationStudio 4.1.4.x and Automation Runtime J4.10. The 5ACCIF01.FPCC-000interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59837_0.pci(4), 1\59837a0.epl(128) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.5.0.0 | * | 12/10/2018 | 642 KB | EXE | AS4_HW_5ACCIF01.FPCS-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPCS-000) Revision information 5ACCIF01.FPCS-000 Version 1.5.0.0: ID: 622975 Corrupted CAN messages on IF3 (CAN) With heavy load on the processor interface a "race condition"may exist on the CAN control for IF3 (CAN). As a result, the register access and the data access may interfere. For solving this "race condition" a lockingmechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60796_0.pci(12), 1\60796a0.epl(136) Version 1.4.0.0: ID: 621220 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60796_0.pci(11), 1\60796a0.epl(136) Version 1.3.0.0: ID: 617470 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617475 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configurationdescription changed: No Firmware changed: Yes ID: 617480 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617610 Firmware correction Parity fault detection is corrected at the advanced UART. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60796_0.pci(10), 1\60796a0.epl(136) Version 1.0.1.0: ID: 500680 Support of 5ACCIF01.FPCS-000 Required versions: AS4.1.5 + AR J4.10 or AS4.2.5 + AR C4.25 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\60796_0.pci(9), 1\60796a0.epl(129) |
|||||