DWL@DWL10000300357
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.10.12.0 | * | 04/16/2021 | 2 MB | EXE | AS4_HW_X20SP1130.exe | |
| Description |
V4.0 HW Upgrade (X20SP1130) Revision information X20SP1130 Version 1.10.12.0: ID: 695695 / Support ID: 400324198 Module cycle time increased and set as permanent By increasing and making permanent the module cycle time, the processing time is no longer exceeded and the module starts normally. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 710665 Timing of module internal communication updated The timing of the module internal communication was updated. Sporadic errors 98818, 119317, 99348, 102914, 99350 no longer occur. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 710835 Limit values for the module cycle time adjusted The limit values for the calculation and monitoring of module cycle time and slot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 716335 New data sheet V1.142 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 5\7615_1.fw(333) Version 1.10.11.0: ID: 692525 Monitoring of voltages optimized The monitoring of the output voltage and the internal voltages has been optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 692530 Monitoring if switch-off is too short Monitoring inserted if the output is switched off too short. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 692625 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 696470 Increasing the maximum switching frequency The maximum switching frequency has been increased to 2 Hz. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(332) Version 1.10.10.1: ID: 533045 Add blackout mode Add blackout mode Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 669925 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(331) Version 1.10.10.0: ID: 622800 Sporadic errors 114982, 102914, 120065, 110385 Sporadic errors 114982, 102914, 120065, 110385 have been fixed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(331) Version 1.10.9.1: ID: 643155 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(330) Version 1.10.9.0: ID: 618275 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(330) Version 1.10.1.0: ID: 410485 / Support ID: 400145296 Channel error if backfeed is detected Module changes to channel error if backfeed is detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 464240 / Support ID: 400176362, 400249855 Max. switching frequenqy corrected Max. Switching frequenqy of 2Hz and 5 switching acts in a minute are possible again. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 476260 / Support ID: 400164497, 400232620 Removed PhtsicalState toggle Removed PhysicalState toggle. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 541495 Improve the description section in the OSDD files Improve the description section in the OSDD files Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 594130 Provide CRC of the Firmware and Bootstate Provide CRC of the Firmware and Bootstate Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(325) Version 1.10.0.6: ID: 533045 Add blackout mode Add blackout mode Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 533135 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.10.0.3: ID: 500205 Added coated type of module in help Added coated type of module in help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.10.0.2: ID: 470640 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470645 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 476535 Delayed internal hardware tests for about 20s The internal hardware tests may cause a voltage drop at the power supply. Starting with this firmware version the tests are not done anymore when the output is switched on but rather 20s after the output is switched on. Starting with hardware - revision B9 in combination with Firmware-versions greater 320 no voltage drop occurs anymore. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.10.0.1: ID: 470640 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470645 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.9.0.0: ID: 324010 / Support ID: 400090823 The modul now also supports 400µs X2X cycletimes and multiples The modul now also supports 400µs X2X cycletimes and multiples Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 370595 / Support ID: 400128032 X20SP1130 can be added on X20BM26. Node number can be changed. X20SP1130 can be added on X20BM26. Node number can be changed. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 385925 / Support ID: 400125539 Failsafe at switch off because of voltage peak If a connected module creates a short voltage peak after switching off the IO-supply, the X20SP1130 will not go to failsafe any more. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 413870 SafeModuleID >300 Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 413995 Channel-Status-Info ON The default value of the Channel-Status information is now ON. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414365 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300) Version 1.6.0.8: ID: 388460 The module also supports SafetyRelease 1.8 Starting with this version, the module also supports SafetyRelease 1.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.6.0.7: ID: 339290 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.6.0.5: ID: 335495 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335500 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.6.0.0: ID: 314300 Adaption of module configuration file release 1.6 Adaption of module configuration file release 1.6 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.5.0.4: ID: 303405 Support of AutomationStudio 4.0 Support of AutomationStudio 4.0 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.5.0.0: ID: 294210 First Official Release First Official Release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.11.0 | * | 09/17/2020 | 2 MB | EXE | AS4_HW_X20SP1130.exe | |
| Description |
V4.0 HW Upgrade (X20SP1130) Revision information X20SP1130 Version 1.10.11.0: ID: 692525 Monitoring of voltages optimized The monitoring of the output voltage and the internal voltages has been optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 692530 Monitoring if switch-off is too short Monitoring inserted if the output is switched off too short. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 692625 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 696470 Increasing the maximum switching frequency The maximum switching frequency has been increased to 2 Hz. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(332) Version 1.10.10.1: ID: 533045 Add blackout mode Add blackout mode Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 669925 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(331) Version 1.10.10.0: ID: 622800 Sporadic errors 114982, 102914, 120065, 110385 Sporadic errors 114982, 102914, 120065, 110385 have been fixed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(331) Version 1.10.9.1: ID: 643155 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(330) Version 1.10.9.0: ID: 618275 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(330) Version 1.10.1.0: ID: 410485 / Support ID: 400145296 Channel error if backfeed is detected Module changes to channel error if backfeed is detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 464240 / Support ID: 400176362, 400249855 Max. switching frequenqy corrected Max. Switching frequenqy of 2Hz and 5 switching acts in a minute are possible again. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 476260 / Support ID: 400164497, 400232620 Removed PhtsicalState toggle Removed PhysicalState toggle. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 541495 Improve the description section in the OSDD files Improve the description section in the OSDD files Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 594130 Provide CRC of the Firmware and Bootstate Provide CRC of the Firmware and Bootstate Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(325) Version 1.10.0.6: ID: 533045 Add blackout mode Add blackout mode Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 533135 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.10.0.3: ID: 500205 Added coated type of module in help Added coated type of module in help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.10.0.2: ID: 470640 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470645 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 476535 Delayed internal hardware tests for about 20s The internal hardware tests may cause a voltage drop at the power supply. Starting with this firmware version the tests are not done anymore when the output is switched on but rather 20s after the output is switched on. Starting with hardware - revision B9 in combination with Firmware-versions greater 320 no voltage drop occurs anymore. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.10.0.1: ID: 470640 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470645 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.9.0.0: ID: 324010 / Support ID: 400090823 The modul now also supports 400µs X2X cycletimes and multiples The modul now also supports 400µs X2X cycletimes and multiples Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 370595 / Support ID: 400128032 X20SP1130 can be added on X20BM26. Node number can be changed. X20SP1130 can be added on X20BM26. Node number can be changed. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 385925 / Support ID: 400125539 Failsafe at switch off because of voltage peak If a connected module creates a short voltage peak after switching off the IO-supply, the X20SP1130 will not go to failsafe any more. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 413870 SafeModuleID >300 Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 413995 Channel-Status-Info ON The default value of the Channel-Status information is now ON. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414365 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300) Version 1.6.0.8: ID: 388460 The module also supports SafetyRelease 1.8 Starting with this version, the module also supports SafetyRelease 1.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.6.0.7: ID: 339290 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.6.0.5: ID: 335495 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335500 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.6.0.0: ID: 314300 Adaption of module configuration file release 1.6 Adaption of module configuration file release 1.6 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.5.0.4: ID: 303405 Support of AutomationStudio 4.0 Support of AutomationStudio 4.0 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.5.0.0: ID: 294210 First Official Release First Official Release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.10.1 | * | 01/31/2020 | 2 MB | EXE | AS4_HW_X20SP1130.exe | |
| Description |
V4.0 HW Upgrade (X20SP1130) Revision information X20SP1130 Version 1.10.10.1: ID: 533045 Add blackout mode Add blackout mode Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 669925 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(331) Version 1.10.10.0: ID: 622800 Sporadic errors 114982, 102914, 120065, 110385 Sporadic errors 114982, 102914, 120065, 110385 have been fixed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(331) Version 1.10.9.1: ID: 643155 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(330) Version 1.10.9.0: ID: 618275 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(330) Version 1.10.1.0: ID: 410485 / Support ID: 400145296 Channel error if backfeed is detected Module changes to channel error if backfeed is detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 464240 / Support ID: 400176362, 400249855 Max. switching frequenqy corrected Max. Switching frequenqy of 2Hz and 5 switching acts in a minute are possible again. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 476260 / Support ID: 400164497, 400232620 Removed PhtsicalState toggle Removed PhysicalState toggle. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 541495 Improve the description section in the OSDD files Improve the description section in the OSDD files Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 594130 Provide CRC of the Firmware and Bootstate Provide CRC of the Firmware and Bootstate Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(325) Version 1.10.0.6: ID: 533045 Add blackout mode Add blackout mode Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 533135 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.10.0.3: ID: 500205 Added coated type of module in help Added coated type of module in help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.10.0.2: ID: 470640 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470645 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 476535 Delayed internal hardware tests for about 20s The internal hardware tests may cause a voltage drop at the power supply. Starting with this firmware version the tests are not done anymore when the output is switched on but rather 20s after the output is switched on. Starting with hardware - revision B9 in combination with Firmware-versions greater 320 no voltage drop occurs anymore. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.10.0.1: ID: 470640 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470645 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.9.0.0: ID: 324010 / Support ID: 400090823 The modul now also supports 400µs X2X cycletimes and multiples The modul now also supports 400µs X2X cycletimes and multiples Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 370595 / Support ID: 400128032 X20SP1130 can be added on X20BM26. Node number can be changed. X20SP1130 can be added on X20BM26. Node number can be changed. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 385925 / Support ID: 400125539 Failsafe at switch off because of voltage peak If a connected module creates a short voltage peak after switching off the IO-supply, the X20SP1130 will not go to failsafe any more. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 413870 SafeModuleID >300 Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 413995 Channel-Status-Info ON The default value of the Channel-Status information is now ON. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414365 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300) Version 1.6.0.8: ID: 388460 The module also supports SafetyRelease 1.8 Starting with this version, the module also supports SafetyRelease 1.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.6.0.7: ID: 339290 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.6.0.5: ID: 335495 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335500 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.6.0.0: ID: 314300 Adaption of module configuration file release 1.6 Adaption of module configuration file release 1.6 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.5.0.4: ID: 303405 Support of AutomationStudio 4.0 Support of AutomationStudio 4.0 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.5.0.0: ID: 294210 First Official Release First Official Release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.9.1 | * | 05/16/2019 | 2 MB | EXE | AS4_HW_X20SP1130.exe | |
| Description |
V4.0 HW Upgrade (X20SP1130) Revision information X20SP1130 Version 1.10.9.1: ID: 643155 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293),4\7615_1.fw(300), 5\7615_1.fw(330) Version 1.10.9.0: ID: 618275 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(330) Version 1.10.1.0: ID: 410485 / Support ID: 400145296 Channel error if backfeedis detected Module changes to channel error if backfeed is detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 464240 / Support ID: 400176362, 400249855 Max. switching frequenqy corrected Max. Switching frequenqy of 2Hz and 5 switching acts in a minute are possible again. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 476260 / Support ID: 400164497, 400232620 Removed PhtsicalState toggle Removed PhysicalState toggle. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 541495 Improve the description section in the OSDD files Improve the description section in the OSDD files Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 594130 Provide CRC of the Firmware and Bootstate Provide CRC of the Firmware and Bootstate Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(325) Version 1.10.0.6: ID: 533045 Add blackout mode Add blackout mode Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 533135 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.10.0.3: ID: 500205 Added coated type of module in help Added coated type of module in help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.10.0.2: ID: 470640 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470645 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 476535 Delayed internal hardware tests for about 20s The internal hardware tests may cause a voltage drop at the power supply. Starting with this firmware version the tests are not done anymore when the output is switched on but rather 20s after the output is switched on. Starting with hardware - revision B9 in combination with Firmware-versions greater 320 no voltage drop occurs anymore. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.10.0.1: ID: 470640 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470645 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.9.0.0: ID: 324010 / Support ID: 400090823 The modul now also supports 400µs X2X cycletimes and multiples The modul now also supports 400µs X2X cycletimes and multiples Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 370595 / Support ID: 400128032 X20SP1130 can be addedon X20BM26. Node number can be changed. X20SP1130 can be added on X20BM26. Node number can be changed. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 385925 / Support ID: 400125539 Failsafe at switch off because of voltage peak If a connected module creates a short voltage peak after switching off the IO-supply, the X20SP1130 will not go to failsafe any more. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 413870 SafeModuleID >300 Now it is possibleto set SafeModuleID greater than 300, like described in the AS-Help. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 413995 Channel-Status-Info ON The default value of the Channel-Status information is now ON. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414365 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300) Version 1.6.0.8: ID: 388460 The module also supports SafetyRelease 1.8 Starting with this version, the module also supports SafetyRelease 1.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.6.0.7: ID: 339290 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.6.0.5: ID: 335495 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335500 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.6.0.0: ID: 314300 Adaption of module configuration file release 1.6 Adaption of module configuration file release 1.6 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.5.0.4: ID: 303405 Support of AutomationStudio 4.0 Support of AutomationStudio 4.0 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.5.0.0: ID: 294210 First Official Release First Official Release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.9.0 | * | 11/08/2018 | 2 MB | EXE | AS4_HW_X20SP1130.exe | |
| Description |
V4.0 HW Upgrade (X20SP1130) Revision information X20SP1130 Version 1.10.9.0: ID: 618275 logger entry 112174, 108078 Loggerentry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(330) Version 1.10.1.0: ID: 410485 / Support ID: 400145296 Channel error if backfeed is detected Module changes to channel error if backfeed is detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 464240 /Support ID: 400176362, 400249855 Max. switching frequenqy corrected Max. Switching frequenqy of 2Hz and 5 switching acts in a minute are possibleagain. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 476260 / Support ID: 400164497, 400232620 Removed PhtsicalState toggle Removed PhysicalState toggle. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 541495 Improve the description section in the OSDD files Improve the description section in the OSDD files Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 594130 Provide CRC of the Firmware and Bootstate Provide CRC of the Firmware and Bootstate Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(325) Version 1.10.0.6: ID: 533045 Add blackout mode Add blackout mode Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 533135 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.10.0.3: ID: 500205 Added coated type of module in help Added coated type of module in help Channel description changed: No Configuration description changed: No Firmwarechanged: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.10.0.2: ID: 470640 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470645 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 476535 Delayed internal hardware tests for about 20s The internal hardware tests may cause a voltage drop at the power supply. Starting with this firmware version thetests are not done anymore when the output is switched on but rather 20s after the output is switched on. Starting with hardware - revision B9 in combination with Firmware-versions greater 320 no voltage drop occurs anymore. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.10.0.1: ID: 470640 Support of release1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470645 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.9.0.0: ID: 324010 / Support ID: 400090823 The modul now also supports 400µs X2X cycletimes and multiples The modul now also supports 400µs X2X cycletimes and multiples Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 370595 / Support ID: 400128032 X20SP1130 can be added on X20BM26. Node number can be changed. X20SP1130 can be added on X20BM26. Node number can be changed. Channel description changed: No Configuration description changed: Yes Firmwarechanged: No ID: 385925 / Support ID: 400125539 Failsafe at switch off because of voltage peak If a connected module creates a short voltage peak after switching off the IO-supply, the X20SP1130 will not go to failsafe any more. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 413870 SafeModuleID >300 Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help. Channel description changed: No Configurationdescription changed: Yes Firmware changed: No ID: 413995 Channel-Status-Info ON The default value of the Channel-Status informationis now ON. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414365 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300) Version 1.6.0.8: ID: 388460 The module also supports SafetyRelease 1.8 Starting with this version, the module also supports SafetyRelease 1.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.6.0.7: ID: 339290 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.6.0.5: ID: 335495 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335500 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.6.0.0: ID: 314300 Adaption of module configuration file release 1.6 Adaption of module configuration file release 1.6 Channel description changed: No Configurationdescription changed: Yes Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.5.0.4: ID: 303405 Support of AutomationStudio 4.0 Support of AutomationStudio 4.0 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.5.0.0: ID: 294210 First Official Release First Official Release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.1.0 | * | 05/25/2018 | 2 MB | EXE | AS4_HW_X20SP1130.exe | |
| Description |
V4.0 HW Upgrade (X20SP1130) Revision information X20SP1130 Version 1.10.1.0: ID: 410485 / Support ID: 400145296 Channel error if backfeed is detected Module changes to channel error if backfeed is detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 464240 / Support ID: 400176362, 400249855 Max. switching frequenqy corrected Max. Switching frequenqy of 2Hz and 5 switching acts in a minute are possible again. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 476260 / Support ID: 400164497, 400232620 Removed PhtsicalState toggle Removed PhysicalState toggle. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 541495 Improve the description section in the OSDD files Improve the description section in the OSDD files Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 594130 Provide CRC of the Firmware and Bootstate Provide CRC of the Firmware and Bootstate Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(325) Version 1.10.0.6: ID: 533045 Add blackout mode Add blackout mode Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 533135 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.10.0.3: ID: 500205 Added coated type of module in help Added coated type of module in help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.10.0.2: ID: 470640 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470645 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 476535 Delayed internal hardware tests for about 20s The internal hardware tests may cause a voltage drop at thepower supply. Starting with this firmware version the tests are not done anymore when the output is switched on but rather 20s after the output is switched on. Starting with hardware - revision B9 in combination with Firmware-versions greater 320 no voltage drop occurs anymore. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.10.0.1: ID: 470640 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470645 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300),5\7615_1.fw(320) Version 1.9.0.0: ID: 324010 / Support ID: 400090823 The modul now also supports 400µs X2X cycletimes and multiples The modul now also supports 400µs X2X cycletimes and multiples Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 370595 / Support ID: 400128032 X20SP1130 can be added on X20BM26. Node number can be changed. X20SP1130 can be addedon X20BM26. Node number can be changed. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 385925 / Support ID: 400125539 Failsafe at switch off because of voltage peak If a connected module creates a short voltage peak after switching off the IO-supply, the X20SP1130 will not go to failsafe any more. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 413870 SafeModuleID >300 Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help. Channel description changed: No Configuration description changed:Yes Firmware changed: No ID: 413995 Channel-Status-Info ON The default value of the Channel-Status information is now ON. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414365 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300) Version 1.6.0.8: ID: 388460 The module also supports SafetyRelease 1.8 Starting with this version, the module alsosupports SafetyRelease 1.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.6.0.7: ID: 339290 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.6.0.5: ID: 335495 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335500 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.6.0.0: ID: 314300 Adaption of module configuration file release 1.6 Adaption of module configuration file release 1.6 Channel description changed: No Configuration description changed:Yes Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.5.0.4: ID: 303405 Support of AutomationStudio 4.0 Supportof AutomationStudio 4.0 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.5.0.0: ID: 294210 First Official Release First Official Release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.0.6 | * | 10/04/2017 | 2 MB | EXE | AS4_HW_X20SP1130.exe | |
| Description |
V4.0 HW Upgrade (X20SP1130) Revision information X20SP1130 Version 1.10.0.6: ID: 533045 Add blackout mode Add blackout mode Channel description changed: No Configuration description changed:Yes Firmware changed: No ID: 533135 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.10.0.3: ID: 500205 Added coated type of module in help Added coated type of module in help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.10.0.2: ID: 470640 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configurationdescription changed: Yes Firmware changed: No ID: 470645 changed manual verion to 1.100 changed manual verion to 1.100 Channeldescription changed: No Configuration description changed: No Firmware changed: No ID: 476535 Delayed internal hardware tests for about 20s The internal hardware tests may cause a voltage drop at the power supply. Starting with this firmware version the tests are not done anymore when the output is switched on but rather 20s after the output is switched on. Starting with hardware - revision B9 in combination with Firmware-versions greater 320 no voltage drop occurs anymore. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.10.0.1: ID: 470640 Support of release 1.10 including openSAFETY1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470645 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320) Version 1.9.0.0: ID: 324010 / Support ID: 400090823 The modul now also supports 400µs X2X cycletimes and multiples The modul now also supports 400µs X2X cycletimes and multiples Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 370595 / Support ID: 400128032 X20SP1130 can be added on X20BM26. Node number can be changed. X20SP1130 can be added on X20BM26. Node number can be changed. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 385925 / Support ID: 400125539 Failsafe at switch off because of voltage peak If a connected module creates a short voltage peak after switching off the IO-supply, the X20SP1130 will not go to failsafe any more. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 413870 SafeModuleID >300 Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 413995 Channel-Status-Info ON The default value of the Channel-Status information is now ON. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414365 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300) Version 1.6.0.8: ID: 388460 The module also supports SafetyRelease 1.8 Starting with this version, the module also supports SafetyRelease 1.8 Channel description changed: No Configurationdescription changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.6.0.7: ID: 339290 internal Adjustments internal Adjustments Channel description changed: No Configurationdescription changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.6.0.5: ID: 335495 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335500 The module also supportsSafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.6.0.0: ID: 314300 Adaption of module configuration file release 1.6 Adaption of module configuration file release 1.6 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.5.0.4: ID: 303405 Support of AutomationStudio 4.0 Support of AutomationStudio 4.0 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) Version 1.5.0.0: ID: 294210 First Official Release First Official Release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\7615_1.fw(293) |
|||||