DWL@DWL10000285697
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.10.14.1 | * | 09/20/2022 | 2 MB | EXE | AS4_HW_X20SD1207.exe | |
| Description |
V4.0 HW Upgrade (X20SD1207) Revision information X20SD1207 Version 1.10.14.1: ID: 739925 Failsafe due to voltage monitoring Sporadically the voltage monitoring could cause a failsafe with logger messages 99849 and 103945. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 749465 Correction of SafeFrequency during channel reset Correction of SafeFrequency during channel reset Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 749660 New data sheet V1.143 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 757110 Correction of the I/O update time in the documentation for AA/BB/ configuration Correction of the I/O update time in the documentation for AA/BB/ configuration Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\51905_1.fw(335) Version 1.10.13.0: ID: 710635 Timing of module internal communication updated The timing of the module internal communication was updated. Sporadic errors 98818, 119317, 99348, 102914, 99350 no longer occur. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 710800 Limit values for the module cycle time adjusted The limit values for the calculation and monitoring of module cycle time and slot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(334) Version 1.10.12.0: ID: 688850 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 685635 / Support ID: 400314138, 400320310 Calculation of the internal edge counter corrected. Calculation of the internal edge counter at overflow corrected. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(333) Version 1.10.11.0: ID: 672080 / Support ID: 400279512 Optimizing of the firmware By optimizing the firmware the bug has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 668555 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(332) Version 1.10.10.0: ID: 649125 / Support ID: 400279512 Optimizing of the firmware By optimizing the firmware the bug has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(331) Version 1.10.9.1: ID: 643140 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(330) Version 1.10.9.0: ID: 618225 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(330) Version 1.10.1.0: ID: 388050 overflow of frequency in AB mode In AB mode now always the positive max value is shown if overflow of frequency occures. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447850 / Support ID: 400159888 increase tolerance for wire break detection Tolerance for wire break detection in AB/AB mode was increased to half of the timebase. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447870 new values for timebase added new values for timebase added: 20ms, 200ms, 2s, 20s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 549950 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(326) Version 1.10.0.6: ID: 533035 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533125 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533200 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.10.0.1: ID: 470520 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470525 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.9.1.0: ID: 423025 / Support ID: 400146469 Stability problem in Mode AB/A/B solved An error in the evaluation of the input Signal in mode AB/A/B was solved and therefore the stability of the module was inproved in this mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\51905_1.fw(302) Version 1.9.0.0: ID: 419150 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 419165 The module also supports SafetyRelease 1.9 Starting with this version, the module also supports SafetyRelease 1.9 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.5: ID: 395615 internal Adjustments bugfix for AR 4.08 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.3: ID: 388350 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.2: ID: 332155 / Support ID: 400108222 Image is now correct Image is now correct Channel description changed: No Configuration description changed: No Firmware changed: No ID: 345700 increase of resolution increase of resolution with little values of parameter "Timebase" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 375235 changed manual verion to 1.64 changed manual verion to 1.64 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.6.0.7: ID: 339230 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.5: ID: 335335 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335340 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.1: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) Version 1.6.0.0: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.13.0 | * | 04/16/2021 | 1 MB | EXE | AS4_HW_X20SD1207.exe | |
| Description |
V4.0 HW Upgrade (X20SD1207) Revision information X20SD1207 Version 1.10.13.0: ID: 710635 Timing of module internal communication updated The timing of the module internal communication was updated. Sporadic errors 98818, 119317, 99348, 102914, 99350 no longer occur. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 710800 Limit values for the module cycle time adjusted The limit values for the calculation and monitoring of module cycle time and slot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(334) Version 1.10.12.0: ID: 688850 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 685635 / Support ID: 400314138, 400320310 Calculation of the internal edge counter corrected. Calculation of the internal edge counter at overflow corrected. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(333) Version 1.10.11.0: ID: 672080 / Support ID: 400279512 Optimizing of the firmware By optimizing the firmware the bug has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 668555 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(332) Version 1.10.10.0: ID: 649125 / Support ID: 400279512 Optimizing of the firmware By optimizing the firmware the bug has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(331) Version 1.10.9.1: ID: 643140 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(330) Version 1.10.9.0: ID: 618225 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(330) Version 1.10.1.0: ID: 388050 overflow of frequency in AB mode In AB mode now always the positive max value is shown if overflow of frequency occures. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447850 / Support ID: 400159888 increase tolerance for wire break detection Tolerance for wire break detection in AB/AB mode was increased to half of the timebase. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447870 new values for timebase added new values for timebase added: 20ms, 200ms, 2s, 20s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 549950 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(326) Version 1.10.0.6: ID: 533035 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533125 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533200 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.10.0.1: ID: 470520 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470525 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.9.1.0: ID: 423025 / Support ID: 400146469 Stability problem in Mode AB/A/B solved An error in the evaluation of the input Signal in mode AB/A/B was solved and therefore the stability of the module was inproved in this mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\51905_1.fw(302) Version 1.9.0.0: ID: 419150 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 419165 The module also supports SafetyRelease 1.9 Starting with this version, the module also supports SafetyRelease 1.9 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.5: ID: 395615 internal Adjustments bugfix for AR 4.08 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.3: ID: 388350 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.2: ID: 332155 / Support ID: 400108222 Image is now correct Image is now correct Channel description changed: No Configuration description changed: No Firmware changed: No ID: 345700 increase of resolution increase of resolution with little values of parameter "Timebase" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 375235 changed manual verion to 1.64 changed manual verion to 1.64 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.6.0.7: ID: 339230 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.5: ID: 335335 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335340 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.1: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) Version 1.6.0.0: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.12.0 | * | 09/17/2020 | 1 MB | EXE | AS4_HW_X20SD1207.exe | |
| Description |
V4.0 HW Upgrade (X20SD1207) Revision information X20SD1207 Version 1.10.12.0: ID: 688850 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 685635 / Support ID: 400314138, 400320310 Calculation of the internal edge counter corrected. Calculation of the internal edge counter at overflow corrected. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(333) Version 1.10.11.0: ID: 672080 / Support ID: 400279512 Optimizing of the firmware By optimizing the firmware the bug has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 668555 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(332) Version 1.10.10.0: ID: 649125 / Support ID: 400279512 Optimizing of the firmware By optimizing the firmware the bug has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(331) Version 1.10.9.1: ID: 643140 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(330) Version 1.10.9.0: ID: 618225 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(330) Version 1.10.1.0: ID: 388050 overflow of frequency in AB mode In AB mode now always the positive max value is shown if overflow of frequency occures. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447850 / Support ID: 400159888 increase tolerance for wire break detection Tolerance for wire break detection in AB/AB mode was increased to half of the timebase. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447870 new values for timebase added new values for timebase added: 20ms, 200ms, 2s, 20s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 549950 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(326) Version 1.10.0.6: ID: 533035 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533125 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533200 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.10.0.1: ID: 470520 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470525 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.9.1.0: ID: 423025 / Support ID: 400146469 Stability problem in Mode AB/A/B solved An error in the evaluation of the input Signal in mode AB/A/B was solved and therefore the stability of the module was inproved in this mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\51905_1.fw(302) Version 1.9.0.0: ID: 419150 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 419165 The module also supports SafetyRelease 1.9 Starting with this version, the module also supports SafetyRelease 1.9 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.5: ID: 395615 internal Adjustments bugfix for AR 4.08 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.3: ID: 388350 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.2: ID: 332155 / Support ID: 400108222 Image is now correct Image is now correct Channel description changed: No Configuration description changed: No Firmware changed: No ID: 345700 increase of resolution increase of resolution with little values of parameter "Timebase" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 375235 changed manual verion to 1.64 changed manual verion to 1.64 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.6.0.7: ID: 339230 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.5: ID: 335335 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335340 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.1: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) Version 1.6.0.0: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.11.0 | * | 03/26/2020 | 1 MB | EXE | AS4_HW_X20SD1207.exe | |
| Description |
V4.0 HW Upgrade (X20SD1207) Revision information X20SD1207 Version 1.10.11.0: ID: 672080 / Support ID: 400279512 Optimizing of the firmware By optimizing the firmware the bug has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 668555 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(332) Version 1.10.10.0: ID: 649125 / Support ID: 400279512 Optimizing of the firmware By optimizing the firmware the bug has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(331) Version 1.10.9.1: ID: 643140 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(330) Version 1.10.9.0: ID: 618225 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(330) Version 1.10.1.0: ID: 388050 overflow of frequency in AB mode In AB mode now always the positive max value is shown if overflow of frequency occures. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447850 / Support ID: 400159888 increase tolerance for wire break detection Tolerance for wire break detection in AB/AB mode was increased to half of the timebase. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447870 new values for timebase added new values for timebase added: 20ms, 200ms, 2s, 20s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 549950 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(326) Version 1.10.0.6: ID: 533035 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533125 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533200 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.10.0.1: ID: 470520 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470525 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.9.1.0: ID: 423025 / Support ID: 400146469 Stability problem in Mode AB/A/B solved An error in the evaluation of the input Signal in mode AB/A/B was solved and therefore the stability of the module was inproved in this mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\51905_1.fw(302) Version 1.9.0.0: ID: 419150 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 419165 The module also supports SafetyRelease 1.9 Starting with this version, the module also supports SafetyRelease 1.9 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.5: ID: 395615 internal Adjustments bugfix for AR 4.08 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.3: ID: 388350 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.2: ID: 332155 / Support ID: 400108222 Image is now correct Image is now correct Channel description changed: No Configuration description changed: No Firmware changed: No ID: 345700 increase of resolution increase of resolution with little values of parameter "Timebase" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 375235 changed manual verion to 1.64 changed manual verion to 1.64 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.6.0.7: ID: 339230 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.5: ID: 335335 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335340 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.1: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) Version 1.6.0.0: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.10.0 | * | 08/05/2019 | 1 MB | EXE | AS4_HW_X20SD1207.exe | |
| Description |
V4.0 HW Upgrade (X20SD1207) Revision information X20SD1207 Version 1.10.10.0: ID: 649125 / Support ID: 400279512 Optimizing of the firmware By optimizing the firmware the bug has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(331) Version 1.10.9.1: ID: 643140 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(330) Version 1.10.9.0: ID: 618225 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(330) Version 1.10.1.0: ID: 388050 overflow of frequency in AB mode In AB mode now always the positive max value is shown if overflow of frequency occures. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447850 / Support ID: 400159888 increase tolerance for wire break detection Tolerance for wire break detection in AB/AB mode was increased to half of the timebase. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447870 new values for timebase added new values for timebase added: 20ms, 200ms, 2s, 20s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 549950 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(326) Version 1.10.0.6: ID: 533035 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533125 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533200 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.10.0.1: ID: 470520 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470525 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.9.1.0: ID: 423025 / Support ID: 400146469 Stability problem in Mode AB/A/B solved An error in the evaluation of the input Signal in mode AB/A/B was solved and therefore the stability of the module was inproved in this mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\51905_1.fw(302) Version 1.9.0.0: ID: 419150 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 419165 The module also supports SafetyRelease 1.9 Starting with this version, the module also supports SafetyRelease 1.9 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.5: ID: 395615 internal Adjustments bugfix for AR 4.08 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.3: ID: 388350 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.2: ID: 332155 / Support ID: 400108222 Image is now correct Image is now correct Channel description changed: No Configuration description changed: No Firmware changed: No ID: 345700 increase of resolution increase of resolution with little values of parameter "Timebase" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 375235 changed manual verion to 1.64 changed manual verion to 1.64 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.6.0.7: ID: 339230 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.5: ID: 335335 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335340 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.1: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) Version 1.6.0.0: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.9.1 | * | 05/16/2019 | 1 MB | EXE | AS4_HW_X20SD1207.exe | |
| Description |
V4.0 HW Upgrade (X20SD1207) Revision information X20SD1207 Version 1.10.9.1: ID: 643140 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(330) Version 1.10.9.0: ID: 618225 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(330) Version 1.10.1.0: ID: 388050 overflow of frequency in AB mode In AB mode now always the positive max value is shown if overflow of frequency occures. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447850 / Support ID: 400159888 increase tolerance for wire break detection Tolerance for wire break detection in AB/AB mode was increased to half of the timebase. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447870 new values for timebase added newvalues for timebase added: 20ms, 200ms, 2s, 20s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 549950 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(326) Version 1.10.0.6: ID: 533035 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533125 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533200 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.10.0.1: ID: 470520 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470525 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.9.1.0: ID: 423025 / Support ID: 400146469 Stability problem in Mode AB/A/B solved An error in the evaluation of the input Signal in mode AB/A/B was solved and therefore the stability of the modulewas inproved in this mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\51905_1.fw(302) Version 1.9.0.0: ID: 419150 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 419165 The module also supports SafetyRelease 1.9 Starting with this version, the module also supports SafetyRelease 1.9 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.5: ID: 395615 internal Adjustments bugfix for AR 4.08 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.3: ID: 388350 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.2: ID: 332155 / Support ID: 400108222 Image is now correct Image is now correct Channel description changed: No Configuration description changed: No Firmware changed: No ID: 345700 increase of resolution increase of resolution with little values of parameter "Timebase" Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 375235 changed manual verion to 1.64 changed manual verion to 1.64 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.6.0.7: ID: 339230 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.5: ID: 335335 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335340 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.1: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) Version 1.6.0.0: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.9.0 | * | 11/08/2018 | 1 MB | EXE | AS4_HW_X20SD1207.exe | |
| Description |
V4.0 HW Upgrade (X20SD1207) Revision information X20SD1207 Version 1.10.9.0: ID: 618225 logger entry 112174, 108078 Loggerentry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(330) Version 1.10.1.0: ID: 388050 overflow of frequency in AB mode In AB mode now always the positive max value is shown if overflow of frequency occures. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447850 / Support ID: 400159888 increase tolerance for wire break detection Tolerance for wire break detection in AB/AB mode was increased to half of the timebase. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447870 new values for timebase added new values for timebase added: 20ms, 200ms, 2s, 20s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID:549950 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(325) Version 1.10.0.6: ID: 533035 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533125 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID:533200 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.10.0.1: ID: 470520 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configurationdescription changed: Yes Firmware changed: No ID: 470525 changed manual verion to 1.100 changed manual verion to 1.100 Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.9.1.0: ID: 423025 / Support ID: 400146469 Stability problem in Mode AB/A/B solved An error in the evaluation of the input Signal in mode AB/A/B was solved and therefore the stability of the module was inproved in this mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\51905_1.fw(302) Version 1.9.0.0: ID: 419150 Update Online Help UpdateOnline Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 419165 The module also supports SafetyRelease 1.9 Starting with this version, the module also supports SafetyRelease 1.9 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.5: ID: 395615 internal Adjustments bugfix for AR 4.08 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.3: ID: 388350 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.2: ID: 332155 / Support ID: 400108222 Image is now correct Image is now correct Channel description changed: No Configuration description changed: No Firmware changed: No ID: 345700 increase of resolution increase of resolution with little values of parameter "Timebase" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 375235 changed manual verion to 1.64 changed manual verion to 1.64 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.6.0.7: ID: 339230 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.5: ID: 335335 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335340 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.1: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) Version 1.6.0.0: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.1.0 | * | 03/19/2018 | 1 MB | EXE | AS4_HW_X20SD1207.exe | |
| Description |
V4.0 HW Upgrade (X20SD1207) Revision information X20SD1207 Version 1.10.1.0: ID: 388050 overflow of frequency in AB mode In AB mode now always the positive max value is shown if overflow of frequency occures. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447850 / Support ID: 400159888 increase tolerance for wire break detection Tolerance for wire break detection in AB/AB mode was increased to half of the timebase. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447870 new values for timebase added new values for timebase added: 20ms, 200ms, 2s, 20s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 549950 Provide CRC of the Firmware Provide CRC of theFirmware Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(325) Version 1.10.0.6: ID: 533035 Add blackout mode Add blackoutmode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533125 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533200 Update ECAD data Update ECAD data Channeldescription changed: No Configuration description changed: Yes Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.10.0.1: ID: 470520 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID:470525 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed:No Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.9.1.0: ID: 423025 / Support ID: 400146469 Stability problem in Mode AB/A/B solved An error in the evaluation of the input Signal in mode AB/A/B was solved and therefore the stability of the module was inproved in this mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\51905_1.fw(302) Version 1.9.0.0: ID: 419150 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 419165 The module also supports SafetyRelease 1.9 Starting with this version, the module also supports SafetyRelease 1.9 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.5: ID: 395615 internal Adjustments bugfix for AR 4.08 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.3: ID: 388350 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.2: ID: 332155 / Support ID: 400108222 Image is now correct Image is now correct Channel description changed: No Configuration description changed: No Firmware changed: No ID: 345700 increase of resolution increase of resolution with little values of parameter "Timebase" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 375235 changed manual verion to 1.64 changed manual verion to 1.64 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.6.0.7: ID: 339230 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.5: ID: 335335 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335340 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.1: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) Version 1.6.0.0: ID: 328075 First OfficialRelease First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.0.6 | * | 10/04/2017 | 1 MB | EXE | AS4_HW_X20SD1207.exe | |
| Description |
V4.0 HW Upgrade (X20SD1207) Revision information X20SD1207 Version 1.10.0.6: ID: 533035 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533125 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533200 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmwarechanged: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.10.0.1: ID: 470520 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470525 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.9.1.0: ID: 423025 / Support ID: 400146469 Stability problem in Mode AB/A/B solved An error in the evaluation of the input Signal in mode AB/A/B was solved and therefore the stability of the module was inproved in this mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\51905_1.fw(302) Version 1.9.0.0: ID: 419150 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 419165 The module also supports SafetyRelease 1.9 Starting with this version, the module also supports SafetyRelease 1.9 Channel description changed:No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.5: ID: 395615 internal Adjustments bugfix for AR 4.08 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.3: ID: 388350 internal Adjustments internal Adjustments Channel description changed:No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.2: ID: 332155 / Support ID: 400108222 Image is now correct Image is now correct Channel description changed: No Configuration description changed: No Firmware changed: No ID: 345700 increase of resolution increase of resolution with little values of parameter "Timebase" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 375235 changed manual verion to 1.64 changed manual verion to 1.64 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.6.0.7: ID: 339230 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.5: ID: 335335 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335340 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.1: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) Version 1.6.0.0: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware:4\51905_1.fw(297) |
|||||