DWL@DWL10000304914

Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 02/23/2023 1 MB EXE AS4_HW_X20DO6529.exe
Description V4.0 HW Upgrade (X20DO6529)

Revision information X20DO6529

Version 1.4.0.0:

ID: 766205
Failure ModulOK
If this module starting with revision E0 is operated behind a bus controller, the network status fails every 10 s (for one X2X cycle). This failure has the following effects.
- Local X2X bus: No effect
- POWERLINK / Modbus TCP / PROFIBUS / CAN I/O: No effect
- CANopen: "Object 0x30B2 Network status OK" fails sporadically.
- OPC-UA: Flag ModuleOK of the respective X2X module may fail sporadically
- EthernetIP / PROFINET / Sercos3 / EtherCAT:
- No effect directly on the bus controller.
- The network status is transferred as BYTE at the beginning of the cyclicdata of the respective X2X station (ModuleOK) and can be evaluated by the respective remote station (data point mapping and evaluation within the application).
- Setpoint: 0xF5, in the event of error: 0xF1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8217_30.fw(110), 1\8217_5.fw(800)

Version 1.3.0.0:

ID: 746815
Support new HW variant 30
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_30.fw(100), 1\8217_5.fw(800)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.2.1:

ID: 501655
X2X limit values added
No influence on existing projects.
Channel description changed: Yes
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.2.0:

ID: 499165
Module documentation revised
Data sheet V 3.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.3:

ID: 394830
Enhancement online-help files
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.2:

ID: 393775
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.1:

ID: 226030 / Support ID: 400040788
Possibility to set X2X station number in combination with X20BMx5 activated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.0:

ID: 217355
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8217_5.fw(800)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 04/26/2022 696 KB EXE AS4_HW_X20DO6529.exe
Description V4.0 HW Upgrade (X20DO6529)

Revision information X20DO6529

Version 1.3.0.0:

ID: 746815
Support new HW variant 30
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_30.fw(100), 1\8217_5.fw(800)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations forAutomation Studio 4.8
Channel description changed: no
Configurationdescription changed: yes
Firmware changed: no

Version 1.0.2.1:

ID: 501655
X2X limit values added
No influence on existing projects.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.2.0:

ID: 499165
Module documentation revised
Datasheet V 3.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.3:

ID: 394830
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.2:

ID: 393775
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.1:

ID: 226030 / Support ID: 400040788
Possibility to set X2X station number in combination with X20BMx5 activated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.0:

ID: 217355
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8217_5.fw(800)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 07/23/2021 687 KB EXE AS4_HW_X20DO6529.exe
Description V4.0 HW Upgrade (X20DO6529)

Revision information X20DO6529

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.2.1:

ID: 501655
X2X limit values added
No influence on existing projects.
Channel description changed: Yes
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.2.0:

ID: 499165
Module documentation revised
Data sheet V 3.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.3:

ID: 394830
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.2:

ID: 393775
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.1:

ID: 226030 / Support ID: 400040788
Possibility to set X2X station number in combination with X20BMx5 activated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.0:

ID: 217355
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8217_5.fw(800)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 10/25/2019 683 KB EXE AS4_HW_X20DO6529.exe
Description V4.0 HW Upgrade (X20DO6529)

Revision information X20DO6529

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.2.1:

ID: 501655
X2X limit values added
No influence on existing projects.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.2.0:

ID: 499165
Module documentation revised
Data sheet V 3.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.3:

ID: 394830
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.2:

ID: 393775
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.1:

ID: 226030 / Support ID: 400040788
Possibility to set X2X station number in combination with X20BMx5 activated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.0:

ID: 217355
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8217_5.fw(800)
Version Language
Operating System
Date
Size
Type Download
1.0.2.1 * 10/13/2016 702 KB EXE AS4_HW_X20DO6529.exe
Description V4.0 HW Upgrade (X20DO6529)

Revision information X20DO6529

Version 1.0.2.1:

ID: 501655
X2X limit values added
No influenceon existing projects.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.2.0:

ID: 499165
Module documentation revised
Data sheet V 3.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.3:

ID: 394830
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.2:

ID: 393775
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.1:

ID: 226030 / Support ID: 400040788
Possibility toset X2X station number in combination with X20BMx5 activated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8217_5.fw(800)

Version 1.0.1.0:

ID: 217355
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8217_5.fw(800)
Loading
Back to list

Please choose country and language

B&R Logo