DWL@DWL10000409241

Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 07/23/2021 989 KB EXE AS4_HW_X20DC1176.exe
Description V4.0 HW Upgrade (X20DC1176)

Revision information X20DC1176

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 651345
Support new HW-variant 2
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652225
Module documentation revised
Data sheet V2.41
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42758_1.fw(110), 1\42758_2.fw(105)

Version 1.1.0.0:

ID: 570440
Enhancement DataToSafeDATA
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 615300
Module documentation revised
Data sheet V2.30
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42758_1.fw(110)

Version 1.0.2.0:

ID: 493030
Module documentation revised
Data sheet V2.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42758_1.fw(7)

Version 1.0.1.0:

ID: 462515
Module documentation revised
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42758_1.fw(7)

Version 1.0.0.1:

ID: 251585
Enhancement Online Help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42758_1.fw(7)

Version 1.0.0.0:

ID: 193620
Support of X20DC1176
First version X20DC1176 1xABR 5VDC with wire monitoring
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42758_1.fw(7)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 10/25/2019 985 KB EXE AS4_HW_X20DC1176.exe
Description V4.0 HW Upgrade (X20DC1176)

Revision information X20DC1176

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 651345
Support new HW-variant 2
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652225
Module documentation revised
Data sheet V2.41
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42758_1.fw(110), 1\42758_2.fw(105)

Version 1.1.0.0:

ID: 570440
Enhancement DataToSafeDATA
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 615300
Module documentation revised
Data sheet V2.30
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42758_1.fw(110)

Version 1.0.2.0:

ID: 493030
Module documentation revised
Data sheet V2.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42758_1.fw(7)

Version 1.0.1.0:

ID: 462515
Module documentation revised
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42758_1.fw(7)

Version 1.0.0.1:

ID: 251585
Enhancement Online Help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42758_1.fw(7)

Version 1.0.0.0:

ID: 193620
Support of X20DC1176
First version X20DC1176 1xABR 5VDC with wire monitoring
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42758_1.fw(7)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 07/26/2019 985 KB EXE AS4_HW_X20DC1176.exe
Description V4.0 HW Upgrade (X20DC1176)

Revision information X20DC1176

Version 1.2.0.0:

ID: 651345
Support new HW-variant 2
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 652225
Module documentation revised
Data sheet V2.41
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42758_1.fw(110), 1\42758_2.fw(105)

Version 1.1.0.0:

ID: 570440
Enhancement DataToSafeDATA
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 615300
Module documentation revised
Data sheet V2.30
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42758_1.fw(110)

Version 1.0.2.0:

ID: 493030
Module documentation revised
Data sheet V2.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42758_1.fw(7)

Version 1.0.1.0:

ID: 462515
Module documentation revised
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42758_1.fw(7)

Version 1.0.0.1:

ID: 251585
Enhancement Online Help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42758_1.fw(7)

Version 1.0.0.0:

ID: 193620
Support of X20DC1176
First version X20DC1176 1xABR 5VDC with wire monitoring
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42758_1.fw(7)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 12/06/2018 756 KB EXE AS4_HW_X20DC1176.exe
Description V4.0 HW Upgrade (X20DC1176)

Revision information X20DC1176

Version 1.1.0.0:

ID: 570440
Enhancement DataToSafeDATA
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 615300
Module documentation revised
Data sheet V2.30
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42758_1.fw(110)

Version 1.0.2.0:

ID: 493030
Module documentation revised
Data sheet V2.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42758_1.fw(7)

Version 1.0.1.0:

ID: 462515
Module documentation revised
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\42758_1.fw(7)

Version 1.0.0.1:

ID: 251585
Enhancement Online Help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42758_1.fw(7)

Version 1.0.0.0:

ID: 193620
Support of X20DC1176
First version X20DC1176 1xABR 5VDC with wire monitoring
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42758_1.fw(7)
Version Language
Operating System
Date
Size
Type Download
1.0.2.0 * 08/25/2016 807 KB EXE AS4_HW_X20DC1176.exe
Description V4.0 HW Upgrade (X20DC1176)

Revision information X20DC1176

Version 1.0.2.0:

ID: 493030
Module documentation revised
Data sheet V2.22
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\42758_1.fw(7)

Version 1.0.1.0:

ID: 462515
Module documentation revised
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42758_1.fw(7)

Version 1.0.0.1:

ID: 251585
Enhancement Online Help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42758_1.fw(7)

Version 1.0.0.0:

ID: 193620
Support of X20DC1176
First version X20DC1176 1xABR 5VDC with wire monitoring
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42758_1.fw(7)
Loading
Back to list

Please choose country and language

B&R Logo