DWL@DWL10000309706

Version Language
Operating System
Date
Size
Type Download
1.10.12.0 * 04/16/2021 2 MB EXE AS4_HW_X20cSO4110.exe
Description V4.0 HW Upgrade (X20cSO4110)

Revision information X20cSO4110

Version 1.10.12.0:

ID: 691205 / Support ID: 400324199, 400324216, 400329126, 400335782, 400338286
Timing of module internal communication updated
The timing of the module internal communication was updated. Sporadic errors 98818, 119317, 99348, 102914, 99350 no longer occur.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 710830
Limit values for the module cycle time adjusted
The limit values for the calculation and monitoring of module cycle time and slot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 6\56708_1.fw(333)

Version 1.10.11.0:

ID: 692820
Improvement of the feedback diagnosis.
Improvement of the feedback diagnosis of the output.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 692720
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 692620 / Support ID: 400299371
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 6\56708_1.fw(332)

Version 1.10.10.1:

ID: 669900
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(331)

Version 1.10.10.0:

ID: 622780
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(331)

Version 1.10.9.1:

ID: 643150
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(330)

Version 1.10.9.0:

ID: 618270
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(330)

Version 1.10.1.1:

ID: 422790 / Support ID: 400159073, 400171675, 400201071
Correction for FBK_Status_1
Correction for FBK_Status_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 532525
Improve the description section in the OSDD files
Improve the description section in the OSDD files
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 532690
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 552490
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 552520
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(325)

Version 1.10.0.6:

ID: 532680
Add blackout mode
Add blackout mode
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 532685
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.10.0.2:

ID: 507370
Added information about internal cycletime
Added information about internal cycletime
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.10.0.1:

ID: 473225
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 473235
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.9.0.1:

ID: 413905
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414075
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414260
parameter max. Switching Frequency removed
Parameter max. Switching Frequency has no meaning any more.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 414400
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300)

Version 1.6.0.9:

ID: 393950
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 3\56708_1.fw(281)
Version Language
Operating System
Date
Size
Type Download
1.10.11.0 * 09/17/2020 2 MB EXE AS4_HW_X20cSO4110.exe
Description V4.0 HW Upgrade (X20cSO4110)

Revision information X20cSO4110

Version 1.10.11.0:

ID: 692820
Improvement of the feedback diagnosis.
Improvement of the feedback diagnosis of the output.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 692720
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 692620 / Support ID: 400299371
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 6\7958_1.fw(332)

Version 1.10.10.1:

ID: 669900
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7958_1.fw(262), 2\7958_1.fw(274), 3\7958_1.fw(281), 4\7958_1.fw(300), 6\7958_1.fw(331)

Version 1.10.10.0:

ID: 622780
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7958_1.fw(262), 2\7958_1.fw(274), 3\7958_1.fw(281), 4\7958_1.fw(300), 6\7958_1.fw(331)

Version 1.10.9.1:

ID: 643150
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7958_1.fw(262), 2\7958_1.fw(274), 3\7958_1.fw(281), 4\7958_1.fw(300), 6\7958_1.fw(330)

Version 1.10.9.0:

ID: 618270
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7958_1.fw(262), 2\7958_1.fw(274), 3\7958_1.fw(281), 4\7958_1.fw(300), 6\7958_1.fw(330)

Version 1.10.1.1:

ID: 422790 / Support ID: 400159073, 400171675, 400201071
Correction for FBK_Status_1
Correction for FBK_Status_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 532525
Improve the description section in the OSDD files
Improve the description section in the OSDD files
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 532690
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 552490
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 552520
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7958_1.fw(262), 2\7958_1.fw(274), 3\7958_1.fw(281), 4\7958_1.fw(300), 6\7958_1.fw(325)

Version 1.10.0.6:

ID: 532680
Add blackout mode
Add blackout mode
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 532685
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7958_1.fw(262), 2\7958_1.fw(274), 3\7958_1.fw(281), 4\7958_1.fw(300), 6\7958_1.fw(320)

Version 1.10.0.2:

ID: 507370
Added information about internal cycletime
Added information about internal cycletime
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7958_1.fw(262), 2\7958_1.fw(274), 3\7958_1.fw(281), 4\7958_1.fw(300), 6\7958_1.fw(320)

Version 1.10.0.1:

ID: 473225
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 473235
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7958_1.fw(262), 2\7958_1.fw(274), 3\7958_1.fw(281), 4\7958_1.fw(300), 6\7958_1.fw(320)

Version 1.9.0.0:

ID: 375000 / Support ID: 400130280
Pindata of outputs
Mapping of pindata to outputs was corrected.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 413840
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 413940
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414220
parameter max. Switching Frequency removed
Parameter max. Switching Frequency has no meaning any more.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 414340
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7958_1.fw(262), 2\7958_1.fw(274), 3\7958_1.fw(281), 4\7958_1.fw(300)

Version 1.6.0.9:

ID: 393905
Update Online Help
Update Online Help V1.80
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7958_1.fw(262), 2\7958_1.fw(274), 3\7958_1.fw(281)

Version 1.6.0.8:

ID: 388410
The module also supports SafetyRelease 1.8
Starting with this version, the module also supports SafetyRelease 1.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7958_1.fw(262), 2\7958_1.fw(274), 3\7958_1.fw(281)

Version 1.6.0.7:

ID: 339260
internal Adjustments
internal Adjustments
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7958_1.fw(262), 2\7958_1.fw(274), 3\7958_1.fw(281)

Version 1.6.0.5:

ID: 335430
The module also supports SafetyRelease 1.7
Starting with this version, the module also supports SafetyRelease 1.7
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 335440 / Support ID: 400083263
unlock of SafeModule IDs > 300
SafeModule IDs up to 1023 are now unlocked
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7958_1.fw(262), 2\7958_1.fw(274), 3\7958_1.fw(281)

Version 1.6.0.0:

ID: 313995
Adaption of module configuration file release 1.6
Adaption of module configuration file release 1.6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7958_1.fw(262), 2\7958_1.fw(274), 3\7958_1.fw(281)

Version 1.4.1.8:

ID: 303375
Support of AutomationStudio 4.0
Support of AutomationStudio 4.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7958_1.fw(262), 2\7958_1.fw(274), 3\7958_1.fw(281)

Version 1.4.1.7:

ID: 290275
Changed help to html format
Changed help to html format
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7958_1.fw(262), 2\7958_1.fw(274), 3\7958_1.fw(281)

Version 1.4.1.3:

ID: 284625
Release für kompatibles Safety Release 1.5
ID 284600

Parameter for backwards compatibility in description file changed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7958_1.fw(262), 2\7958_1.fw(274), 3\7958_1.fw(281)

Version 1.4.1.1:

ID: 180850
Release for Safety Release 1.5
Release for Safety Release 1.5
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7958_1.fw(262), 2\7958_1.fw(274), 3\7958_1.fw(281)

Version 1.4.0.1:

ID#225425: Safety Release 1.4

- different levels for logger entires: "Info", "Warning" or "Error" (AR B3.05 required)
- logger entries with level "Info" or "Warning" are sent by only 1 of the 2safety processors to reduce the number of messages
- X2X diagnostics data points (AR 3.08 required)

Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

Version 1.2.0.3:

ID#213410: changes in HWC

fixed typos of safety parameters
enabled for AR B2.96

Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.0.0:

ID#186435: reduced async communication at boot time

parameters are stored locally and will only be transmitted in case of changes

Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID#189430: automatic restart

An automatic restart can be configured. This enables switching of the digital output without another edge of the release signal.

Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID#193060: flashing of SE-LEDs

new states of SE-LEDs:
single flash: safety firmware is still in state PreOp (waiting for start command from SL)
double flash: safety firmware is in operational, but cyclic data connectionto SL is not valid

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID#201725: operation in cold environment

problemswhen operating in cold environment (0 .. 10°C) solved (logger entries 99850 und 103946)

Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.5.0:

ID#191000: Problems with PhysicalStateChannel

The availability of the PhysicalStateChannels is not configurable anymore. This avoids possible mapping problems

Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.4.0:

ID#183545: solved sporadic firmware update problems

solved sporadic firmware update problems

Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.3.0:

ID#180215: boot problems at certain X2X cycle times

failsafe state during boot when running at certain X2X cycle times (logger entries 119460 and 115364)

Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID#182430: enhacements HWC

restart inhibit state information can be mapped
Aprol support

Channel description changed: No
Configuration description changed: No
Firmware changed: No
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7958_1.fw(262), 2\7958_1.fw(274), 3\7958_1.fw(281)

Version 1.1.2.0:

ID: 179300
first official release
first official release
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7958_1.fw(260)
Version Language
Operating System
Date
Size
Type Download
1.10.10.1 * 01/31/2020 2 MB EXE AS4_HW_X20cSO4110.exe
Description V4.0 HW Upgrade (X20cSO4110)

Revision information X20cSO4110

Version 1.10.10.1:

ID: 669900
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(331)

Version 1.10.10.0:

ID: 622780
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(331)

Version 1.10.9.1:

ID: 643150
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(330)

Version 1.10.9.0:

ID: 618270
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(330)

Version 1.10.1.1:

ID: 422790 / Support ID: 400159073, 400171675, 400201071
Correction for FBK_Status_1
Correction for FBK_Status_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 532525
Improve the description section in the OSDD files
Improve the description section in the OSDD files
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 532690
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 552490
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 552520
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(325)

Version 1.10.0.6:

ID: 532680
Add blackout mode
Add blackout mode
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 532685
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.10.0.2:

ID: 507370
Added information about internal cycletime
Added information about internal cycletime
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.10.0.1:

ID: 473225
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 473235
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.9.0.1:

ID: 413905
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414075
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414260
parameter max. Switching Frequency removed
Parameter max. Switching Frequency has no meaning any more.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 414400
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300)

Version 1.6.0.9:

ID: 393950
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 3\56708_1.fw(281)
Version Language
Operating System
Date
Size
Type Download
1.10.9.1 * 05/16/2019 2 MB EXE AS4_HW_X20cSO4110.exe
Description V4.0 HW Upgrade (X20cSO4110)

Revision information X20cSO4110

Version 1.10.9.1:

ID: 643150
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(330)

Version 1.10.9.0:

ID:618270
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(330)

Version 1.10.1.1:

ID: 422790 / Support ID: 400159073, 400171675, 400201071
Correction for FBK_Status_1
Correction for FBK_Status_1
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 532525
Improve the description section in the OSDD files
Improve the description section in the OSDD files
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 532690
Update ECAD data
Update ECADdata
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 552490
Provide CRC of theFirmware
Provide CRC of the Firmware
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 552520
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(325)

Version 1.10.0.6:

ID: 532680
Add blackout mode
Add blackout mode
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 532685
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.10.0.2:

ID: 507370
Added information about internal cycletime
Added information about internal cycletime
Channel description changed: No
Configuration description changed:Yes
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.10.0.1:

ID: 473225
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No

ID: 473235
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.9.0.1:

ID: 413905
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414075
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414260
parameter max. Switching Frequency removed
Parameter max. Switching Frequency has no meaning any more.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 414400
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300)

Version 1.6.0.9:

ID: 393950
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 3\56708_1.fw(281)
Version Language
Operating System
Date
Size
Type Download
1.10.9.0 * 11/08/2018 2 MB EXE AS4_HW_X20cSO4110.exe
Description V4.0 HW Upgrade (X20cSO4110)

Revision information X20cSO4110

Version 1.10.9.0:

ID: 618270
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(330)

Version 1.10.1.1:

ID: 422790 / Support ID: 400159073, 400171675, 400201071
Correction for FBK_Status_1
Correction for FBK_Status_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 532525
Improve the description section in the OSDD files
Improve the description sectionin the OSDD files
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 532690
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 552490
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 552520
Loggerentry on negativ edge ofSafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(325)

Version 1.10.0.6:

ID: 532680
Add blackout mode
Add blackout mode
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 532685
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.10.0.2:

ID: 507370
Added information about internal cycletime
Added information about internal cycletime
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.10.0.1:

ID: 473225
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 473235
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.9.0.1:

ID: 413905
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in theAS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414075
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414260
parameter max. Switching Frequency removed
Parameter max. Switching Frequency has no meaning any more.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 414400
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300)

Version 1.6.0.9:

ID: 393950
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 3\56708_1.fw(281)
Version Language
Operating System
Date
Size
Type Download
1.10.1.1 * 03/19/2018 2 MB EXE AS4_HW_X20cSO4110.exe
Description V4.0 HW Upgrade (X20cSO4110)

Revision information X20cSO4110

Version 1.10.1.1:

ID: 422790 / Support ID: 400159073, 400171675, 400201071
Correction for FBK_Status_1
Correction for FBK_Status_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 532525
Improve the description section in the OSDD files
Improve the description section in the OSDD files
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 532690
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 552490
Provide CRC ofthe Firmware
Provide CRC of the Firmware
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 552520
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300),6\56708_1.fw(325)

Version 1.10.0.6:

ID: 532680
Add blackout mode
Add blackout mode
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 532685
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.10.0.2:

ID: 507370
Added information about internal cycletime
Added information about internal cycletime
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.10.0.1:

ID: 473225
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 473235
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easierparametrizationof timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.9.0.1:

ID: 413905
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414075
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No

ID: 414260
parameter max. Switching Frequency removed
Parameter max. Switching Frequency has no meaning any more.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 414400
Update Online Help
Update Online HelpV1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300)

Version 1.6.0.9:

ID: 393950
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 3\56708_1.fw(281)
Version Language
Operating System
Date
Size
Type Download
1.10.0.6 * 10/04/2017 2 MB EXE AS4_HW_X20cSO4110.exe
Description V4.0 HW Upgrade (X20cSO4110)

Revision information X20cSO4110

Version 1.10.0.6:

ID: 532680
Add blackout mode
Add blackout mode
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 532685
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.10.0.2:

ID: 507370
Added information about internal cycletime
Added information about internal cycletime
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.10.0.1:

ID: 473225
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 473235
Support of release 1.10 including openSAFETY 1.5
Support ofrelease 1.10 including openSAFETY 1.5 with easier parametrizationof timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.9.0.1:

ID: 413905
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414075
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414260
parameter max. Switching Frequency removed
Parameter max. Switching Frequency has no meaning any more.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 414400
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300)

Version 1.6.0.9:

ID: 393950
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 3\56708_1.fw(281)
Version Language
Operating System
Date
Size
Type Download
1.6.0.9 * 10/14/2014 2 MB EXE AS4_HW_X20cSO4110.exe
Description V4.0 HW Upgrade (X20cSO4110)

Revision information X20cSO4110

Version 1.6.0.9:

ID: 393950
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 3\56708_1.fw(281)
Loading
Back to list

Please choose country and language

B&R Logo