DWL@DWL10000309701
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.10.13.0 | * | 03/20/2024 | 3 MB | EXE | AS4_HW_X20cSI9100.exe | |
| Description |
V4.0 HW Upgrade (X20cSI9100) Revision information X20cSI9100 Version 1.10.13.0: ID: 780200 Correction of the input filter with set "Filter off". Correction of the input filter, if a "Filter off" is set and a channel error is detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 7\56667_1.fw(340) Version 1.10.12.0: ID: 710645 Timing of module internal communication updated The timing of the module internal communication was updated. Sporadic errors 98818, 119317, 99348, 102914, 99350 no longer occur. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 710810 Limit values for the module cycle time adjusted The limit values for the calculation and monitoring of module cycle time and slot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 7\56667_1.fw(333) Version 1.10.11.0: ID: 692700 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 692600 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 7\56667_1.fw(332) Version 1.10.10.1: ID: 669895 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 7\56667_1.fw(331) Version 1.10.10.0: ID: 622695 Sporadic errors 114982, 102914, 120065, 110385 Sporadic errors 114982, 102914, 120065, 110385 have been fixed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 7\56667_1.fw(331) Version 1.10.9.1: ID: 643145 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 7\56667_1.fw(330) Version 1.10.9.0: ID: 618235 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 7\56667_1.fw(330) Version 1.10.1.0: ID: 380915 / Support ID: 400132230 X20(c)SI9100: warn about invalid two channel processing mode X20(c)SI9100: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none". Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 501195 / Support ID: 400198859, 400209221, 400214147, 400217227, 400221540, 400224198 Remove parameter discrepance time from SafeDigitalInput04 The unused parameter Discrepance Time will be removed from group SafeDigitalInput04. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 532670 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 539145 Adapt filter algorithm to eliminate dependencies between TON and TOF-filter Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 541335 New default values The default values for "Filter On" and "Discrepancy Time" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 550700 Loggerentry on negativ edge of SafeModuleOK If a negativ edge on SafeModuleOK is detected, a logger entry will be generated Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 550740 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 556265 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 7\56667_1.fw(325) Version 1.10.0.2: ID: 467370 Added information about internal cycletime Added information about internal cycletime Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 7\56667_1.fw(320) Version 1.10.0.1: ID: 472990 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 472995 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 7\56667_1.fw(320) Version 1.9.1.0: ID: 424690 change of input filter The behaviour of the input filter has changed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424695 fw valid from SafetyRelease 1.7 on The firmware is used for all SafetyReleases from 1.7 on. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 424700 Update Online Help Update Online Help V1.91 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56667_1.fw(301) Version 1.9.0.0: ID: 413890 SafeModuleID >300 Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414050 Channel-Status-Info ON The default value of the Channel-Status information is now ON. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414210 wrong testpulse compare values Now all testpulse outputs are generated before the testpulse compare values are generated. Therefore all testpulses are available for each channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 414305 2-channel evaluation: additional information at warning If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 414390 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\56667_1.fw(290), 4\56667_1.fw(300) Version 1.6.0.9: ID: 397460 first official release first official release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 3\56667_1.fw(290) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.12.0 | * | 04/16/2021 | 3 MB | EXE | AS4_HW_X20cSI9100.exe | |
| Description |
V4.0 HW Upgrade (X20cSI9100) Revision information X20cSI9100 Version 1.10.12.0: ID: 710645 Timing of module internal communication updated The timing of the module internal communication was updated. Sporadic errors 98818, 119317, 99348, 102914, 99350 no longer occur. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 710810 Limit values for the module cycle time adjusted The limit values for the calculation and monitoring of module cycle time and slot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 7\56667_1.fw(333) Version 1.10.11.0: ID: 692700 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 692600 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 7\56667_1.fw(332) Version 1.10.10.1: ID: 669895 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 7\56667_1.fw(331) Version 1.10.10.0: ID: 622695 Sporadic errors 114982, 102914, 120065, 110385 Sporadic errors 114982, 102914, 120065, 110385 have been fixed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 7\56667_1.fw(331) Version 1.10.9.1: ID: 643145 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 7\56667_1.fw(330) Version 1.10.9.0: ID: 618235 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 7\56667_1.fw(330) Version 1.10.1.0: ID: 380915 / Support ID: 400132230 X20(c)SI9100: warn about invalid two channel processing mode X20(c)SI9100: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none". Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 501195 / Support ID: 400198859, 400209221, 400214147, 400217227, 400221540, 400224198 Remove parameter discrepance time from SafeDigitalInput04 The unused parameter Discrepance Time will be removed from group SafeDigitalInput04. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 532670 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 539145 Adapt filter algorithm to eliminate dependencies between TON and TOF-filter Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 541335 New default values The default values for "Filter On" and "Discrepancy Time" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 550700 Loggerentry on negativ edge of SafeModuleOK If a negativ edge on SafeModuleOK is detected, a logger entry will be generated Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 550740 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 556265 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 7\56667_1.fw(325) Version 1.10.0.2: ID: 467370 Added information about internal cycletime Added information about internal cycletime Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 7\56667_1.fw(320) Version 1.10.0.1: ID: 472990 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 472995 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 7\56667_1.fw(320) Version 1.9.1.0: ID: 424690 change of input filter The behaviour of the input filter has changed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424695 fw valid from SafetyRelease 1.7 on The firmware is used for all SafetyReleases from 1.7 on. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 424700 Update Online Help Update Online Help V1.91 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56667_1.fw(301) Version 1.9.0.0: ID: 413890 SafeModuleID >300 Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414050 Channel-Status-Info ON The default value of the Channel-Status information is now ON. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414210 wrong testpulse compare values Now all testpulse outputs are generated before the testpulse compare values are generated. Therefore all testpulses are available for each channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 414305 2-channel evaluation: additional information at warning If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 414390 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\56667_1.fw(290), 4\56667_1.fw(300) Version 1.6.0.9: ID: 397460 first official release first official release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 3\56667_1.fw(290) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.11.0 | * | 09/17/2020 | 3 MB | EXE | AS4_HW_X20cSI9100.exe | |
| Description |
V4.0 HW Upgrade (X20cSI9100) Revision information X20cSI9100 Version 1.10.11.0: ID: 692700 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 692600 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 7\7957_1.fw(332) Version 1.10.10.1: ID: 669895 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301), 7\7957_1.fw(331) Version 1.10.10.0: ID: 622695 Sporadic errors 114982, 102914, 120065, 110385 Sporadic errors 114982, 102914, 120065, 110385 have been fixed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301), 7\7957_1.fw(331) Version 1.10.9.1: ID: 643145 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301), 7\7957_1.fw(330) Version 1.10.9.0: ID: 618235 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301), 7\7957_1.fw(330) Version 1.10.1.0: ID: 380915 / Support ID: 400132230 X20(c)SI9100: warn about invalid two channel processing mode X20(c)SI9100: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none". Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 501195 / Support ID: 400198859, 400209221, 400214147, 400217227, 400221540, 400224198 Remove parameter discrepance time from SafeDigitalInput04 The unused parameter Discrepance Time will be removed from group SafeDigitalInput04. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 532670 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 539145 Adapt filter algorithm to eliminate dependencies between TON and TOF-filter Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 541335 New default values The default values for "Filter On" and "Discrepancy Time" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 550700 Loggerentry on negativ edge of SafeModuleOK If a negativ edge on SafeModuleOK is detected, a logger entry will be generated Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 550740 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 556265 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301), 7\7957_1.fw(325) Version 1.10.0.2: ID: 467370 Added information about internal cycletime Added information about internal cycletime Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301), 7\7957_1.fw(320) Version 1.10.0.1: ID: 472990 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 472995 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301), 7\7957_1.fw(320) Version 1.9.1.0: ID: 424610 change of input filter The behaviour of the input filter has changed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424615 Update Online Help Update Online Help V1.91 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 424620 fw valid from SafetyRelease 1.4 on The firmware is used for all SafetyReleases from 1.4 on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301) Version 1.9.0.0: ID: 413820 SafeModuleID >300 Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 413925 Channel-Status-Info ON The default value of the Channel-Status information is now ON. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414280 2-channel evaluation: additional information at warning If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 414325 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290), 5\7957_1.fw(300) Version 1.6.0.8: ID: 388390 The module also supports SafetyRelease 1.8 Starting with this version, the module also supports SafetyRelease 1.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290) Version 1.6.0.7: ID: 339235 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290) Version 1.6.0.5: ID: 335345 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335350 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290) Version 1.6.0.0: ID: 313665 Adaption of module configuration file release 1.6 Adaption of module configuration file release 1.6 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290) Version 1.5.0.4: ID: 303360 Support of AutomationStudio 4.0 Support of AutomationStudio 4.0 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290) Version 1.5.0.3: ID: 287420 New feature: discrepancy time increased from 500ms to 10s Discrepancy time maximum from 500ms to 10s increased. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 290245 Datasheet Version 1.50 Datasheet version 1.50 added in Html format Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290) Version 1.4.1.3: ID: 284600 Release für kompatibles Safety Release 1.5 ID 284600 Parameter for backwards compatibility in description file changed Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282) Version 1.4.1.1: ID: 272595 Release for Safety Release 1.5 Release for Safety Release 1.5 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282) Version 1.4.0.1: ID#225420: Safety Release 1.4 - one can configure the channel that shall be used as pulse source for testpulse with mode "internal" (see manual) - different levels for logger entires: "Info", "Warning" or "Error" (AR B3.05 required) - logger entries with level "Info" or "Warning" are sent by only 1 of the 2safety processors to reduce the number of messages - X2X diagnostics data points (AR 3.08 required) Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Version 1.2.1.0: ID#210370: Pulse_Mode "external": automatic increment of "Filter_off_us" For Pulse_Mode "external" the automatic increment of parameter "Filter_off_us" was less than the 5ms described in the documentation. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID#219325: erroneous discrepancy time error message An erroneous discrepancy time error message could be generated at startup by the 2 channel evaluation if external devices are used that generate test pulses. Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.2.0.3: ID#217720: changes in HWC fixed typos of safety parameters enabled for AR B2.96 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.2.0.0: ID#183260: reduced async communication at boot time parameters are stored locally and will only be transmitted in case of changes Channel description changed: No Configuration description changed: No Firmware changed: Yes ID#186455: flashing of SE-LEDs new states of SE-LEDs: single flash: safety firmware is still in state PreOp (waiting for start command from SL) double flash: safety firmware is in operational, but cyclic data connectionto SL is not valid Channel description changed: No Configuration description changed: No Firmware changed: Yes ID#194140: increased maximum value of input filters input filters can be paramtrized up to 500ms (instead of 100ms) Channel description changed: No Configuration description changed: No Firmwarechanged: No ID#199330: operation in cold environment problems when operating in cold environment (0 .. 10°C) solved (logger entries 99850 und 103946) Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.1.4.0: ID#168365: solved sporadic firmware update problems solved sporadic firmware update problems Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.1.3.0: ID#180045: enhacements HWC state information of 2-channel evaluation can be mapped Aprol support Channel description changed: No Configuration description changed: No Firmware changed: No Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282) Version 1.1.1.0: ID: 163785 First official Release First official Release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7957_1.fw(259) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.10.1 | * | 01/31/2020 | 2 MB | EXE | AS4_HW_X20cSI9100.exe | |
| Description |
V4.0 HW Upgrade (X20cSI9100) Revision information X20cSI9100 Version 1.10.10.1: ID: 669895 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 7\56667_1.fw(331) Version 1.10.10.0: ID: 622695 Sporadic errors 114982, 102914, 120065, 110385 Sporadic errors 114982, 102914, 120065, 110385 have been fixed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 7\56667_1.fw(331) Version 1.10.9.1: ID: 643145 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 7\56667_1.fw(330) Version 1.10.9.0: ID: 618235 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 7\56667_1.fw(330) Version 1.10.1.0: ID: 380915 / Support ID: 400132230 X20(c)SI9100: warn about invalid two channel processing mode X20(c)SI9100: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none". Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 501195 / Support ID: 400198859, 400209221, 400214147, 400217227, 400221540, 400224198 Remove parameter discrepance time from SafeDigitalInput04 The unused parameter Discrepance Time will be removed from group SafeDigitalInput04. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 532670 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 539145 Adapt filter algorithm to eliminate dependencies between TON and TOF-filter Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 541335 New default values The default values for "Filter On" and "Discrepancy Time" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 550700 Loggerentry on negativ edge of SafeModuleOK If a negativ edge on SafeModuleOK is detected, a logger entry will be generated Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 550740 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 556265 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 7\56667_1.fw(325) Version 1.10.0.2: ID: 467370 Added information about internal cycletime Added information about internal cycletime Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 7\56667_1.fw(320) Version 1.10.0.1: ID: 472990 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 472995 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 7\56667_1.fw(320) Version 1.9.1.0: ID: 424690 change of input filter The behaviour of the input filter has changed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424695 fw valid from SafetyRelease 1.7 on The firmware is used for all SafetyReleases from 1.7 on. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 424700 Update Online Help Update Online Help V1.91 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\56667_1.fw(301) Version 1.9.0.0: ID: 413890 SafeModuleID >300 Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414050 Channel-Status-Info ON The default value of the Channel-Status information is now ON. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414210 wrong testpulse compare values Now all testpulse outputs are generated before the testpulse compare values are generated. Therefore all testpulses are available for each channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 414305 2-channel evaluation: additional information at warning If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 414390 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\56667_1.fw(290), 4\56667_1.fw(300) Version 1.6.0.9: ID: 397460 first official release first official release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 3\56667_1.fw(290) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.9.1 | * | 05/16/2019 | 2 MB | EXE | AS4_HW_X20cSI9100.exe | |
| Description |
V4.0 HW Upgrade (X20cSI9100) Revision information X20cSI4100 Version 1.10.9.1: ID: 643145 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 7\56666_1.fw(330) Version 1.10.9.0: ID: 618235 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 7\56666_1.fw(330) Version 1.10.1.0: ID: 380915 / Support ID: 400132230 X20(c)SI9100: warn about invalid two channel processing mode X20(c)SI9100: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is usedbut the according parameter "Two Channel Processing Mode" is "none". Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 501195 / Support ID: 400198859, 400209221, 400214147, 400217227, 400221540, 400224198 Remove parameter discrepance time from SafeDigitalInput04 The unused parameter Discrepance Time will be removed from group SafeDigitalInput04. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 532670 Update ECAD data Update ECAD data Channel descriptionchanged: No Configuration description changed: Yes Firmware changed: No ID: 539145 Adapt filter algorithm to eliminate dependenciesbetween TON and TOF-filter Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 541335 New default values The default values for "Filter On" and "Discrepancy Time" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 550700 Loggerentry on negativ edge of SafeModuleOK If a negativ edge on SafeModuleOK is detected, a logger entry willbe generated Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 550740 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 556265 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 7\56666_1.fw(325) Version 1.10.0.2: ID: 467370 Added information about internal cycletime Addedinformation about internal cycletime Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 7\56666_1.fw(320) Version 1.10.0.1: ID: 472990 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 472995 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 7\56666_1.fw(320) Version 1.9.1.0: ID: 424670 change of input filter The behaviour of the input filter has changed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424675 Update Online Help Update Online Help V1.91 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 424685 fw valid from SafetyRelease 1.7 on The firmware is used for all SafetyReleases from 1.7 on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 6\56666_1.fw(301) Version 1.9.0.0: ID: 413885 SafeModuleID >300 Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414045 Channel-Status-Info ON The default value of the Channel-Status information is now ON. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414300 2-channel evaluation: additional informationat warning If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 414385 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\56666_1.fw(290), 5\56666_1.fw(300) Version 1.6.0.9: ID: 393885 first official release first official release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\56666_1.fw(290) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.9.0 | * | 11/08/2018 | 3 MB | EXE | AS4_HW_X20cSI9100.exe | |
| Description |
V4.0 HW Upgrade (X20cSI9100) Revision information X20cSI4100 Version 1.10.9.0: ID: 618235 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 7\56666_1.fw(330) Version 1.10.1.0: ID: 380915 / Support ID: 400132230 X20(c)SI9100: warn about invalid two channel processing mode X20(c)SI9100: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none". Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 501195 / Support ID: 400198859, 400209221, 400214147, 400217227, 400221540, 400224198 Remove parameter discrepance time from SafeDigitalInput04 The unused parameter Discrepance Time will be removed fromgroup SafeDigitalInput04. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 532670 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 539145 Adapt filter algorithm to eliminate dependencies between TONand TOF-filter Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 541335 New default values The default values for "Filter On" and "Discrepancy Time" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed:No ID: 550700 Loggerentry on negativ edge of SafeModuleOK If a negativ edge on SafeModuleOK is detected, a logger entry will be generated Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 550740 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 556265 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 7\56666_1.fw(325) Version 1.10.0.2: ID:467370 Added information about internal cycletime Added informationabout internal cycletime Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 7\56666_1.fw(320) Version 1.10.0.1: ID: 472990 Support of release1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 472995 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 7\56666_1.fw(320) Version 1.9.1.0: ID: 424670 change of input filter The behaviour of the input filter has changed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424675 Update Online Help Update Online Help V1.91 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 424685 fw valid from SafetyRelease 1.7 on The firmware is used for all SafetyReleases from 1.7 on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 6\56666_1.fw(301) Version 1.9.0.0: ID: 413885 SafeModuleID >300 Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414045 Channel-Status-Info ON The default valueof the Channel-Status information is now ON. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414300 2-channel evaluation: additional information at warning If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 414385 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\56666_1.fw(290), 5\56666_1.fw(300) Version 1.6.0.9: ID: 393885 first official release first official release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\56666_1.fw(290) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10.1.0 | * | 10/04/2017 | 2 MB | EXE | AS4_HW_X20cSI9100.exe | |
| Description |
V4.0 HW Upgrade (X20cSI9100) Revision information X20cSI4100 Version 1.10.1.0: ID: 380915 / Support ID: 400132230 X20(c)SI9100:warn about invalid two channel processing mode X20(c)SI9100: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none". Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 501195 / Support ID: 400198859, 400209221,400214147, 400217227, 400221540, 400224198 Remove parameter discrepance time from SafeDigitalInput04 The unused parameter Discrepance Time will be removed from group SafeDigitalInput04. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 532670 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 539145 Adapt filter algorithm to eliminate dependencies between TON and TOF-filter Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 541335 New default values The default values for "Filter On" and "Discrepancy Time" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 550700 Loggerentry on negativ edge of SafeModuleOK If a negativ edge on SafeModuleOK is detected, a logger entry will be generated Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 550740 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: Yes Configuration description changed: No Firmware changed:Yes ID: 556265 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 7\56666_1.fw(325) Version 1.10.0.2: ID: 467370 Added information about internal cycletime Added information about internal cycletime Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 7\56666_1.fw(320) Version 1.10.0.1: ID: 472990 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 472995 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 7\56666_1.fw(320) Version 1.9.1.0: ID: 424670 change of input filter The behaviour of the input filter has changed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424675 Update Online Help Update Online Help V1.91 Channel description changed: No Configuration descriptionchanged: No Firmware changed: No ID: 424685 fw valid from SafetyRelease 1.7 on The firmware is used for all SafetyReleases from 1.7on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 6\56666_1.fw(301) Version 1.9.0.0: ID: 413885 SafeModuleID >300 Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414045 Channel-Status-Info ON Thedefault value of the Channel-Status information is now ON. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414300 2-channel evaluation: additional information at warning If warning "discrepancy time elapsed" appears for 2-channelevaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 414385 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\56666_1.fw(290), 5\56666_1.fw(300) Version 1.6.0.9: ID: 393885 first official release first official release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\56666_1.fw(290) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.6.0.9 | * | 10/14/2014 | 2 MB | EXE | AS4_HW_X20cSI9100.exe | |
| Description |
V4.0 HW Upgrade (X20cSI9100) Revision information X20cSI9100 Version 1.6.0.9: ID: 397460 first official release first official release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 3\56667_1.fw(290) |
|||||