DWL@DWL10000294023

Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 07/23/2021 614 KB EXE AS4_HW_X20CS1013.exe
Description V4.0 HW Upgrade (X20CS1013)

Revision information X20CS1013

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 594345
Module hardware revised
Support for new HW variant "2"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\56965_1.fw(104), 1\56965_2.fw(104)

Version 1.1.0.2:

ID: 461120
Display error in IOConfiguration corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\56965_1.fw(104)

Version 1.1.0.1:

ID: 452940
Firmware stabilized
Module behavior must be adapted to pass the UART test for extreme workload
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

ID: 460015
Module documentation revised
Datasheet V 1.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\56965_1.fw(104)

Version 1.0.1.0:

ID: 371455
Power supply of DALI network revised
The DALI network is supplied permanently by default.
--> functionality of "Dali_Enable" register was extended
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\56965_1.fw(102)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 10/25/2019 611 KB EXE AS4_HW_X20CS1013.exe
Description V4.0 HW Upgrade (X20CS1013)

Revision information X20CS1013

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 594345
Module hardware revised
Support for new HW variant "2"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\56965_1.fw(104), 1\56965_2.fw(104)

Version 1.1.0.2:

ID: 461120
Display error in IO Configuration corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\56965_1.fw(104)

Version 1.1.0.1:

ID: 452940
Firmware stabilized
Module behavior must be adapted to pass the UART test for extreme workload
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460015
Module documentation revised
Datasheet V 1.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\56965_1.fw(104)

Version 1.0.1.0:

ID: 371455
Power supply of DALI network revised
The DALInetwork is supplied permanently by default.
--> functionality of "Dali_Enable" register was extended
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\56965_1.fw(102)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 05/28/2018 559 KB EXE AS4_HW_X20CS1013.exe
Description V4.0 HW Upgrade (X20CS1013)

Revision information X20CS1013

Version 1.2.0.0:

ID: 594345
Module hardware revised
Support fornew HW variant "2"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\56965_1.fw(104), 1\56965_2.fw(104)

Version 1.1.0.2:

ID: 461120
Display error in IO Configuration corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\56965_1.fw(104)

Version 1.1.0.1:

ID: 452940
Firmware stabilized
Module behavior must be adapted to pass the UART test for extreme workload
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460015
Module documentation revised
Datasheet V 1.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\56965_1.fw(104)

Version 1.0.1.0:

ID: 371455
Power supply of DALI network revised
The DALI network is supplied permanentlyby default.
--> functionality of "Dali_Enable" register was extended
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\56965_1.fw(102)
Version Language
Operating System
Date
Size
Type Download
1.1.0.2 * 01/13/2016 550 KB EXE AS4_HW_X20CS1013.exe
Description V4.0 HW Upgrade (X20CS1013)

Revision information X20CS1013

Version 1.1.0.2:

ID: 461120
Display error in IO Configuration corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\56965_1.fw(104)

Version 1.1.0.1:

ID: 452940
Firmware stabilized
Module behavior must be adapted to pass the UART test for extreme workload
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460015
Module documentation revised
DatasheetV 1.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\56965_1.fw(104)

Version 1.0.1.0:

ID: 371455
Power supply of DALI network revised
The DALI network is supplied permanently by default.
--> functionality of "Dali_Enable" register was extended
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\56965_1.fw(102)
Loading
Back to list

Please choose country and language

B&R Logo