V4.0 HW Upgrade (5PPC2100.BY11-001)

DWL@DWL10000351893

Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 07/26/2021 474 KB EXE AS4_HW_5PPC2100.BY11-001.exe
Description V4.0 HW Upgrade (5PPC2100.BY11-001)

Revision information 5PPC2100.BY11-001.BY11-001

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 673875
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 683025
Necessary HWX changes, starting with AS 4.8.
Starting with AS 4.8 following HWX upgrades (or newer) are recommended for PPC2100, mixed operation of the current and older HWX upgrades is not recommended:
PPC2100 system unit: V1.4.0.0
AP9xD panels: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58648_0.fw(121)

Version 1.3.1.0:

ID: 639530
New MTCX version V01.21
New MTCX version V01.21 with following changes.
- Bugfix: Sporadically, incorrect key codes are generated by an internal panel keyboard of a customized Automation Panel.
The key and LED matix is not affected by this behavior.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58648_0.fw(121)

Version 1.3.0.0:

ID: 626085
New MTCX version V01.14
New MTCX version V01.14 with following changes.
- Optimized internal keyboard syncronization.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58648_0.fw(114)

Version 1.2.9.0:

ID: 591480
New MTCX version V01.13
New MTCX version V01.13 with following changes.
- Enhancements for B&R Hypervisor.
- Bugfix - Customer Panel Interface A.
Inaccurate and jumping touch service.
Problem only occursin combination with a resistive single touch panel and MTCX V01.11.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58648_0.fw(113)

Version 1.2.8.0:

ID: 577800
Problems with resistive touch
The problems with the touch are fixed with the switch back to the MtcX version V1.10.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58648_0.fw(110)

Version 1.2.7.0:

ID: 571420
New MTCX version V01.11
New MTCX version V01.11 with following changes.
- Support for B&R Hypervisor.
- Support for Customer Panel Interface A.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\58648_0.fw(111)

Version 1.2.6.0:

ID: 551850
Bugfix for VC4 internal datapoints and illuminated ring keys
The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58648_0.fw(108)

Version 1.2.5.0:

ID: 507805
Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 537350
New MTCX version V01.10
New MTCX version V01.10 with following changes.
- Support for 5ACCIF01.FSS0-000.
- Support syncronization byte for BRADI interface over several OS systems.
- Optimized RTC syncronization.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58648_0.fw(110)

Version 1.2.4.0:

ID: 497529
New MTCX version V01.08
New MTCX version V01.08 with following changes.
- Bugfix: customized 4-wire touch.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58648_0.fw(108)

Version 1.2.3.0:

ID: 474575
Bugfix for the New Project Wizard
The Panel PC 2100 is available in the hardware catalogue again.
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\58648_0.fw(107)

Version 1.2.2.0:

ID: 469240
New MTCX version V01.07
New MTCX version V01.07 with following changes.
- Support for customer spezific IF card.
- Support for5PPC2100.BYxx-002 variants.
- Bugfix: Run Led was not cleared in standby mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 469465
PPC2100 system unit as terminal for AS 4.2.x
It was possible to select a PPC2100 system unit as terminal without a display unit.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58648_0.fw(107)

Version 1.2.1.0:

ID: 458280
New MTCX version V01.06
New MTCX version V01.06 with following changes:
- Support for 5ACCIF01.ICAN-000.
- Bugfix: AP800 display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800.
- Support for AP5000 Key Extensions.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58648_0.fw(106)

Version 1.2.0.0:

ID: 446920
Adaptions for AS4.2 and change of the minimum version
The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of Automation Studio!
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58648_0.fw(103)

Version 1.1.2.0:

ID: 435920
Bugfix for Modbus TCP with ARwin
The PPC2100 can be used as Modbus TCP master.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No

ID: 435940
Bugfix #2 for Modbus TCP with ARwin
From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58648_0.fw(103)

Version 1.1.0.0:

ID: 431340
Support of terminal mode for the PPC2100
- To configure the PPC2100 as a terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3.
- It is also mandatory to use Automation Runtime D4.10 or above, if the PanelPC 2100 should be used as a Visual Components Embedded Terminal!

Attention: Due to the given mechanisms in Automation Studio, it is also recommended to install the upgrade V1.1.0.0 for the module 5PPC2100.BY01-001!
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 433850
New MTCX FW V01.03 for APC2100/PPC2100
New MTCX FW V01.03 for APC2100/PPC2100 with following changes:
- Support for Panels with external backlight LED driver (e.g.: AP1000).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58648_0.fw(103)

Version 1.0.0.0:

ID: 409645
First official version
-The Panel PC 2100 with a swing arm display unit is supported by the Automation Studio version 4.1.4.0. To configure Panel PC 2100 as a target, it is mandatory to use the last upgrade version of display unit 5AP9#D*.
- For creating of a CFast for Panel PC 2100 with Automation Studio 4.1.4.0 itis mandatory to use the Process Visualization Interface (PVI) in version 4.1.5 or newer. This component can be obtained separately from the hompage www.br-automation.com.
- The Panel PC 2100 with a swing arm display unit is supported by AutomationRuntime Embedded (ARemb) and Automation Runtime Windows (ARwin) version C4.10. This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio.
- To generate a visualization for the Panel PC 2100, it is mandatory to use the Visual Components Runtime in version 4.15.0 or newer. This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio.
- A terminal configuration for Panel PC 2100 is onlypossible with Automation Studio 4.1.6.0 or newer. This limitation is valid for both: as configuration as Visual Components Embedded Terminal as well as Visual Components Windows Terminal (VCWT).
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\58648_0.fw(102)
Version Language
Operating System
Date
Size
Type Download
1.2.8.0 * 02/08/2018 537 KB EXE AS4_HW_5PPC2100.BY11-001.exe
Description V4.0 HW Upgrade (5PPC2100.BY11-001)

Revision information 5PPC2100.BY01-001

Version 1.2.8.0:

ID: 577800
Problems with resistive touch
The problems with the touch are fixed with the switch back to the MtcX version V1.10.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58659_0.fw(110)

Version 1.2.7.0:

ID: 571420
New MTCX version V01.11
New MTCX version V01.11 with following changes.
- Support for B&R Hypervisor.
- Support for Customer Panel Interface A.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58659_0.fw(111)

Version 1.2.6.0:

ID: 551850
Bugfix for VC4 internal datapoints and illuminated ring keys
The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58659_0.fw(110)

Version 1.2.5.0:

ID: 507805
Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 537350
New MTCX version V01.10
New MTCX version V01.10 with following changes.
- Support for 5ACCIF01.FSS0-000.
- Support syncronization byte for BRADI interface over several OS systems.
- Optimized RTC syncronization.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58659_0.fw(110)

Version 1.2.4.0:

ID: 497529
NewMTCX version V01.08
New MTCX version V01.08 with following changes.
- Bugfix: customized 4-wire touch.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\58659_0.fw(108)

Version 1.2.3.0:

ID: 474575
Bugfix forthe New Project Wizard
The Panel PC 2100 is available in the hardware catalogue again.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58659_0.fw(107)

Version 1.2.2.0:

ID: 469240
New MTCX version V01.07
New MTCX version V01.07 with following changes.
- Support for customer spezific IF card.
- Support for 5PPC2100.BYxx-002 variants.
- Bugfix: Run Led was not cleared in standby mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 469465
PPC2100 system unit as terminal for AS 4.2.x
It was possible to select a PPC2100 system unit as terminal without a display unit.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58659_0.fw(107)

Version 1.2.1.0:

ID: 458280
New MTCX version V01.06
New MTCX version V01.06 with following changes:
- Support for 5ACCIF01.ICAN-000.
- Bugfix: AP800display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800.
- Support for AP5000 Key Extensions.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58659_0.fw(106)

Version 1.2.0.0:

ID: 446925
Adaptions for AS4.2 and change of the minimum version
The Panel PC 2100 and the Automation PC 2100 require immediately theminimumversion 4.1.5 of Automation Studio!
Channel description changed:No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58659_0.fw(103)

Version 1.1.2.0:

ID: 435910
Bugfix for Modbus TCP with ARwin
The PPC2100 can be used as Modbus TCP master.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 435915
Bugfix #2 for Modbus TCP with ARwin
From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58659_0.fw(103)

Version 1.1.0.0:

ID: 431335
Support of terminal mode for the PPC2100
- To configure the PPC2100 as a terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3.
- It is also mandatory to use Automation Runtime D4.10 or above, if the PanelPC 2100 should be used as a Visual Components Embedded Terminal!

Attention: Due to the given mechanisms in Automation Studio, it is also recommended to install the upgradeV1.1.0.0 for the module 5PPC2100.BY01-001!
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 433840
New MTCX FW V01.03 for APC2100/PPC2100
New MTCX FW V01.03 for APC2100/PPC2100 with following changes:
- Support for Panels with external backlight LED driver (e.g.: AP1000).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58659_0.fw(103)

Version 1.0.0.0:

ID: 409650
First official version
- The Panel PC 2100 with a swing arm display unitis supported by the Automation Studio version 4.1.4.0. To configure Panel PC 2100 as a target, it is mandatory to use the last upgrade version of display unit 5AP9#D*.
- For creating of a CFast for Panel PC 2100 with Automation Studio 4.1.4.0 itis mandatory to use the Process Visualization Interface (PVI)in version 4.1.5or newer. This component can be obtained separately from thehompage www.br-automation.com.
- The Panel PC 2100 with a swing arm display unit is supported by AutomationRuntime Embedded (ARemb) and Automation Runtime Windows (ARwin) version C4.10. This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio.
- To generate a visualization for the Panel PC 2100, it is mandatory to use the Visual Components Runtime in version 4.15.0 or newer. This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio.
- A terminal configuration for Panel PC 2100 is only possible with AutomationStudio 4.1.6.0 or newer. This limitation is valid for both: as configuration as Visual Components Embedded Terminal as well as Visual Components Windows Terminal (VCWT).
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\58659_0.fw(102)
Loading
Back to list

Please choose country and language

B&R Logo