V4.0 HW Upgrade (5PC820.SX01-00)

DWL@DWL10000697591

Version Language
Operating System
Date
Size
Type Download
2.3.0.0 * 07/26/2021 745 KB EXE AS4_HW_5PC820.SX01-00.exe
Description V4.0 HW Upgrade (5PC820.SX01-00)

Revision information 5PC820.SX01-00.SX01-00

Version 2.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration descriptionchanged: yes
Firmware changed: no

Version 2.0.1.2:

ID: 341575
Ethernet I/O Mapping added
When Modbus is activated, the corresponding data points are available in Automation Studio V4.x.
Channel description changed: Yes
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\42974_0.pci(28680), 1\42974b0.can(122), 1\42974b0.epl(112)

Version 2.0.1.1:

ID: 305880
Windows Terminal Warning and SRAM increase
- A warning was generated when a 5PC820.SX01-00 has been configured as a Windows Terminal. This has been fixed.<br/>- Bitmap for Windows Terminal added.<br/>- The memory size has been increased from 512kB to 1MB. So now 512kB UserRam can be used adiddtionally.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42974_0.pci(28680), 1\42974b0.can(122), 1\42974b0.epl(112)

Version 2.0.1.0:

ID: 269125
New FPGA firmware V08 and new POWERLINK firmware V112
FPGA firmware:
- ARWin - Update bugfix - no power fail nedded anymore

POWERLINK firmwar:
- POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
- POWERLINK: The net time is not always transferred correctly to the application.
- POWERLINK V2 CN mode: Frequent MN failures result inCPU going into Service mode.
- Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a"Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used to measure the timing of the"Chained Station" are not recognized by the iCN.
- POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42974_0.pci(28680), 1\42974b0.can(122), 1\42974b0.epl(112)

Version 2.0.0.3:

ID: 267005
Support for USB keyboards
USB keyboards can be projected.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42974_0.pci(27142), 1\42974b0.can(122), 1\42974b0.epl(106)

Version 2.0.0.1:

ID: 242935
POWERLINK Firmware and I/O Datapoint
- update POWERLINK Firmware V106
- Link OK status as I/O datapoint for Powerlink added
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42974_0.pci(27142), 1\42974b0.can(122), 1\42974b0.epl(106)
Loading
Back to list

Please choose country and language

B&R Logo