V4.0 HW Upgrade (5DLSD4.1001-00)

DWL@DWL10000533442

Version Language
Operating System
Date
Size
Type Download
2.0.0.0 * 09/14/2020 206 KB EXE AS4_HW_5DLSD4.1001-00.exe
Description V4.0 HW Upgrade (5DLSD4.1001-00)

Revision information 5DLSD4.1001-00

Version 2.0.0.0:

ID: 678195
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for allcomponents (APC/PPC, AP, SDLx Receiver, SDLx Transmitter) and a firmware upgrade of the used SDL4 components is necessary. Function is supported from SDL4 Receiver (SDL4R) FW V06.14 and HDBaseT FW V01.00. The version of the SDL4 Transmitter (SDL4T) FW depends on the used device family.
Starting with AS 4.8 following HWX upgrades (or newer) are recommended, mixedoperation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD4-00: V2.0.0.0
APC2200 system unit: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
APC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP1000 panels: V2.0.0.0
AP9x3 panels: V2.0.0.0
AP5000 panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID:678205
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.0:

ID: 574440
Support for 5DLSD4.1001-00
To configure a SDL4 Panel following upgrades have to be installed, too:
AutomationPanel 9x3: 5AP9x3.xxxx-xx V1.7.0.0
Automation Panel 1000: 5AP11xx.xxxx-xx V1.3.0.0
Automation Panel 5000: 5AP5xxx.xxxx-xx V1.2.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.0.0.0 * 03/22/2018 193 KB EXE AS4_HW_5DLSD4.1001-00.exe
Description V4.0 HW Upgrade (5DLSD4.1001-00)

Revision information 5DLSD4.1001-00

Version 1.0.0.0:

ID: 574440
Support for 5DLSD4.1001-00
To configure a SDL4 Panel following upgrades have to be installed, too:
Automation Panel 9x3: 5AP9x3.xxxx-xx V1.7.0.0
Automation Panel 1000: 5AP11xx.xxxx-xx V1.3.0.0
Automation Panel 5000: 5AP5xxx.xxxx-xx V1.2.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo