V4.0 HW Upgrade (5AP920.1906-01)

DWL@DWL10000255635

Version Language
Operating System
Date
Size
Type Download
2.1.0.0 * 07/26/2021 223 KB EXE AS4_HW_5AP920.1906-01.exe
Description V4.0 HW Upgrade (5AP920.1906-01)

Revision information 5AP920.1906-01.1906-01

Version 2.1.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration descriptionchanged: yes
Firmware changed: no

Version 2.0.0.0:

ID: 670959
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP900 are recommended, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
APC2100 system unit: V2.1.0.0
APC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
APC3100 system unit: V2.1.0.0
AP900 panels: V2.0.0.0
5DLSDL.1000-01: V1.1.0.0
5DLSD3.1000-00: V1.2.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 670964
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 677780
Module supervision of the Automation Panels from AR A4.81 on the AutomationPC:
The supervision at the usage as display unit of a Automation PC is activ from Automation Runtime version A4.81. In case of a missconfiguration or missingdisplayunit the Automation PC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.2:

ID: 350290
Support for APC910
AS4.x: It is now possible to map a visualization for the APC910.
Note: Starting with Automation Studio Version V4.0.15.0 + Visual Components V4.05.2 on a visualization can be operated on the APC910.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.1:

ID: 350290
Support for APC910
AS4.x: It is now possible to map a visualization for the APC910.
Note: Starting with Automation Studio Version V4.0.15.0 + Visual Components V4.05.2 on a visualization can be operated on the APC910.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
2.0.0.0 * 04/08/2020 220 KB EXE AS4_HW_5AP920.1906-01.exe
Description V4.0 HW Upgrade (5AP920.1906-01)

Revision information 5AP920.1043-01

Version 2.0.0.0:

ID: 670959
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for allcomponents (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP900 are recommended, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
APC2100 system unit: V2.1.0.0
APC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
APC3100 system unit: V2.1.0.0
AP900 panels: V2.0.0.0
5DLSDL.1000-01: V1.1.0.0
5DLSD3.1000-00: V1.2.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 670964
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 677780
Module supervision of the Automation Panels from AR A4.81 on the AutomationPC:
The supervision at the usage as display unit of a Automation PC is activ from Automation Runtime version A4.81. In case of amissconfiguration or missing display unit the Automation PC is starting up inthe service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No

Version 1.0.0.1:

ID: 350265
Support for APC910
AS4.x: It is now possible to map a visualization for the APC910.
Note: Starting with Automation Studio Version V4.0.15.0 + Visual Components V4.05.2 on a visualization can be operated on the APC910.
Channel description changed:No
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.0.0.2 * 10/08/2013 1 MB EXE AS4_HW_5AP920.1906-01.exe
Description V4.0 HW Upgrade (5AP920.1906-01)

Revision information 5AP920.1906-01

Version 1.0.0.2:

ID: 350290
Support for APC910
AS4.x:It is now possible to map a visualization for the APC910.
Note: Starting with Automation Studio Version V4.0.15.0 + Visual Components V4.05.2 on a visualization can be operated on the APC910.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.1:

ID: 350290
Support for APC910
AS4.x: It is now possible to map a visualization for the APC910.
Note: Starting with Automation Studio Version V4.0.15.0 + Visual Components V4.05.2 on a visualizationcan be operated on the APC910.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo