V3.0 HW Upgrade (X67BC8513.L12)

DWL@DWL10000303948

Version Language
Operating System
Date
Size
Type Download
2.11.0.0 * 02/20/2020 2 MB EXE AS3.0_HW_X67BC8513.L12.exe
Description V3.0 HW Upgrade (X67BC8513.L12)

Revision information X67BC8513.L12

Version 2.11.0.0:

ID: 664425
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 664470
DNA: Hub of PLK BCactive until first IDENT_REQUEST
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 665805
ModuleOk of IO module FALSE after warm restart even though the module is working as expected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 665885
Accessing non-cyclic registers with AsIOAcc while ModuleOk = FALSE preventsmodule from starting/communicating
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 666170
Module documentation revised
Data sheet V2.05
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\45996_1.fw(430), 1\45996_3.fw(430), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.9.3.0:

ID: 639735 / Support ID: 400268096
Alignment of AS output according to the FieldBusDesigner
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\45996_1.fw(427), 1\45996_3.fw(427),1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.9.0.0:

ID: 624520
L/A IF LED permanently green although Ethernet activity is taking place on the bus
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 625040
Optimization of hub behavior
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629055
Ring redundancy: Cannot address the CN that closes the ring
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629130
DNA: BC as head-end station switching hub off again
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629225
Shortened preamble of Ethernet frame leading to incorrectly detected CRC errors
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(427), 1\45996_3.fw(427), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.8.0.0:

ID: 619245 / Support ID: 400257683
DNA: PLK hub forwarding for the next node not enabled in rare cases
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619275 / Support ID: 400262159
Outputs of I/O modules behind the bus coupler not working in some cases if poll-response chaining active
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619670 / Support ID: 400268920
Firmwareupdate of X2XLink module at POWERLINK Stations does not work since H4.34
Since H4.34 the firmware update ofX2XLink modules connected to X67BC8321-1 did not work, if they are connected to POWERLINK-Buscontrollers that have no explicit enable for streaming.

Problem occurs on BC and SL:
X20BC0083 X20cBC0083 < HW-Upgrade 2.2.0.0
X20BC1083 X20cBC1083 < HW-Upgrade 2.5.0.0
X20BC8083 X20cBC8083 < HW-Upgrade 2.5.0.0
X20BC8084 X20cBC8084 < HW-Upgrade 2.5.0.0
X20SL8101X20cSL8101
X67BC81RT.L12 < HW-Upgrade 2.5.0.0
X67BC8321-1
X67BC8331
X67BC8513.L12
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 621725 / Support ID: 400264883
Display of further diagnostic data points in the I / O mapping of the X2X interface from the X67 bus controller
Channel description changed: Yes
Configuration description changed: No
Firmware changed:No
Firmware: 1\45996_1.fw(426), 1\45996_3.fw(426), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.5.5.0:

ID: 551160
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(421), 1\45996_3.fw(421), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.5.4.0:

ID: 540360 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(419), 1\45996_3.fw(419), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.5.3.0:

ID: 523595 / Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(417), 1\45996_3.fw(417), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.5.2.0:

ID: 493925 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(415), 1\45996_3.fw(415), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.5.0.0:

ID: 468225
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID:468230 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 468235 / Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468585
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\45996_1.fw(413), 1\45996_3.fw(413), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.3.0.0:

ID: 460150 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 460270 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCyclewenn SLXhinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(411), 1\45996_3.fw(411), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.2.0.0:

ID: 451510 / Support ID: 400167181
X67BC8513.L12 HW1 (RevA5) boots from FW 152 only from bank 0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(401), 1\45996_3.fw(401), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.1.0.0:

ID: 439145 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439250 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(400), 1\45996_3.fw(400), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.0.1.0:

ID: 410620
Missing I/O FW in Upgrade >= 2.0.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(300), 1\45996_3.fw(300), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.0.0.1:

ID: 390315 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 393320 / Support ID: 400138511
X2X communication revised
A new firmware for hardware variant 3 (BC-Part) was released.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(211), 1\45996_3.fw(211)

Version 2.0.0.0:

ID: 390315 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\45996_1.fw(210), 1\45996_3.fw(210)

Version 1.3.4.3:

ID: 305060 / Support ID: 400091367
Suppression of measurementpeaks
Suppression of measurement peaks after a fast rising or falling ofthe inputsignal.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 305190 / Support ID: 400094368
ACOPOSmulti with SafeMC, asynchronous communication lost
When there was a high load on the CPU, asynchronous communication to the buscontroller was interrupted. Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 310885 / Support ID: 400097674
POWERLINKV1: Bug-fix for Up/Downgrade
POWERLINK V1 FW upgrade problem could be accored after PowerOn beginning with HW- Upgrade Version 1.3.1.0
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 311050 / Support ID: 400051206
Expansion: Link- selector flag
New datapoints:<br/>- RedundancyFirstLinkState<br/>- RedundancySecondLinkState
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware:1\45996_3.fw(168), 1\46029_6.fw(818), 1\46029_7.fw(818)

Version 1.3.3.0:

ID: 299010 / Support ID: 400090781
Problem with FW-Update of IO modules on Powerlink buscontrollers
The firmware update of IO modules does not work in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_3.fw(165), 1\46029_6.fw(816), 1\46029_7.fw(816)

Version 1.3.2.0:

ID: 288295
Error correction gate time measurement on local I/O
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_3.fw(163), 1\46029_6.fw(816), 1\46029_7.fw(816)

Version 1.3.1.0:

ID: 277200
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 277770
New X2X datapoints
- NettimeOffsetX2X and NettimeX2X
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\45996_3.fw(161), 1\46029_6.fw(800)

Version 1.2.1.0:
Firmware: 1\45996_1.fw(152), 1\45996_3.fw(153),1\46029_6.fw(800)
Version Language
Operating System
Date
Size
Type Download
2.9.0.0 * 03/13/2019 2 MB EXE AS3.0_HW_X67BC8513.L12.exe
Description V3.0 HW Upgrade (X67BC8513.L12)

Revision information X67BC8513.L12

Version 2.9.0.0:

ID: 624520
L/A IF LED permanently green although Ethernet activity is taking place on the bus
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 625040
Optimization of hub behavior
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629055
Ring redundancy: Cannot address the CN that closes the ring
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629130
DNA: BC ashead-end station switching hub off again
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629225
Shortened preamble of Ethernet frame leading to incorrectly detected CRC errors
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(427), 1\45996_3.fw(427), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.8.0.0:

ID: 619245 / Support ID: 400257683
DNA: PLK hub forwarding for the next node not enabled in rare cases
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619275 / Support ID: 400262159
Outputs of I/O modules behind the bus coupler not working in some cases if poll-response chaining active
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619670 / Support ID: 400268920
Firmwareupdate of X2XLink module at POWERLINK Stations does not work since H4.34
Since H4.34 the firmware update of X2XLink modules connected to X67BC8321-1did not work, if they are connected to POWERLINK-Buscontrollers that have no explicit enable for streaming.

Problem occurs on BC and SL:
X20BC0083 X20cBC0083 < HW-Upgrade 2.2.0.0
X20BC1083 X20cBC1083 < HW-Upgrade 2.5.0.0
X20BC8083 X20cBC8083 < HW-Upgrade 2.5.0.0
X20BC8084 X20cBC8084< HW-Upgrade 2.5.0.0
X20SL8101 X20cSL8101
X67BC81RT.L12 < HW-Upgrade 2.5.0.0
X67BC8321-1
X67BC8331
X67BC8513.L12
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 621725 / Support ID: 400264883
Display of further diagnostic data points in the I / O mapping of the X2X interface from the X67 buscontroller
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\45996_1.fw(426), 1\45996_3.fw(426), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.5.5.0:

ID: 551160
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(421), 1\45996_3.fw(421), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.5.4.0:

ID: 540360 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems atstartup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(419), 1\45996_3.fw(419), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.5.3.0:

ID: 523595 / Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(417), 1\45996_3.fw(417), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.5.2.0:

ID: 493925 / Support ID: 400103115,400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(415), 1\45996_3.fw(415), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.5.0.0:

ID: 468225
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468230 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468235 / Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468585
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\45996_1.fw(413), 1\45996_3.fw(413), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.3.0.0:

ID: 460150 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460270 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(411), 1\45996_3.fw(411), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.2.0.0:

ID: 451510 / Support ID: 400167181
X67BC8513.L12 HW1 (Rev A5) boots from FW 152 only from bank 0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(401), 1\45996_3.fw(401), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.1.0.0:

ID: 439145 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439250 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(400), 1\45996_3.fw(400), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.0.1.0:

ID: 410620
Missing I/O FW in Upgrade >= 2.0.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(300), 1\45996_3.fw(300), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.0.0.1:

ID: 390315 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 393320 / Support ID: 400138511
X2X communication revised
A new firmware for hardware variant 3 (BC-Part) was released.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(211), 1\45996_3.fw(211)

Version 2.0.0.0:

ID: 390315/ Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(210), 1\45996_3.fw(210)

Version 1.3.4.3:

ID: 305060 / Support ID: 400091367
Suppression of measurement peaks
Suppression of measurement peaks after a fast rising or falling of the input signal.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 305190 / Support ID: 400094368
ACOPOSmulti with SafeMC, asynchronous communication lost
When there was a high load on the CPU,asynchronous communication to the buscontroller was interrupted. Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 310885 /Support ID: 400097674
POWERLINK V1: Bug-fix for Up/Downgrade
POWERLINK V1 FW upgrade problem could be accored after PowerOn beginning with HW- Upgrade Version 1.3.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 311050 / Support ID: 400051206
Expansion: Link- selector flag
New datapoints:<br/>- RedundancyFirstLinkState<br/>- RedundancySecondLinkState
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\45996_3.fw(168), 1\46029_6.fw(818), 1\46029_7.fw(818)

Version 1.3.3.0:

ID: 299010 / Support ID: 400090781
Problem with FW-Update of IO modules on Powerlink buscontrollers
The firmware update of IO modules does not work in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_3.fw(165), 1\46029_6.fw(816), 1\46029_7.fw(816)

Version 1.3.2.0:

ID: 288295
Error correction gate time measurement on local I/O
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_3.fw(163), 1\46029_6.fw(816), 1\46029_7.fw(816)

Version 1.3.1.0:

ID: 277200
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 277770
New X2X datapoints
- NettimeOffsetX2X and NettimeX2X
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\45996_3.fw(161), 1\46029_6.fw(800)

Version 1.2.1.0:
Firmware: 1\45996_1.fw(152), 1\45996_3.fw(153), 1\46029_6.fw(800)
Version Language
Operating System
Date
Size
Type Download
2.8.0.0 * 12/12/2018 2 MB EXE AS3.0_HW_X67BC8513.L12.exe
Description V3.0 HW Upgrade (X67BC8513.L12)

Revision information X67BC8513.L12

Version 2.8.0.0:

ID: 619245 / Support ID: 400257683
DNA: PLKhub forwarding for the next node not enabled in rare cases
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619275 / Support ID: 400262159
Outputs of I/O modules behind the bus coupler not working in some cases if poll-response chaining active
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619670 / Support ID: 400268920
Firmwareupdate of X2XLink module at POWERLINK Stations does not work since H4.34
Since H4.34 the firmware update of X2XLink modules connected to X67BC8321-1did not work, if they are connected to POWERLINK-Buscontrollersthat have no explicit enable for streaming.

Problem occurs on BC and SL:
X20BC0083 X20cBC0083 < HW-Upgrade 2.2.0.0
X20BC1083 X20cBC1083 < HW-Upgrade 2.5.0.0
X20BC8083 X20cBC8083 < HW-Upgrade 2.5.0.0
X20BC8084 X20cBC8084 < HW-Upgrade 2.5.0.0
X20SL8101 X20cSL8101
X67BC81RT.L12 < HW-Upgrade 2.5.0.0
X67BC8321-1
X67BC8331
X67BC8513.L12
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 621725 / Support ID: 400264883
Display of further diagnostic data points in the I / O mapping of the X2X interface from the X67 bus controller
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\45996_1.fw(426), 1\45996_3.fw(426), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.5.5.0:

ID: 551160
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(421), 1\45996_3.fw(421), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.5.4.0:

ID: 540360 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(419), 1\45996_3.fw(419), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version2.5.3.0:

ID: 523595 / Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(417), 1\45996_3.fw(417), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.5.2.0:

ID: 493925 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(415), 1\45996_3.fw(415), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.5.0.0:

ID: 468225
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468230 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468235 / Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468585
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\45996_1.fw(413), 1\45996_3.fw(413), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.3.0.0:

ID: 460150 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460270 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(411), 1\45996_3.fw(411), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.2.0.0:

ID: 451510 / Support ID: 400167181
X67BC8513.L12 HW1 (Rev A5) boots from FW 152 onlyfrom bank 0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(401), 1\45996_3.fw(401), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.1.0.0:

ID: 439145 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439250 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(400), 1\45996_3.fw(400), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.0.1.0:

ID: 410620
Missing I/O FW in Upgrade>= 2.0.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(300), 1\45996_3.fw(300), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.0.0.1:

ID: 390315 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 393320 / Support ID: 400138511
X2X communication revised
A new firmware for hardware variant 3 (BC-Part) was released.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(211), 1\45996_3.fw(211)

Version 2.0.0.0:

ID: 390315 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(210), 1\45996_3.fw(210)

Version 1.3.4.3:

ID: 305060 / Support ID: 400091367
Suppression of measurement peaks
Suppression of measurement peaks after a fast rising or falling of the input signal.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 305190 / Support ID: 400094368
ACOPOSmulti with SafeMC, asynchronous communication lost
When there was a high load on the CPU, asynchronous communication to the buscontroller was interrupted. Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 310885 / Support ID: 400097674
POWERLINK V1: Bug-fix for Up/Downgrade
POWERLINK V1 FW upgrade problem could be accored after PowerOn beginning with HW- Upgrade Version 1.3.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 311050 / Support ID: 400051206
Expansion: Link- selector flag
New datapoints:<br/>- RedundancyFirstLinkState<br/>- RedundancySecondLinkState
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\45996_3.fw(168), 1\46029_6.fw(818), 1\46029_7.fw(818)

Version 1.3.3.0:

ID: 299010 / Support ID: 400090781
Problem with FW-Update of IO modules on Powerlink buscontrollers
The firmware update of IO modules does not work in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_3.fw(165), 1\46029_6.fw(816), 1\46029_7.fw(816)

Version 1.3.2.0:

ID: 288295
Error correction gate time measurement on local I/O
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_3.fw(163), 1\46029_6.fw(816), 1\46029_7.fw(816)

Version 1.3.1.0:

ID: 277200
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 277770
New X2X datapoints
- NettimeOffsetX2X and NettimeX2X
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\45996_3.fw(161), 1\46029_6.fw(800)

Version 1.2.1.0:
Firmware: 1\45996_1.fw(152), 1\45996_3.fw(153), 1\46029_6.fw(800)
Version Language
Operating System
Date
Size
Type Download
2.5.5.0 * 09/08/2017 2 MB EXE AS3.0_HW_X67BC8513.L12.exe
Description V3.0 HW Upgrade (X67BC8513.L12)

Revision information X67BC8513.L12

Version 2.5.5.0:

ID: 551160
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(421), 1\45996_3.fw(421), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.5.4.0:

ID: 540360 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(419), 1\45996_3.fw(419), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.5.3.0:

ID: 523595 / Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(417), 1\45996_3.fw(417), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.5.2.0:

ID: 493925 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(415), 1\45996_3.fw(415), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.5.0.0:

ID: 468225
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468230 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468235 / Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 468585
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\45996_1.fw(413), 1\45996_3.fw(413), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.3.0.0:

ID: 460150 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460270 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(411), 1\45996_3.fw(411), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.2.0.0:

ID:451510 / Support ID: 400167181
X67BC8513.L12 HW1 (Rev A5) boots from FW 152 only from bank 0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(401), 1\45996_3.fw(401), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.1.0.0:

ID: 439145 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439250 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achievingOperationalmode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(400), 1\45996_3.fw(400), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.0.1.0:

ID: 410620
Missing I/O FW inUpgrade >= 2.0.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_1.fw(300), 1\45996_3.fw(300), 1\46029_6.fw(819), 1\46029_7.fw(819)

Version 2.0.0.1:

ID: 390315 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 393320 / Support ID: 400138511
X2X communication revised
A new firmware for hardware variant 3 (BC-Part) was released.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\45996_1.fw(211), 1\45996_3.fw(211)

Version 2.0.0.0:

ID: 390315 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\45996_1.fw(210), 1\45996_3.fw(210)

Version 1.3.4.3:

ID: 305060 / Support ID: 400091367
Suppression of measurement peaks
Suppression of measurement peaks after a fast rising or falling of the input signal.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 305190 / Support ID: 400094368
ACOPOSmulti with SafeMC, asynchronous communication lost
When there was ahigh load on the CPU, asynchronous communication to the buscontroller was interrupted. Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 310885 / Support ID: 400097674
POWERLINK V1: Bug-fix for Up/Downgrade
POWERLINK V1 FW upgrade problem could be accored after PowerOnbeginning with HW- Upgrade Version 1.3.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 311050 / Support ID: 400051206
Expansion: Link- selector flag
New datapoints:<br/>- RedundancyFirstLinkState<br/>- RedundancySecondLinkState
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\45996_3.fw(168),1\46029_6.fw(818), 1\46029_7.fw(818)

Version 1.3.3.0:

ID: 299010 / Support ID: 400090781
Problem with FW-Update of IO modules on Powerlink buscontrollers
The firmware update of IO modules does not work in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_3.fw(165), 1\46029_6.fw(816), 1\46029_7.fw(816)

Version 1.3.2.0:

ID: 288295
Error correction gate time measurement on local I/O
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45996_3.fw(163), 1\46029_6.fw(816), 1\46029_7.fw(816)

Version 1.3.1.0:

ID: 277200
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 277770
New X2X datapoints
- NettimeOffsetX2X and NettimeX2X
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\45996_3.fw(161), 1\46029_6.fw(800)

Version 1.2.1.0:
Firmware: 1\45996_1.fw(152), 1\45996_3.fw(153), 1\46029_6.fw(800)
Loading
Back to list

Please choose country and language

B&R Logo