DWL@DWL10000344416

Version Language
Operating System
Date
Size
Type Download
1.4.2.0 * 06/08/2017 2 MB EXE AS3.0_HW_X20CP1583.exe
Description V3.0 HW Upgrade (X20CP1583)

Revision information X20CP1583

Version 1.4.2.0:

ID: 538645 / Support ID: 400204420
POWERLINK V2: noasynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\54363_0.pci(17), 1\54363a0.epl(131)

Version 1.4.0.0:

ID: 497865
Configurable negative temperature display range
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed:No

ID: 520790
Module documentation revised
Data sheet V 1.37
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 521655
Correct setting of ETH-parameters when replacing the CPU
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware:1\54363_0.pci(17), 1\54363a0.epl(129)

Version 1.3.2.0:

ID: 490210
Additional info data points FirmwareVersion and HardwareVariant
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\54363_0.pci(17), 1\54363a0.epl(129)

Version 1.3.0.0:

ID: 462580
IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 462675
Update online help
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No

ID: 462745 / Support ID: 400134699
Reduced X2X susceptibility to disturbances
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 462835 / Support ID: 400164226
Corrected DRAM sizes in documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\54363_0.pci(17), 1\54363a0.epl(129)

Version 1.2.0.0:

ID: 443675 / Support ID: 400154848
IP packets with multicast addresses not received by thePOWERLINK interface
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 444255
Documentation changed
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 445115
Documentation changed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\54363_0.pci(15), 1\54363a0.epl(128)

Version 1.1.0.0:

ID: 417205
Enhancement ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 417280
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 417345
Documentation: enhancements and corrections
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 417470
Optimized EMC characteristics for GL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 423960 / Support ID: 400138730
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424065 / Support ID: 400150240
POWERLINK V2: "Controlled node" mode
After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\54363_0.pci(15), 1\54363a0.epl(127)

Version 1.0.3.0:

ID: 359000
POWERLINK MN mode:
If "Multiplexing prescale" &gt;= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 359225 / Support ID: 400113446
POWERLINK V2 MN mode:
Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205Timeout while writing par. via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 360205
POWERLINK V1 MN mode
Error correction: Cyclic input data and net time toggle between the last two received values when CNs drop out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 360260 / Support ID: -
POWERLINK V1 MN mode: "Nettime SoC" is not increased.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.0.2.0:

ID: 332345 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on thenetwork that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 336720
POWERLINK V2 MN mode:
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337485 / Support ID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\54363_0.pci(11), 1\54363a0.epl(120)

Version 1.0.1.4:

ID: 307260
Enhancement English online-help and error corrections
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\54363_0.pci(11), 1\54363a0.epl(117)

Version 1.0.1.3:

ID: 288590
Support X20CP1583
First Version
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\54363_0.pci(11), 1\54363a0.epl(117)
Loading
Back to list

Please choose country and language

B&R Logo