DWL@DWL10000304715

Version Language
Operating System
Date
Size
Type Download
2.11.0.0 * 01/31/2020 2 MB EXE AS3.0_HW_X20cBC0083.exe
Description V3.0 HW Upgrade (X20cBC0083)

Revision information X20cBC0083

Version 2.11.0.0:

ID: 664335
DNA: Hub of PLK BC active until firstIDENT_REQUEST
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 664380
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 665760
ModuleOk of IO module FALSE after warm restart even though the module is working as expected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 665840
Accessing non-cyclic registers with AsIOAcc while ModuleOk = FALSE preventsmodule from starting/communicating
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 666220
Module documentation revised
Data sheet V2.37
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57878_4.fw(430), 1\57878_5.fw(430), 1\57878_6.fw(430), 1\57878_7.fw(430)

Version 2.10.0.0:

ID: 647945
Optimization of the firmware update process
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(428), 1\57878_5.fw(428), 1\57878_6.fw(428), 1\57878_7.fw(428)

Version 2.9.0.0:

ID: 628935
Optimization of hub behavior
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629015
Ring redundancy: Cannot address the CN that closes the ring
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629080
DNA: BC as head-end station switching hub off again
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629165
Shortened preamble of Ethernet frame leading to incorrectly detected CRC errors
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(427), 1\57878_5.fw(427), 1\57878_6.fw(427)

Version 2.8.0.0:

ID: 619150 / Support ID: 400257683
DNA: PLK hub forwardingfor the next node not enabled in rare cases
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 619185 / Support ID: 400262159
Outputs of I/O modules behind thebus coupler not working in some cases if poll-response chaining active
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(426), 1\57878_5.fw(426), 1\57878_6.fw(426)

Version 2.7.0.0:

ID: 586725 / Support ID: 400241376
Temporary toggling of data point ModuleOk if I/O module fails
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(424), 1\57878_5.fw(424), 1\57878_6.fw(424)

Version 2.6.0.0:

ID: 574930
Optimizationof boot procedure for hardware variant 5 und 6
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(423), 1\57878_5.fw(423), 1\57878_6.fw(423)

Version 2.5.6.0:

ID: 565100
Optimization the boot up for hardwarevariant 5
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(422), 1\57878_5.fw(422)

Version 2.5.5.0:

ID: 551125
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(421), 1\57878_5.fw(421)

Version 2.5.4.0:

ID: 540320 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(419)

Version 2.5.3.0:

ID: 523485 / Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(417)

Version 2.5.2.0:

ID: 493890 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(415)

Version 2.5.0.0:

ID: 468085
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468090 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468095 / Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468535
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57878_4.fw(413)

Version 1.3.0.0:

ID: 460110 / SupportID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460230 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(411)

Version 1.2.0.0:

ID: 439105 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439210 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\57878_4.fw(400)

Version 1.1.0.0:

ID: 402420
X2XLink-BC: StationAtBusEnd does not change, when empty backplanes are added or removed.
When empty backplanes are plugged or unplugged on the end of the X2XLinkthediagnostic data point "StationAtBusEnd" die not change.
The data point die change when IO Modules were removed or added. A new handshake between Automation Runtime and firmware was implemented to update the "StationAtBusEnd" faster. The same problem also occurs with modules where the X2XLink is supplied with power, but the supply for the IO is missing.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(300)

Version 1.0.1.1:

ID: 390285 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(210)

Version 1.0.0.1:

ID: 343250 / Support ID: 400128412
Support X20cBC0083
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57878_4.fw(172)
Version Language
Operating System
Date
Size
Type Download
2.10.0.0 * 07/10/2019 2 MB EXE AS3.0_HW_X20cBC0083.exe
Description V3.0 HW Upgrade (X20cBC0083)

Revision information X20cBC0083

Version 2.10.0.0:

ID: 647945
Optimization of the firmware update process
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(428), 1\57878_5.fw(428), 1\57878_6.fw(428), 1\57878_7.fw(428)

Version 2.9.0.0:

ID: 628935
Optimization of hub behavior
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629015
Ring redundancy: Cannot address the CN that closes thering
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629080
DNA: BC as head-end station switching hub off again
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629165
Shortened preamble of Ethernet frame leading to incorrectly detectedCRC errors
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(427), 1\57878_5.fw(427), 1\57878_6.fw(427)

Version 2.8.0.0:

ID: 619150 / Support ID: 400257683
DNA: PLK hub forwarding for the next node not enabled in rare cases
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619185 / Support ID: 400262159
Outputs of I/O modules behind the bus coupler not working in some cases if poll-response chaining active
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(426), 1\57878_5.fw(426), 1\57878_6.fw(426)

Version 2.7.0.0:

ID: 586725 / Support ID: 400241376
Temporary toggling of data point ModuleOk if I/O module fails
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(424), 1\57878_5.fw(424), 1\57878_6.fw(424)

Version 2.6.0.0:

ID: 574930
Optimization of boot procedure for hardware variant 5 und 6
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(423), 1\57878_5.fw(423), 1\57878_6.fw(423)

Version 2.5.6.0:

ID: 565100
Optimization the boot up for hardware variant 5
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\57878_4.fw(422), 1\57878_5.fw(422)

Version 2.5.5.0:

ID: 551125
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(421), 1\57878_5.fw(421)

Version 2.5.4.0:

ID: 540320 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(419)

Version 2.5.3.0:

ID: 523485 / Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(417)

Version 2.5.2.0:

ID: 493890 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(415)

Version 2.5.0.0:

ID: 468085
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468090 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468095 / Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints,are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468535
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57878_4.fw(413)

Version 1.3.0.0:

ID: 460110 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460230 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(411)

Version 1.2.0.0:

ID: 439105 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439210 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(400)

Version 1.1.0.0:

ID: 402420
X2XLink-BC: StationAtBusEnd does notchange, when empty backplanes are addedor removed.
When empty backplanes are plugged or unplugged on the end of the X2XLink the diagnostic data point"StationAtBusEnd" die not change.
The data point die change when IO Modules were removed or added. A new handshake between Automation Runtime and firmware was implemented to update the "StationAtBusEnd" faster. The same problem also occurs with modules where the X2XLink is supplied with power, but the supply for the IO is missing.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(300)

Version 1.0.1.1:

ID: 390285 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(210)

Version 1.0.0.1:

ID: 343250 / Support ID: 400128412
Support X20cBC0083
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57878_4.fw(172)
Version Language
Operating System
Date
Size
Type Download
2.9.0.0 * 02/15/2019 1 MB EXE AS3.0_HW_X20cBC0083.exe
Description V3.0 HW Upgrade (X20cBC0083)

Revision information X20cBC0083

Version 2.9.0.0:

ID: 628935
Optimization of hub behavior
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629015
Ring redundancy: Cannot address the CN that closes the ring
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629080
DNA: BC as head-end station switching hub off again
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629165
Shortened preamble of Ethernet frame leading toincorrectly detected CRC errors
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(427), 1\57878_5.fw(427), 1\57878_6.fw(427)

Version 2.8.0.0:

ID: 619150 / Support ID: 400257683
DNA: PLK hub forwarding for the next node not enabled in rare cases
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619185 / Support ID: 400262159
Outputs of I/O modules behind the bus coupler not working in some cases if poll-response chaining active
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(426), 1\57878_5.fw(426), 1\57878_6.fw(426)

Version 2.7.0.0:

ID: 586725 / Support ID: 400241376
Temporary toggling of data point ModuleOk if I/O module fails
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(424), 1\57878_5.fw(424), 1\57878_6.fw(424)

Version 2.6.0.0:

ID: 574930
Optimization of boot procedure for hardware variant 5 und 6
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(423), 1\57878_5.fw(423), 1\57878_6.fw(423)

Version 2.5.6.0:

ID: 565100
Optimization the boot up for hardware variant 5
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(422), 1\57878_5.fw(422)

Version 2.5.5.0:

ID: 551125
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(421), 1\57878_5.fw(421)

Version 2.5.4.0:

ID: 540320 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(419)

Version 2.5.3.0:

ID: 523485 / Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is notalways established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(417)

Version 2.5.2.0:

ID: 493890 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(415)

Version 2.5.0.0:

ID: 468085
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468090 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468095 / Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468535
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57878_4.fw(413)

Version 1.3.0.0:

ID: 460110 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460230 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(411)

Version 1.2.0.0:

ID: 439105 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439210 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(400)

Version 1.1.0.0:

ID: 402420
X2XLink-BC: StationAtBusEnd does not change, when empty backplanes are added or removed.
When empty backplanes are plugged or unplugged on the end of the X2XLink the diagnostic data point "StationAtBusEnd" die not change.
The data point diechange when IO Modules were removed or added. A new handshake between Automation Runtime and firmware was implemented to update the "StationAtBusEnd" faster. The same problem also occurs with modules where the X2XLink is supplied with power, but the supply for the IO is missing.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(300)

Version 1.0.1.1:

ID: 390285 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(210)

Version 1.0.0.1:

ID: 343250 / Support ID: 400128412
Support X20cBC0083
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57878_4.fw(172)
Version Language
Operating System
Date
Size
Type Download
2.8.0.0 * 12/05/2018 1 MB EXE AS3.0_HW_X20cBC0083.exe
Description V3.0 HW Upgrade (X20cBC0083)

Revision information X20cBC0083

Version 2.8.0.0:

ID: 619150 / Support ID: 400257683
DNA: PLK hub forwarding for the next node not enabled in rare cases
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 619185 / Support ID: 400262159
Outputs of I/O modules behind the bus coupler not working in some cases if poll-response chaining active
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(426), 1\57878_5.fw(426), 1\57878_6.fw(426)

Version 2.7.0.0:

ID: 586725 / SupportID: 400241376
Temporary toggling of data point ModuleOk if I/O module fails
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(424), 1\57878_5.fw(424), 1\57878_6.fw(424)

Version 2.6.0.0:

ID: 574930
Optimization of boot procedure for hardware variant 5 und 6
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(423), 1\57878_5.fw(423), 1\57878_6.fw(423)

Version 2.5.6.0:

ID: 565100
Optimization the boot up forhardware variant 5
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(422), 1\57878_5.fw(422)

Version 2.5.5.0:

ID: 551125
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(421), 1\57878_5.fw(421)

Version 2.5.4.0:

ID: 540320 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(419)

Version 2.5.3.0:

ID: 523485 / Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(417)

Version 2.5.2.0:

ID: 493890 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(415)

Version 2.5.0.0:

ID: 468085
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468090 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468095 / Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468535
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57878_4.fw(413)

Version 1.3.0.0:

ID: 460110 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460230 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(411)

Version 1.2.0.0:

ID: 439105 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439210 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(400)

Version 1.1.0.0:

ID: 402420
X2XLink-BC: StationAtBusEnd does not change, when empty backplanes are added orremoved.
When empty backplanes are plugged or unplugged on the end of the X2XLink the diagnostic data point "StationAtBusEnd" die not change.
The data point die change when IO Modules were removed or added. A new handshake between Automation Runtime and firmware was implemented to update the "StationAtBusEnd" faster. The same problem also occurs with modules where the X2XLink is supplied with power, but the supply for the IO is missing.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(300)

Version 1.0.1.1:

ID: 390285 / Support ID: 400129274
Uncommon X2X settings cause permanentboot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(210)

Version 1.0.0.1:

ID: 343250 / Support ID: 400128412
Support X20cBC0083
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57878_4.fw(172)
Version Language
Operating System
Date
Size
Type Download
2.7.0.0 * 04/17/2018 1 MB EXE AS3.0_HW_X20cBC0083.exe
Description V3.0 HW Upgrade (X20cBC0083)

Revision information X20cBC0083

Version 2.7.0.0:

ID: 586725 / Support ID: 400241376
Temporary toggling of data point ModuleOk if I/O module fails
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(424), 1\57878_5.fw(424), 1\57878_6.fw(424)

Version 2.6.0.0:

ID: 574930
Optimization of boot procedure for hardware variant 5 und 6
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(423), 1\57878_5.fw(423), 1\57878_6.fw(423)

Version 2.5.6.0:

ID: 565100
Optimization the boot up for hardware variant 5
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(422), 1\57878_5.fw(422)

Version 2.5.5.0:

ID: 551125
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(421), 1\57878_5.fw(421)

Version 2.5.4.0:

ID: 540320 / Support ID: 400202320
BC sporadicallynot going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\57878_4.fw(419)

Version 2.5.3.0:

ID: 523485 / Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(417)

Version 2.5.2.0:

ID: 493890 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(415)

Version 2.5.0.0:

ID: 468085
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468090 / Support ID: 400177243
X2X FW update of several X2X modules is notworking
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468095 / Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468535
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57878_4.fw(413)

Version 1.3.0.0:

ID: 460110 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460230/ Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal"bei CPU PowerCycle wenn SLXhinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(411)

Version 1.2.0.0:

ID: 439105 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439210 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(400)

Version 1.1.0.0:

ID: 402420
X2XLink-BC: StationAtBusEnd does not change, when empty backplanes are added or removed.
When empty backplanes are plugged or unplugged on the end of the X2XLink the diagnostic data point "StationAtBusEnd" die not change.
The data point die change when IO Modules were removed or added. A new handshake between Automation Runtime and firmware was implemented to update the "StationAtBusEnd" faster. The same problem also occurs with modules where the X2XLink is supplied with power, but the supply for the IO is missing.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(300)

Version 1.0.1.1:

ID: 390285 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(210)

Version 1.0.0.1:

ID: 343250 / Support ID: 400128412
Support X20cBC0083
Supportfor Automation Studio
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\57878_4.fw(172)
Version Language
Operating System
Date
Size
Type Download
2.6.0.0 * 02/02/2018 1 MB EXE AS3.0_HW_X20cBC0083.exe
Description V3.0 HW Upgrade (X20cBC0083)

Revision information X20cBC0083

Version 2.6.0.0:

ID: 574930
Optimization of boot procedure for hardware variant 5 und 6
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(423), 1\57878_5.fw(423), 1\57878_6.fw(423)

Version 2.5.6.0:

ID: 565100
Optimization the boot up for hardware variant 5
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\57878_4.fw(422), 1\57878_5.fw(422)

Version 2.5.5.0:

ID: 551125
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(421), 1\57878_5.fw(421)

Version 2.5.4.0:

ID: 540320 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(419)

Version 2.5.3.0:

ID: 523485 / Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(417)

Version 2.5.2.0:

ID: 493890 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(415)

Version 2.5.0.0:

ID: 468085
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468090 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468095 / Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints,are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468535
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57878_4.fw(413)

Version 1.3.0.0:

ID: 460110 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460230 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(411)

Version 1.2.0.0:

ID: 439105 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439210 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(400)

Version 1.1.0.0:

ID: 402420
X2XLink-BC: StationAtBusEnd does notchange, when empty backplanes are addedor removed.
When empty backplanes are plugged or unplugged on the end of the X2XLink the diagnostic data point"StationAtBusEnd" die not change.
The data point die change when IO Modules were removed or added. A new handshake between Automation Runtime and firmware was implemented to update the "StationAtBusEnd" faster. The same problem also occurs with modules where the X2XLink is supplied with power, but the supply for the IO is missing.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(300)

Version 1.0.1.1:

ID: 390285 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(210)

Version 1.0.0.1:

ID: 343250 / Support ID: 400128412
Support X20cBC0083
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57878_4.fw(172)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 08/05/2015 586 KB EXE AS3.0_HW_X20cBC0083.exe
Description V3.0 HW Upgrade (X20cBC0083)

Revision information X20cBC0083

Version 1.2.0.0:

ID: 439105 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439210 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(400)

Version 1.1.0.0:

ID: 402420
X2XLink-BC: StationAtBusEnd does not change, when empty backplanes are added or removed.
When empty backplanes are plugged or unplugged on the end of the X2XLink the diagnostic data point "StationAtBusEnd" die not change.
The data point die change when IO Modules were removed or added. A newhandshake between Automation Runtime and firmware was implemented to update the "StationAtBusEnd" faster. The same problem also occurs with modules where the X2XLink is supplied with power, but the supply for the IO is missing.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(300)

Version 1.0.1.1:

ID: 390285 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57878_4.fw(210)

Version 1.0.0.1:

ID: 343250 / Support ID: 400128412
Support X20cBC0083
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57878_4.fw(172)
Loading
Back to list

Please choose country and language

B&R Logo