DWL@DWL10000104990

Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 06/09/2020 548 KB EXE AS3.0_HW_5LS187.6.exe
Description V3.0 HW Upgrade (5LS187.6)

Revision information 5LS187.6

Version 1.1.0.0:

ID: 686295
Corrected handling of RTR objects
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\4884_0.pci(25), 1\4884a0.fw(130), 1\4884b0.fw(122)

Version 1.0.4.0:

ID: 229060
CAN transmitter blockade after cable un-/plugged corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\4884_0.pci(25), 1\4884a0.fw(122), 1\4884b0.fw(122)

Version 1.0.3.0:

ID: 228015
CAN TransmitQueue Reset command corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\4884_0.pci(25), 1\4884a0.fw(120), 1\4884b0.fw(121)

Version 1.0.2.0:

ID: 213235 / Support ID: 400028607
Input data sometimes not completely transferred when using multiplexed stations and an I/O prescaler > 1.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\4884_0.pci(25), 1\4884a0.fw(117), 1\4884b0.fw(121)
Version Language
Operating System
Date
Size
Type Download
1.0.4.0 * 04/22/2010 537 KB EXE AS3.0_HW_5LS187.6.exe
Description V3.0 HW Upgrade (5LS187.6)

Revision information 5LS187.6:

Version 1.0.1.1:

ID#173235: On modules delivered between August 1, 2007 and January 24, 2008, this can result in read errors from the battery buffered SRAM.

Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

Version 1.0.2.0:

ID#213235: Input data sometimes not completely transferred when using multiplexed stations and an I/O prescaler > 1.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.0.3.0:

ID#228015: CAN TransmitQueue Reset command corrected

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.0.4.0:

ID#229060:CAN transmiter blockade after cable un-/plugged corrected

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID#229165: Multiplexed stations don't work if the same value is set for theI/O and multiplexed prescalers.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Loading
Back to list

Please choose country and language

B&R Logo